(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part No. | Head thickness | T Tolerance |
C-EPN | 4mm(T4) | (L>300→) |
C-EPJ | 6・8mm(JIS) |
L | P | |
1~13 | 15~20 | |
L≤500 | -0.01 -0.02 | -0.01 -0.03 |
L≥600 | -0.01 -0.03 | -0.01 -0.03 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter tolerance (Reference tolerance) | Head thickness | D/P (Shaft diameter) (mm) | L (L dimension) (mm) |
---|---|---|---|---|---|---|---|---|
₹ 64.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 4 | 100 | |
₹ 68.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 4 | 150 | |
₹ 78.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 4 | 200 | |
₹ 95.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 4 | 250 | |
₹ 103.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 4 | 300 | |
₹ 156.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 4 | 350 | |
₹ 176.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 4 | 400 | |
₹ 299.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 4 | 500 | |
₹ 68.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 4.5 | 100 | |
₹ 78.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 4.5 | 150 | |
₹ 95.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 4.5 | 200 | |
₹ 106.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 4.5 | 300 | |
₹ 176.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 4.5 | 400 | |
₹ 299.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 4.5 | 500 | |
₹ 77.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 5 | 100 | |
₹ 86.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 5 | 150 | |
₹ 96.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 5 | 200 | |
₹ 106.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 5 | 250 | |
₹ 114.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 5 | 300 | |
₹ 157.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 5 | 350 | |
₹ 177.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 5 | 400 | |
₹ 442.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 5 | 500 | |
₹ 390.00 | 1 Piece(s) | Available | Same day | -0.01/-0.03 | 6mm(JIS) | 5 | 600 | |
₹ 97.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 6 | 100 | |
₹ 105.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 6 | 150 | |
₹ 112.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 6 | 200 | |
₹ 134.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 6 | 250 | |
₹ 147.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 6 | 300 | |
₹ 172.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 6 | 350 | |
₹ 183.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 6 | 400 | |
₹ 305.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 6 | 500 | |
₹ 400.00 | 1 Piece(s) | Available | Same day | -0.01/-0.03 | 6mm(JIS) | 6 | 600 | |
₹ 509.00 | 1 Piece(s) | Available | Same day | -0.01/-0.03 | 6mm(JIS) | 6 | 700 | |
₹ 98.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 7 | 100 | |
₹ 110.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 or -0.01/-0.03 | 6mm(JIS) | 7 | 150 | |
₹ 166.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 7 | 200 | |
₹ 230.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 7 | 250 | |
₹ 237.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 7 | 300 | |
₹ 246.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 7 | 350 | |
₹ 257.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 7 | 400 | |
₹ 315.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 6mm(JIS) | 7 | 500 | |
₹ 106.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 8mm(JIS) | 8 | 100 | |
₹ 143.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 8mm(JIS) | 8 | 150 | |
₹ 170.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 8mm(JIS) | 8 | 200 | |
₹ 233.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 8mm(JIS) | 8 | 250 | |
₹ 243.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 8mm(JIS) | 8 | 300 | |
₹ 255.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 8mm(JIS) | 8 | 350 | |
₹ 265.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 8mm(JIS) | 8 | 400 | |
₹ 293.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 8mm(JIS) | 8 | 450 | |
₹ 390.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 8mm(JIS) | 8 | 500 | |
₹ 566.00 | 1 Piece(s) | Available | Same day | -0.01/-0.03 | 8mm(JIS) | 8 | 600 | |
₹ 610.00 | 1 Piece(s) | Available | Same day | -0.01/-0.03 | 8mm(JIS) | 8 | 700 | |
₹ 643.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 or -0.01/-0.03 | 8mm(JIS) | 8 | 800 | |
₹ 137.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 8mm(JIS) | 10 | 100 | |
₹ 154.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 8mm(JIS) | 10 | 150 | |
₹ 175.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 8mm(JIS) | 10 | 200 | |
₹ 235.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 8mm(JIS) | 10 | 250 | |
₹ 245.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 8mm(JIS) | 10 | 300 | |
₹ 258.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 8mm(JIS) | 10 | 350 | |
₹ 281.00 | 1 Piece(s) | Available | Same day | -0.01/-0.02 | 8mm(JIS) | 10 | 400 |
Loading...
Head thickness 4mm | Head thickness JIS | Part No. | L Selection | |||||||||||||||||||
Type | P | |||||||||||||||||||||
H | T | H | T | |||||||||||||||||||
Head thickness 4mm | Head thickness JIS | |||||||||||||||||||||
3 | 4 | - | - | C-EPN | - | 1 | 100 | 150 | ||||||||||||||
1.5 | 100 | 150 | 200 | |||||||||||||||||||
4 | 2 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | ||||||||||||||
5 | 2.5 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | ||||||||||||||
6 | 3 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | ||||||||||||
7 | 3.5 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | ||||||||||||
8 | 6 | C-EPJ | 4 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | (500) | (600) | ||||||||||
8 | 4.5 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | (500) | (600) | ||||||||||||
9 | 5 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 500 | (600) | ||||||||||||
9 | 5.5 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 500 | (600) | ||||||||||||
10 | 6 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 500 | (600) | (700) | |||||||||||
10 | 11 | 6.5 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 500 | (600) | (700) | ||||||||||
7 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 500 | (600) | (700) | (800) | (900) | (1000) | |||||||||
11 | 13 | 8 | 8 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | (450) | 500 | (600) | (700) | (800) | (900) | (1000) | |||||
15 | 15 | 10 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | (450) | 500 | (600) | (700) | (800) | (900) | (1000) | ||||||
17 | 17 | 12 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | (450) | 500 | (600) | (700) | (800) | (900) | (1000) | ||||||
18 | 18 | (13) | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 500 | ||||||||||||
20 | 20 | 15 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | (450) | 500 | (600) | (700) | (800) | (900) | (1000) | ||||||
21 | 21 | 16 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 500 | (600) | (700) | (800) | (900) | (1000) | |||||||
- | - | 25 | - | 20 | 150 | 200 | 250 | 300 | 400 | 500 | 600 | 700 | 800 | 900 | 1000 | |||||||
The P dimension enclosed in brackets ( ) is applicable only for C-EPN. The L dimension enclosed in brackets ( ) is applicable only for C-EPJ. The head may be nitrided. |
Brand | C-VALUE | Shape type | No tip processing | Material | SKD61 Equivalent |
---|---|---|---|---|---|
L dimension tolerance (Reference tolerance) | +5/+0.1 | Surface treatment | Nitrided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy