(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

(Economy series) STRAIGHT EJECTOR SLEEVES -JIS Type/SKD61 equivalent+Nitrided/◎0.08/L Dimension Specify-

(Economy series) STRAIGHT EJECTOR SLEEVES -JIS Type/SKD61 equivalent+Nitrided/◎0.08/L Dimension Specify-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-ESN-LC4-[50-200/0.01]-V[1.5,​2,​2.5]
C-ESN-LC4.5-[50-200/0.01]-V[1.5,​2,​2.5]
C-ESN-LC5-[50-200/0.01]-V[2,​2.5,​3]
C-ESN-LC5.5-[50-200/0.01]-V[2,​2.5,​3,​3.5]
C-ESN-LC6-[50-250/0.01]-V[2.5,​3,​3.5,​4]
C-ESN-LC6.5-[50-250/0.01]-V[2.5,​3,​3.5,​4]
C-ESN-LC7-[50-250/0.01]-V[2.5,​3,​3.5,​4,​4.5,​5]
C-ESN-LC7.5-[50-250/0.01]-V[3,​3.5,​4,​4.5,​5]
C-ESN-LC8-[50-250/0.01]-V[4,​4.5,​5,​5.5,​6]
C-ESN-LC9-[80-300/0.01]-V[6,​6.5,​7]
C-ESN-LC10-[80-300/0.01]-V[6,​7,​8]
C-ESN-LC12-[80-300/0.01]-V[8,​9]
C-ESN-LC13-[80-300/0.01]-V[8,​9,​10]
C-ESN-LC16-[80-300/0.01]-V[10,​11,​12]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD/P (Shaft diameter)
(mm)
V (Hole diameter)
(mm)
L (L dimension)
(mm)

-

1 Piece(s) 8 Day(s) 41.5 ~ 2.550 ~ 200

-

1 Piece(s) 8 Day(s) 4.51.5 ~ 2.550 ~ 200

-

1 Piece(s) 8 Day(s) 52 ~ 350 ~ 200

-

1 Piece(s) 8 Day(s) 5.52 ~ 3.550 ~ 200

-

1 Piece(s) 8 Day(s) 62.5 ~ 450 ~ 250

-

1 Piece(s) 8 Day(s) 6.52.5 ~ 450 ~ 250

-

1 Piece(s) 8 Day(s) 72.5 ~ 550 ~ 250

-

1 Piece(s) 8 Day(s) 7.53 ~ 550 ~ 250

-

1 Piece(s) 8 Day(s) 84 ~ 650 ~ 250

-

1 Piece(s) 8 Day(s) 96 ~ 780 ~ 300

-

1 Piece(s) 8 Day(s) 106 ~ 880 ~ 300

-

1 Piece(s) 8 Day(s) 128 ~ 980 ~ 300

-

1 Piece(s) 8 Day(s) 138 ~ 1080 ~ 300

-

1 Piece(s) 8 Day(s) 1610 ~ 1280 ~ 300

Loading...

  1. 1
 

Basic Information

Brand C-VALUE Product composition Single sleeve Material SKD61 Equivalent
Surface treatment Nitrided Head thickness 4mm(T4) Shaft diameter tolerance -0.01/-0.02
Concentricity between the hole and shaft diameters ◎0.08 Boring method Reaming Inner dia. tolerance H7
Tapered or not No Center pin tip shape No Alterations With