(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Tool for cooling hole stopper. Compatible with waterway hole diameter D = 6, 8, 10, 12mm.
Part Number |
---|
JWPK3 |
JWPK4 |
JWPK6 |
JWPKS |
JWPKW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Sales form |
---|---|---|---|---|---|---|
₹ 5,531.50 | 1 Piece(s) | 11 Day(s) or more | 10 | D6 tool | ||
₹ 6,297.40 | 1 Piece(s) | 11 Day(s) or more | 10 | D8 and 10 tool | ||
₹ 6,552.70 | 1 Piece(s) | 11 Day(s) or more | 10 | D12 tool | ||
₹ 51,685.60 | 1 Piece(s) | 6 Day(s) or more | 10 | Set products | ||
₹ 5,531.50 | 1 Piece(s) | 11 Day(s) or more | 10 | Special wrench・Instruction manual |
Loading...
Part Number | |
①~⑩ | JWPKS |
②・⑩ | JWPKW |
③ | JWPK3 |
④ | JWPK4 |
⑤ | JWPK6 |
Diameter of water pathway D | Max. depth Fmax. (※1) |
6 | 150 |
8 | 200 |
10 | 200 |
12 | 250 |