(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CARTRIDGE HEATERS -Lead Wire Bottom Reinforced Type-

CARTRIDGE HEATERS -Lead Wire Bottom Reinforced Type-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-MNCHA6.5-[50-350/1]-V[200,​220]-W[50-1000/10]
C-MNCHA8-[50-400/1]-V[200,​220]-W[50-1450/10]
C-MNCHA10-[50-500/1]-V[200,​220]-W[50-2300/10]
C-MNCHA12-[50-600/1]-V[200,​220]-W[50-3300/10]
C-MNCHA16-[50-1000/1]-V[200,​220]-W[50-7300/10]
C-MNCHB6.5-[50-350/1]-V[200,​220]-W[50-1000/10]
C-MNCHB8-[50-400/1]-V[200,​220]-W[50-1450/10]
C-MNCHB10-[50-500/1]-V[200,​220]-W[50-2300/10]
C-MNCHB12-[50-600/1]-V[200,​220]-W[50-3300/10]
C-MNCHB16-[50-1000/1]-V[200,​220]-W[50-7300/10]
C-MNCHN6.5-[50-350/1]-V[200,​220]-W[50-1000/10]
C-MNCHN8-[50-400/1]-V[200,​220]-W[50-1450/10]
C-MNCHN10-[50-500/1]-V[200,​220]-W[50-2300/10]
C-MNCHN12-[50-600/1]-V[200,​220]-W[50-3300/10]
C-MNCHN16-[50-1000/1]-V[200,​220]-W[50-7300/10]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWith/without flange D (Heater diameter)
(mm)
V (Voltage)
(V)
W (Wattage)
(W)
Flange shape L (Heater length)
(mm)

-

1 Piece(s) 13 Day(s) 10Yes6.5200 ~ 22050 ~ 1000A50 ~ 350

-

1 Piece(s) 13 Day(s) 10Yes8200 ~ 22050 ~ 1450A50 ~ 400

-

1 Piece(s) 13 Day(s) 10Yes10200 ~ 22050 ~ 2300A50 ~ 500

-

1 Piece(s) 13 Day(s) 10Yes12200 ~ 22050 ~ 3300A50 ~ 600

-

1 Piece(s) 13 Day(s) 10Yes16200 ~ 22050 ~ 7300A50 ~ 1000

-

1 Piece(s) 13 Day(s) 10Yes6.5200 ~ 22050 ~ 1000B50 ~ 350

-

1 Piece(s) 13 Day(s) 10Yes8200 ~ 22050 ~ 1450B50 ~ 400

-

1 Piece(s) 13 Day(s) 10Yes10200 ~ 22050 ~ 2300B50 ~ 500

-

1 Piece(s) 13 Day(s) 10Yes12200 ~ 22050 ~ 3300B50 ~ 600

-

1 Piece(s) 13 Day(s) 10Yes16200 ~ 22050 ~ 7300B50 ~ 1000

-

1 Piece(s) 13 Day(s) 10No6.5200 ~ 22050 ~ 1000-50 ~ 350

-

1 Piece(s) 13 Day(s) 10No8200 ~ 22050 ~ 1450-50 ~ 400

-

1 Piece(s) 13 Day(s) 10No10200 ~ 22050 ~ 2300-50 ~ 500

-

1 Piece(s) 13 Day(s) 10No12200 ~ 22050 ~ 3300-50 ~ 600

-

1 Piece(s) 13 Day(s) 10No16200 ~ 22050 ~ 7300-50 ~ 1000

Loading...

  1. 1
 

Basic Information

Brand MISUMI Shape Straight Root shape Bottom reinforced type
Heating type Default
X
whatsapp-qr whatsapp-icon