(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CARTRIDGE HEATERS -Soaking・Lead Protection Type-

CARTRIDGE HEATERS -Soaking・Lead Protection Type-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-MKJCHA6.5-[50-350/1]-V[200,​220]-W[50-1000/10]-X[1-2/0.1]-Y[1-2/0.1]
C-MKJCHA8-[50-400/1]-V[200,​220]-W[50-1450/10]-X[1-2/0.1]-Y[1-2/0.1]
C-MKJCHA10-[50-500/1]-V[200,​220]-W[50-2300/10]-X[1-2/0.1]-Y[1-2/0.1]
C-MKJCHA12-[50-600/1]-V[200,​220]-W[50-3300/10]-X[1-2/0.1]-Y[1-2/0.1]
C-MKJCHA16-[60-1000/1]-V[200,​220]-W[50-7300/10]-X[1-2/0.1]-Y[1-2/0.1]
C-MKJCHB6.5-[50-350/1]-V[200,​220]-W[50-1000/10]-X[1-2/0.1]-Y[1-2/0.1]
C-MKJCHB8-[50-400/1]-V[200,​220]-W[50-1450/10]-X[1-2/0.1]-Y[1-2/0.1]
C-MKJCHB10-[50-500/1]-V[200,​220]-W[50-2300/10]-X[1-2/0.1]-Y[1-2/0.1]
C-MKJCHB12-[50-600/1]-V[200,​220]-W[50-3300/10]-X[1-2/0.1]-Y[1-2/0.1]
C-MKJCHB16-[60-1000/1]-V[200,​220]-W[50-7300/10]-X[1-2/0.1]-Y[1-2/0.1]
C-MKJCHN6.5-[50-350/1]-V[200,​220]-W[50-1000/10]-X[1-2/0.1]-Y[1-2/0.1]
C-MKJCHN8-[50-400/1]-V[200,​220]-W[50-1450/10]-X[1-2/0.1]-Y[1-2/0.1]
C-MKJCHN10-[50-500/1]-V[200,​220]-W[50-2300/10]-X[1-2/0.1]-Y[1-2/0.1]
C-MKJCHN12-[50-600/1]-V[200,​220]-W[50-3300/10]-X[1-2/0.1]-Y[1-2/0.1]
C-MKJCHN16-[60-1000/1]-V[200,​220]-W[50-7300/10]-X[1-2/0.1]-Y[1-2/0.1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWith/without flange D (Heater diameter)
(mm)
V (Voltage)
(V)
W (Wattage)
(W)
Flange shape L (Heater length)
(mm)
X (Wattage rate) Y (Wattage rate)

-

1 Piece(s) 12 Day(s) 10Yes6.5200 ~ 22050 ~ 1000A50 ~ 3501 ~ 21 ~ 2

-

1 Piece(s) 12 Day(s) 10Yes8200 ~ 22050 ~ 1450A50 ~ 4001 ~ 21 ~ 2

-

1 Piece(s) 12 Day(s) 10Yes10200 ~ 22050 ~ 2300A50 ~ 5001 ~ 21 ~ 2

-

1 Piece(s) 12 Day(s) 10Yes12200 ~ 22050 ~ 3300A50 ~ 6001 ~ 21 ~ 2

-

1 Piece(s) 12 Day(s) 10Yes16200 ~ 22050 ~ 7300A60 ~ 10001 ~ 21 ~ 2

-

1 Piece(s) 12 Day(s) 10Yes6.5200 ~ 22050 ~ 1000B50 ~ 3501 ~ 21 ~ 2

-

1 Piece(s) 12 Day(s) 10Yes8200 ~ 22050 ~ 1450B50 ~ 4001 ~ 21 ~ 2

-

1 Piece(s) 12 Day(s) 10Yes10200 ~ 22050 ~ 2300B50 ~ 5001 ~ 21 ~ 2

-

1 Piece(s) 12 Day(s) 10Yes12200 ~ 22050 ~ 3300B50 ~ 6001 ~ 21 ~ 2

-

1 Piece(s) 12 Day(s) 10Yes16200 ~ 22050 ~ 7300B60 ~ 10001 ~ 21 ~ 2

-

1 Piece(s) 12 Day(s) 10No6.5200 ~ 22050 ~ 1000-50 ~ 3501 ~ 21 ~ 2

-

1 Piece(s) 12 Day(s) 10No8200 ~ 22050 ~ 1450-50 ~ 4001 ~ 21 ~ 2

-

1 Piece(s) 12 Day(s) 10No10200 ~ 22050 ~ 2300-50 ~ 5001 ~ 21 ~ 2

-

1 Piece(s) 12 Day(s) 10No12200 ~ 22050 ~ 3300-50 ~ 6001 ~ 21 ~ 2

-

1 Piece(s) 12 Day(s) 10No16200 ~ 22050 ~ 7300-60 ~ 10001 ~ 21 ~ 2

Loading...

  1. 1
 

Basic Information

Brand MISUMI Shape Straight Root shape With protection cover
Heating type Soaking type