(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CARTRIDGE HEATERS -Lead Protection Cover Type-

CARTRIDGE HEATERS -Lead Protection Cover Type-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-MJCHA6.5-[30-350/1]-V[200,​220]-W[50-1000/10]
C-MJCHA8-[25-400/1]-V[200,​220]-W[50-1450/10]
C-MJCHA10-[25-500/1]-V[200,​220]-W[50-2300/10]
C-MJCHA12-[25-600/1]-V[200,​220]-W[50-3300/10]
C-MJCHA16-[40-1000/1]-V[200,​220]-W[50-7300/10]
C-MJCHB6.5-[30-350/1]-V[200,​220]-W[50-1000/10]
C-MJCHB8-[25-400/1]-V[200,​220]-W[50-1450/10]
C-MJCHB10-[25-500/1]-V[200,​220]-W[50-2300/10]
C-MJCHB12-[25-600/1]-V[200,​220]-W[50-3300/10]
C-MJCHB16-[40-1000/1]-V[200,​220]-W[50-7300/10]
C-MJCHN6.5-[30-350/1]-V[200,​220]-W[50-1000/10]
C-MJCHN8-[25-400/1]-V[200,​220]-W[50-1450/10]
C-MJCHN10-[25-500/1]-V[200,​220]-W[50-2300/10]
C-MJCHN12-[25-600/1]-V[200,​220]-W[50-3300/10]
C-MJCHN16-[40-1000/1]-V[200,​220]-W[50-7300/10]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWith/without flange D (Heater diameter)
(mm)
V (Voltage)
(V)
W (Wattage)
(W)
Flange shape L (Heater length)
(mm)

-

1 Piece(s) 12 Day(s) 10Yes6.5200 ~ 22050 ~ 1000A30 ~ 350

-

1 Piece(s) 12 Day(s) 10Yes8200 ~ 22050 ~ 1450A25 ~ 400

-

1 Piece(s) 12 Day(s) 10Yes10200 ~ 22050 ~ 2300A25 ~ 500

-

1 Piece(s) 12 Day(s) 10Yes12200 ~ 22050 ~ 3300A25 ~ 600

-

1 Piece(s) 12 Day(s) 10Yes16200 ~ 22050 ~ 7300A40 ~ 1000

-

1 Piece(s) 12 Day(s) 10Yes6.5200 ~ 22050 ~ 1000B30 ~ 350

-

1 Piece(s) 12 Day(s) 10Yes8200 ~ 22050 ~ 1450B25 ~ 400

-

1 Piece(s) 12 Day(s) 10Yes10200 ~ 22050 ~ 2300B25 ~ 500

-

1 Piece(s) 12 Day(s) 10Yes12200 ~ 22050 ~ 3300B25 ~ 600

-

1 Piece(s) 12 Day(s) 10Yes16200 ~ 22050 ~ 7300B40 ~ 1000

-

1 Piece(s) 12 Day(s) 10No6.5200 ~ 22050 ~ 1000-30 ~ 350

-

1 Piece(s) 12 Day(s) 10No8200 ~ 22050 ~ 1450-25 ~ 400

-

1 Piece(s) 12 Day(s) 10No10200 ~ 22050 ~ 2300-25 ~ 500

-

1 Piece(s) 12 Day(s) 10No12200 ~ 22050 ~ 3300-25 ~ 600

-

1 Piece(s) 12 Day(s) 10No16200 ~ 22050 ~ 7300-40 ~ 1000

Loading...

  1. 1
 

Basic Information

Brand MISUMI Shape Straight Root shape With protection cover
Heating type Default