(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

OIL-FREE SLIDE ADJUSTMENT PLATES -Standard Type (Copper Alloy)-

OIL-FREE SLIDE ADJUSTMENT PLATES -Standard Type (Copper Alloy)-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,190₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-SAPZ50-30
C-SAPZ50-40
C-SAPZ70-30
C-SAPZ70-40
C-SAPZ70-50
C-SAPZ80-30
C-SAPZ80-40
C-SAPZ80-50
C-SAPZ80-60
C-SAPZ100-40
C-SAPZ100-50
C-SAPZ100-60
C-SAPZ120-40
C-SAPZ120-50
C-SAPZ120-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA (Length)
(mm)
B (Width)
(mm)
No. of mounting holes
(pieces)

₹ 1,190.00

1 Piece(s) 15 Day(s) 50302

₹ 1,410.00

1 Piece(s) 15 Day(s) 50402

₹ 1,433.00

1 Piece(s) 15 Day(s) 70302

₹ 1,698.00

1 Piece(s) 15 Day(s) 70402

₹ 2,062.00

1 Piece(s) 15 Day(s) 70502

₹ 1,561.00

1 Piece(s) 15 Day(s) 80303

₹ 1,812.00

1 Piece(s) 15 Day(s) 80403

₹ 2,244.00

1 Piece(s) 15 Day(s) 80503

₹ 2,396.00

1 Piece(s) 15 Day(s) 80603

₹ 2,077.00

1 Piece(s) 15 Day(s) 100403

₹ 2,622.00

1 Piece(s) 15 Day(s) 100503

₹ 2,744.00

1 Piece(s) 15 Day(s) 100603

₹ 2,365.00

1 Piece(s) 15 Day(s) 120403

₹ 2,949.00

1 Piece(s) 15 Day(s) 120503

₹ 3,100.00

1 Piece(s) 15 Day(s) 120603

Loading...

  1. 1
 

Basic Information

Brand C-VALUE Function For slide adjustment Material Copper alloy
Oil groove Oil-free Thickness(mm) 10