(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Name Plates For Plastic Molds

Name Plates For Plastic Molds

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      179₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A name plate for plastic molds that is effective for storing and managing molds. You can fill in with a permanent marker or a ballpoint pen.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PKNP70
PKNP80
PKNPS70
PKNPS80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSA (Width)
(mm)
Sales form

₹ 179.00

1 Piece(s) Available 6 Day(s) or more 1070Only plates

₹ 214.00

1 Piece(s) Available 6 Day(s) or more 1080Only plates

₹ 190.00

1 Piece(s) Available 6 Day(s) or more 1070Plate + Installation bolt

₹ 226.00

1 Piece(s) Available 6 Day(s) or more 1080Plate + Installation bolt

Loading...

  1. 1
 
X
whatsapp-qr whatsapp-icon