(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Coupling Nipples For Thermocouple

Coupling Nipples For Thermocouple

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,125₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Heat Proof Type/Coupling Nipple for ThermocoupleFeatures
•By tightening the plug, the sheath part of the thermocouple is fixed.Specifications
•Type: CSF
•D (Sheath diameter) (mm): 1, 1.6, 2.3, 3.2, 4.8

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CSF1
CSF1.6
CSF2.3
CSF3.2
CSF4.8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD (Sheath diameter)
(mm)

₹ 1,125.00

1 Piece(s) Available 6 Day(s) or more 1

₹ 1,125.00

1 Piece(s) Available 6 Day(s) or more 1.6

₹ 1,125.00

1 Piece(s) Available 6 Day(s) or more 2.3

₹ 1,125.00

1 Piece(s) Available Same day 3.2

₹ 1,125.00

1 Piece(s) Available Same day 4.8

Loading...

  1. 1
 
X
whatsapp-qr whatsapp-icon