(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Bolts For Cartridge Heater

Bolts For Cartridge Heater

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      225₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- The male thread of the heater mounting bolt has a shallower valley than a normal taper screw, so the heater body can be fixed by tightening it.
・When tightening is weak or when removing the heater, fix the heater mounting bolt and heater with M3 bolts from the side.

Brass C3604(C36000)(CU-ZN)
BOLTS  FOR  CARTRIDGE  HEATER:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MCHB6
MCHB6.5
MCHB8
MCHB10
MCHB12
MCHB12.6
MCHB14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD (Applicable heater diameter)
(mm)

₹ 225.00

1 Piece(s) Available 6 Day(s) or more 6

₹ 255.00

1 Piece(s) Available 6 Day(s) or more 6.5

₹ 262.00

1 Piece(s) Available 6 Day(s) or more 8

₹ 375.00

1 Piece(s) Available 6 Day(s) or more 10

₹ 435.00

1 Piece(s) Available 6 Day(s) or more 12

₹ 450.00

1 Piece(s) Available 6 Day(s) or more 12.6

₹ 487.00

1 Piece(s) Available 6 Day(s) or more 14

Loading...

  1. 1

Specifications

BOLTS  FOR  CARTRIDGE  HEATER:Related Image

Example

BOLTS  FOR  CARTRIDGE  HEATER:Related Image

●Having a thread that is shallower than ordinary tapered threads, it enables to fasten a cartridge heater by simply tightening.
●Fix the heater bolt and heater more firmly by M3 bolts from the side surface, if the tightening is weak.
Do not use with a heater of watt density over 15W/cm2.
X
whatsapp-qr whatsapp-icon