(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Joints For Cooling Water -Slim Design Sockets-

Joints For Cooling Water -Slim Design Sockets-

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,090₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Application]
A socket for mold piping.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
F120-MJTFF2
F120-MJTSH2
F120-MJTSH3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSConnecting parts Spanner installation section Rc/(PT)
(Nominal)
d/d1 (Inner diameter)
(mm)

₹ 2,260.00

1 Piece(s) 6 Day(s) or more 10Male threadYes1/4-

₹ 2,090.00

1 Piece(s) 6 Day(s) or more 10HoseNo-6

₹ 2,213.00

1 Piece(s) 6 Day(s) or more 10HoseNo-7
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSConnecting parts Spanner installation section Rc/(PT)
(Nominal)
d/d1 (Inner diameter)
(mm)

Loading...

  1. 1

Basic Information

Material Brass Heat proof 120℃ With/without valve No valve
Shape Straight