(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Ejector Plate Return Detection Switches -Enduring Type-

Ejector Plate Return Detection Switches -Enduring Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      497₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Due to the manufacturer no longer receiving orders, this product (both as a set and as parts) will be discontinued once stock runs out.
  • There are no recommended alternative products.

Product Description

This is a highly durable type ejector plate return confirmation switch consisting of a micro switch, angle, and heat insulation plate.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
EGSM-L
EGSM-S
EGSP
EGSP-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSItem name

₹ 497.00

1 Piece(s) Available Same day 10Angle (for roller・short lever)

₹ 1,089.05

1 Piece(s) Available 6 Day(s) -Switch (for roller・short lever)

₹ 2,460.00

1 Piece(s) Available Same day -Set (for roller・short lever)

₹ 1,161.50

1 Piece(s) Available 6 Day(s) -Switch (for short pushing・plunger)

Loading...

  1. 1
 
X
whatsapp-qr whatsapp-icon