(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Finished Plates -NAK55/Standard Type/Free Size Type-

Finished Plates -NAK55/Standard Type/Free Size Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

NAK55, standard, one-size-fits-all type finishing plate (two-sided polishing).

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
F-NAK55RP-[20,​40,​60,​80,​100,​150]-[20,​40,​60,​80,​100,​125,​150,​180,​200,​250,​300]-[5,​6,​8,​10,​13,​15,​20,​25,​30,​35,​40,​50]
F-NAK55RP-[20,​40,​60,​80,​100,​150]-[20,​40,​60,​80,​100,​125,​150,​180,​200,​250,​300]-TC[7-49/1]
F-NAK55RP-[20-300/1]-[20,​40,​60,​80,​100,​125,​150,​180,​200,​250,​300]-[5,​6,​8,​10,​13,​15,​20,​25,​30,​35,​40,​50]
F-NAK55RP-[20-300/1]-[20,​40,​60,​80,​100,​125,​150,​180,​200,​250,​300]-TC[7-49/1]
NAK55RP-[125,​150,​180,​200,​250,​300]-[20,​40,​60,​80,​100,​125,​150,​180,​200,​250,​300]-[5,​6,​8,​10,​13,​15,​20,​25,​30,​35,​40,​50]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType A (Length)
(mm)
B (Width)
(mm)
T (Thickness)
(mm)
TC (T dimension alteration)
(mm)

-

1 Piece(s) 8 Day(s) or more 10Free size20 ~ 15020 ~ 3005 ~ 50-

-

1 Piece(s) 8 Day(s) or more 10Free size20 ~ 15020 ~ 300-7 ~ 49

-

1 Piece(s) 8 Day(s) or more 10Free size20 ~ 30020 ~ 3005 ~ 50-

-

1 Piece(s) 8 Day(s) or more 10Free size20 ~ 30020 ~ 300-7 ~ 49

-

1 Piece(s) 8 Day(s) or more 10Standard20 ~ 30020 ~ 3005 ~ 50-

Loading...

  1. 1

Basic Information

Material NAK55 Finishing (Top & bottom faces) Rotary grinding Finishing (Other than top & bottom faces) Milling
X
whatsapp-qr whatsapp-icon