(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ground Plates -NAK80/Perpendicularity Precision 0.008/Standard Type/Free Size Type-

Ground Plates -NAK80/Perpendicularity Precision 0.008/Standard Type/Free Size Type-

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

NAK80, squareness accuracy 0.008, standard, one-size-fits-all polishing plate.

Ground Plates -NAK80/Perpendicularity Precision 0.008/Standard Type/Free Size Type-

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
F-NAK80SP-[10-300/0.01]-[10-300/0.01]-[3-50/0.01]
NAK80SP-[10,​20,​40,​60,​80,​100,​125,​150,​180,​200,​250,​300]-[10,​20,​40,​60,​80,​100,​125,​150,​180,​200,​250,​300]-[3,​5,​6,​8,​10,​13,​15,​20,​25,​30,​35,​40,​50]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType A (Length)
(mm)
B (Width)
(mm)
T (Thickness)
(mm)

-

1 Piece(s) 8 Day(s) or more 10Free size10 ~ 30010 ~ 3003 ~ 50

-

1 Piece(s) 8 Day(s) or more 10Standard10 ~ 30010 ~ 3003 ~ 50
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType A (Length)
(mm)
B (Width)
(mm)
T (Thickness)
(mm)

Loading...

  1. 1

Basic Information

Material NAK80 Finishing (Top & bottom faces) Surface grinding Finishing (Other than top & bottom faces) Surface grinding
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list