(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ground Plates -NAK55/Perpendicularity Precision 0.008/Standard Type/Free Size Type-

Ground Plates -NAK55/Perpendicularity Precision 0.008/Standard Type/Free Size Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

NAK55, squareness accuracy 0.008, standard, free size type polishing plate.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
F-NAK55SP-[10-300/0.01]-[10-300/0.01]-[3-50/0.01]
NAK55SP-[10,​20,​40,​60,​80,​100,​125,​150,​180,​200,​250,​300]-[10,​20,​40,​60,​80,​100,​125,​150,​180,​200,​250,​300]-[3,​5,​6,​8,​10,​13,​15,​20,​25,​30,​35,​40,​50]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType A (Length)
(mm)
B (Width)
(mm)
T (Thickness)
(mm)

-

1 Piece(s) 8 Day(s) or more 10Free size10 ~ 30010 ~ 3003 ~ 50

-

1 Piece(s) 8 Day(s) or more 10Standard10 ~ 30010 ~ 3003 ~ 50

Loading...

  1. 1

Basic Information

Material NAK55 Finishing (Top & bottom faces) Surface grinding Finishing (Other than top & bottom faces) Surface grinding