(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High-Precision Ground Plates -NAK55/Perpendicularity Precision 0.005/Free Size Type-

High-Precision Ground Plates -NAK55/Perpendicularity Precision 0.005/Free Size Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

NAK55, squareness accuracy 0.005, one-size-fits-all high-precision polishing plate.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NAK55HP1G1G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP1G2G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP1G3G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP1G4G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP1G5G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP1G6G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP1G7G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP1G8G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP1G9G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP2G1G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP2G2G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP2G3G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP2G4G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP2G5G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP2G6G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP2G7G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP2G8G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP2G9G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP3G1G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP3G2G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP3G3G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP3G4G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP3G5G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP3G6G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP3G7G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP3G8G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP3G9G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP4G1G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP4G2G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP4G3G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP4G4G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP4G5G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP4G6G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP4G7G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP4G8G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP4G9G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP5G1G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP5G2G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP5G3G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP5G4G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP5G5G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP5G6G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP5G7G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP5G8G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP5G9G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP6G1G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP6G2G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP6G3G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP6G4G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP6G5G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP6G6G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP6G7G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP6G8G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP6G9G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP7G1G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP7G2G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP7G3G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP7G4G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP7G5G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK55HP7G6G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTolerance range A・B tolerance T tolerance A (Width)
(mm)
B (Length)
(mm)
C (Circumference)
(mm)
T (Thickness)
(mm)

-

1 Piece(s) 8 Day(s) or more 105μm+0.015/+0.01+0.015/+0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.015/+0.01+0.01/+0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.015/+0.01+0.005/010 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.015/+0.01+0.0025/-0.002510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.015/+0.010/-0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.015/+0.01-0.005/-0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.015/+0.01-0.01/-0.01510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.015/+0.01-0.015/-0.0210 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.015/+0.01-0.02/-0.02510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.01/+0.005+0.015/+0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.01/+0.005+0.01/+0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.01/+0.005+0.005/010 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.01/+0.005+0.0025/-0.002510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.01/+0.0050/-0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.01/+0.005-0.005/-0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.01/+0.005-0.01/-0.01510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.01/+0.005-0.015/-0.0210 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.01/+0.005-0.02/-0.02510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.005/0+0.015/+0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.005/0+0.01/+0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.005/0+0.005/010 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.005/0+0.0025/-0.002510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.005/00/-0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.005/0-0.005/-0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.005/0-0.01/-0.01510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.005/0-0.015/-0.0210 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.005/0-0.02/-0.02510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.0025/-0.0025+0.015/+0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.0025/-0.0025+0.01/+0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.0025/-0.0025+0.005/010 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.0025/-0.0025+0.0025/-0.002510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.0025/-0.00250/-0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.0025/-0.0025-0.005/-0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.0025/-0.0025-0.01/-0.01510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.0025/-0.0025-0.015/-0.0210 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm+0.0025/-0.0025-0.02/-0.02510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm0/-0.005+0.015/+0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm0/-0.005+0.01/+0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm0/-0.005+0.005/010 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm0/-0.005+0.0025/-0.002510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm0/-0.0050/-0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm0/-0.005-0.005/-0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm0/-0.005-0.01/-0.01510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm0/-0.005-0.015/-0.0210 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm0/-0.005-0.02/-0.02510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm-0.005/-0.01+0.015/+0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm-0.005/-0.01+0.01/+0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm-0.005/-0.01+0.005/010 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm-0.005/-0.01+0.0025/-0.002510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm-0.005/-0.010/-0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm-0.005/-0.01-0.005/-0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm-0.005/-0.01-0.01/-0.01510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm-0.005/-0.01-0.015/-0.0210 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm-0.005/-0.01-0.02/-0.02510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm-0.01/-0.015+0.015/+0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm-0.01/-0.015+0.01/+0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm-0.01/-0.015+0.005/010 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm-0.01/-0.015+0.0025/-0.002510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm-0.01/-0.0150/-0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100

-

1 Piece(s) 8 Day(s) or more 105μm-0.01/-0.015-0.005/-0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100

Loading...

Basic Information

Material NAK55 Finishing (Top & bottom faces) Surface grinding Finishing (Other than top & bottom faces) Surface grinding
Type Free size
X
whatsapp-qr whatsapp-icon