Economy Gas Springs

Brand :
MISUMI
Caution
Product Description
Product Overview
Using highly pressurized nitrogen as working medium and pressure source, gas springs provide a more stable pressure and are now widely applied in dies.
Product Features
1. Space savingCompact products with high load, long stroke and small size are available.
Only a little space is required to achieve high load performance.
2. Large initial load
An initial load up to 95,400 N is available at the start of the stroke.
Unlike coil springs, there is no need to apply precompression, which helps simplify the operational process.
3. Various strokes
With a maximum stroke of 125 mm, the product is suitable for deep drawing.
4. Piping supported
Gas springs that support piping and piping parts are available, which are suitable for users with a need for load adjustment and air pressure confirmation.
Example of Use
Application of gas springs in dies:
Precautions

Related Products
| Gas Spring Plates -Bearing Surface Fixed Type- | Gas Spring Plates -Lower Groove Fixed Type- | Gas Spring Plates -Upper Groove Fixed Type E-FCQ- | ||
![]() | ![]() | ![]() | ||
| Part Number: E-FB | Part Number: E-FFC | Part Number: E-FCQ |
Dimensional Drawing

Specification Table
| Weight (kg) | D | D1 | d | L | H | e | R | T | F | G | Ma Tap hole for mounting | J | Q | C Charging port | Load N{kgf} | Part Number | Adaptable plate | ||
| Initial load | Maximum Load | Type | Initial load - S | Vertical | |||||||||||||||
| 0.06 | 19 | 17 | 11 | 44 | 37 | 17 | 1 | 6 | - | - | M6×6 | - | 1 | M6 | 1700 {173} | 2500{255} | E-GSV | 170-7 | E-FCC19 E-FC19 |
| 0.06 | 50 | 40 | 2600{265} | 170-10 | |||||||||||||||
| 0.07 | 56 | 43 | 2700{276} | 170-13 | |||||||||||||||
| 0.07 | 60 | 45 | 2700{276} | 170-15 | |||||||||||||||
| 0.07 | 68 | 49 | 2800{286} | 170-19 | |||||||||||||||
| 0.08 | 80 | 55 | 2800{286} | 170-25 | |||||||||||||||
| 0.09 | 94 | 62 | 2900{296} | 170-32 | |||||||||||||||
| 0.09 | 106 | 68 | 2900{296} | 170-38 | |||||||||||||||
| 0.11 | 130 | 80 | 2900{296} | 170-50 | |||||||||||||||
| 0.12 | 156 | 93 | 3000{306} | 170-63 | |||||||||||||||
| 0.14 | 185 | 110 | 3000{306} | 170-75 | |||||||||||||||
| 0.15 | 195 | 115 | 3000{306} | 170-80 | |||||||||||||||
| 0.17 | 235 | 135 | 3000{306} | 170-100 | |||||||||||||||
| 0.19 | 285 | 160 | 3000{306} | 170-125 | |||||||||||||||
| 0.01 | 25 | 23 | 15 | 44 | 37 | 17 | 1 | 6 | - | - | M6×6 | - | 1 | M6 | 3200 {326} | 4900{500} | 320-7 | E-FCC25 E-FC25 | |
| 0.10 | 50 | 40 | 5000{510} | 320-10 | |||||||||||||||
| 0.11 | 56 | 43 | 5100{520} | 320-13 | |||||||||||||||
| 0.11 | 60 | 45 | 5200{531} | 320-15 | |||||||||||||||
| 0.12 | 68 | 49 | 5200{531} | 320-19 | |||||||||||||||
| 0.13 | 80 | 55 | 5300{541} | 320-25 | |||||||||||||||
| 0.14 | 94 | 62 | 5400{551} | 320-32 | |||||||||||||||
| 0.15 | 106 | 68 | 5400{551} | 320-38 | |||||||||||||||
| 0.17 | 130 | 80 | 5400{551} | 320-50 | |||||||||||||||
| 0.19 | 156 | 93 | 5500{561} | 320-63 | |||||||||||||||
| 0.22 | 185 | 110 | 5500{561} | 320-75 | |||||||||||||||
| 0.23 | 195 | 115 | 5500{561} | 320-80 | |||||||||||||||
| 0.26 | 235 | 135 | 5500{561} | 320-100 | |||||||||||||||
| 0.30 | 285 | 160 | 5500{561} | 320-125 | |||||||||||||||
| 0.16 | 32 | 27 | 16 | 50 | 40 | 12.5 | 1 | 6 | 4 | 3.5 | 2-M6×6 | 20 | 2 | M6 | 3600 {367} | 5300{541} | 350-10 | E-FC32 E-FCQ32 E-FFC32 | |
| 0.17 | 56 | 43 | 5300{541} | 350-13 | |||||||||||||||
| 0.18 | 62 | 46 | 5300{541} | 350-16 | |||||||||||||||
| 0.19 | 68 | 49 | 5300{541} | 350-19 | |||||||||||||||
| 0.21 | 80 | 55 | 5300{541} | 350-25 | |||||||||||||||
| 0.23 | 94 | 62 | 5400{551} | 350-32 | |||||||||||||||
| 0.25 | 106 | 68 | 5400{551} | 350-38 | |||||||||||||||
| 0.29 | 130 | 80 | 5400{551} | 350-50 | |||||||||||||||
| 0.33 | 156 | 93 | 5400{551} | 350-63 | |||||||||||||||
| 0.36 | 180 | 105 | 5400{551} | 350-75 | |||||||||||||||
| 0.38 | 190 | 110 | 5400{551} | 350-80 | |||||||||||||||
| 0.44 | 230 | 130 | 5400{551} | 350-100 | |||||||||||||||
| 0.51 | 280 | 155 | 5400{551} | 350-125 | |||||||||||||||
| 0.24 | 38 | 33 | 20 | 50 | 40 | 12.5 | 1 | 6 | 4 | 4 | 2-M6×6 (Φ20) 2-M6×6 (Φ25) | 20 or 25 | 2 | M6 | 4700 {479} | 6900{704} | 500-10 | E-FC38 E-FCQ38 E-FFC38 | |
| 0.25 | 56 | 43 | 7100{724} | 500-13 | |||||||||||||||
| 0.26 | 62 | 46 | 7100{724} | 500-16 | |||||||||||||||
| 0.28 | 68 | 49 | 7100{724} | 500-19 | |||||||||||||||
| 0.31 | 80 | 55 | 7200{735} | 500-25 | |||||||||||||||
| 0.34 | 94 | 62 | 7200{735} | 500-32 | |||||||||||||||
| 0.37 | 106 | 68 | 7200{735} | 500-38 | |||||||||||||||
| 0.42 | 130 | 80 | 7200{735} | 500-50 | |||||||||||||||
| 0.48 | 156 | 93 | 7200{735} | 500-63 | |||||||||||||||
| 0.54 | 180 | 105 | 7300{745} | 500-75 | |||||||||||||||
| 0.56 | 190 | 110 | 7300{745} | 500-80 | |||||||||||||||
| 0.66 | 230 | 130 | 7300{745} | 500-100 | |||||||||||||||
| 0.77 | 280 | 155 | 7300{745} | 500-125 | |||||||||||||||
| 0.36 | 45 | 39 | 25 | 52 | 42 | 16.5 | 1 | 6 | 4 | 4 | 2-M8×6 | 20 | 2 | M6 | 7400 {755} | 11300{1153} | 750-10 | E-FC45 E-FCQ45 E-FFC45 E-FB45 | |
| 0.38 | 58 | 45 | 11400{1163} | 750-13 | |||||||||||||||
| 0.39 | 64 | 48 | 11500{1173} | 750-16 | |||||||||||||||
| 0.41 | 70 | 51 | 11500{1173} | 750-19 | |||||||||||||||
| 0.45 | 82 | 57 | 11800{1204} | 750-25 | |||||||||||||||
| 0.50 | 96 | 64 | 11800{1203} | 750-32 | |||||||||||||||
| 0.54 | 108 | 70 | 11800{1204} | 750-38 | |||||||||||||||
| 0.61 | 132 | 82 | 11800{1204} | 750-50 | |||||||||||||||
| 0.70 | 158 | 95 | 11800{1204} | 750-63 | |||||||||||||||
| 0.77 | 182 | 107 | 11800{1204} | 750-75 | |||||||||||||||
| 0.81 | 192 | 112 | 11800{1204} | 750-80 | |||||||||||||||
| 0.93 | 232 | 132 | 11800{1204} | 750-100 | |||||||||||||||
| 1.10 | 282 | 157 | 11800{1204} | 750-125 | |||||||||||||||
| 0.49 | 50 | 43 | 28 | 58 | 48 | 17.5 | 2 | 6 | 8 | 7 | 2-M8×6 | 20 | 3 | M6 | 9200 {938} | 13600{1388} | 1000-10 | E-FC50 E-FCQ50 E-FFC50 E-FB50 | |
| 0.51 | 64 | 51 | 13900{1418} | 1000-13 | |||||||||||||||
| 0.54 | 70 | 54 | 14100{1439} | 1000-16 | |||||||||||||||
| 0.56 | 76 | 57 | 14300{1459} | 1000-19 | |||||||||||||||
| 0.61 | 88 | 63 | 14500{1480} | 1000-25 | |||||||||||||||
| 0.67 | 102 | 70 | 14600{1490} | 1000-32 | |||||||||||||||
| 0.71 | 114 | 76 | 14700{1500} | 1000-38 | |||||||||||||||
| 0.81 | 138 | 88 | 14800{1510} | 1000-50 | |||||||||||||||
| 0.91 | 164 | 101 | 14900{1520} | 1000-63 | |||||||||||||||
| 1.05 | 188 | 113 | 15000{1531} | 1000-75 | |||||||||||||||
| 1.09 | 198 | 118 | 15000{1531} | 1000-80 | |||||||||||||||
| 1.21 | 238 | 138 | 15100{1541} | 1000-100 | |||||||||||||||
| 1.41 | 288 | 163 | 15100{1541} | 1000-125 | |||||||||||||||
| 0.49 | 50 | 43 | 28 | 58 | 48 | 17.5 | 2 | 6 | 8 | 7 | 2-M8×6 | 20 | 3 | M6 | 10600 {1080} | 15400{1571} | 1200-10 | E-FC50 E-FCQ50 E-FFC50 E-FB50 | |
| 0.51 | 64 | 51 | 15700{1602} | 1200-13 | |||||||||||||||
| 0.54 | 70 | 54 | 16000{1633} | 1200-16 | |||||||||||||||
| 0.56 | 76 | 57 | 16200{1653} | 1200-19 | |||||||||||||||
| 0.61 | 88 | 63 | 16400{1673} | 1200-25 | |||||||||||||||
| 0.67 | 102 | 70 | 16600{1694} | 1200-32 | |||||||||||||||
| 0.71 | 114 | 76 | 16700{1704} | 1200-38 | |||||||||||||||
| 0.81 | 138 | 88 | 16800{1714} | 1200-50 | |||||||||||||||
| 0.91 | 164 | 101 | 16900{1724} | 1200-63 | |||||||||||||||
| 1.05 | 188 | 113 | 17000{1735} | 1200-75 | |||||||||||||||
| 1.09 | 198 | 118 | 17000{1735} | 1200-80 | |||||||||||||||
| 1.21 | 238 | 138 | 17100{1745} | 1200-100 | |||||||||||||||
| 1.41 | 288 | 163 | 17100{1745} | 1200-125 | |||||||||||||||
| 0.88 | 63 | 56 | 36 | 64 | 54 | 19 | 2 | 6 | 8 | 7 | 4-M8×6 (Φ20) 4-M8×6 (Φ40) | 20 or 40 | 3 | M6 | 15000 {1530} | 22100{2255} | 1500-10 | E-FC63 E-FCQ63 E-FFC63 E-FB50 | |
| 0.92 | 70 | 57 | 22600{2306} | 1500-13 | |||||||||||||||
| 0.96 | 76 | 60 | 23000{2347} | 1500-16 | |||||||||||||||
| 0.99 | 82 | 63 | 23200{2367} | 1500-19 | |||||||||||||||
| 1.06 | 94 | 69 | 23400{2388} | 1500-25 | |||||||||||||||
| 1.14 | 108 | 76 | 23900{2439} | 1500-32 | |||||||||||||||
| 1.21 | 120 | 82 | 24000{2449} | 1500-38 | |||||||||||||||
| 1.35 | 144 | 94 | 24200{2469} | 1500-50 | |||||||||||||||
| 1.51 | 170 | 107 | 24400{2490} | 1500-63 | |||||||||||||||
| 1.65 | 194 | 119 | 24500{2500} | 1500-75 | |||||||||||||||
| 1.71 | 204 | 124 | 24500{2500} | 1500-80 | |||||||||||||||
| 1.94 | 244 | 144 | 24600{2510} | 1500-100 | |||||||||||||||
| 2.23 | 294 | 169 | 24700{2520} | 1500-125 | |||||||||||||||
| 1.25 | 75 | 67 | 45 | 65 | 55 | 21 | 2.5 | 6 | 8 | 7 | 4-M8×6 | 40 | 3 | M6 | 24000 {2447} | 33900{3459} | 2400-10 | E-FC75 E-FCQ75 E-FFC75 E-FB75 | |
| 1.30 | 71 | 58 | 35000{3571} | 2400-13 | |||||||||||||||
| 1.36 | 77 | 61 | 37700{3847} | 2400-16 | |||||||||||||||
| 1.40 | 83 | 64 | 38200{3898} | 2400-19 | |||||||||||||||
| 1.50 | 95 | 70 | 38300{3908} | 2400-25 | |||||||||||||||
| 1.61 | 109 | 77 | 38500{3929} | 2400-32 | |||||||||||||||
| 1.70 | 121 | 83 | 38800{3959} | 2400-38 | |||||||||||||||
| 1.89 | 145 | 95 | 39000{3980} | 2400-50 | |||||||||||||||
| 2.09 | 171 | 108 | 39500{4031} | 2400-63 | |||||||||||||||
| 2.28 | 195 | 120 | 39500{4031} | 2400-75 | |||||||||||||||
| 2.36 | 205 | 125 | 39600{4041} | 2400-80 | |||||||||||||||
| 2.67 | 245 | 145 | 39700{4051} | 2400-100 | |||||||||||||||
| 3.07 | 295 | 170 | 39700{4051} | 2400-125 | |||||||||||||||
| 2.76 | 95 | 87 | 60 | 90 | 74 | 24 | 2.5 | 10.5 | 8 | 7 | 4-M8×13 | 60 | 3 | G1/8 | 42000 {4283} | 62400{6367} | 4200-16 | E-FC95 E-FCQ95 E-FFC95 E-FB95 | |
| 2.83 | 96 | 77 | 63600{6490} | 4200-19 | |||||||||||||||
| 2.98 | 108 | 83 | 65300{6663} | 4200-25 | |||||||||||||||
| 3.16 | 122 | 90 | 66700{6806} | 4200-32 | |||||||||||||||
| 3.30 | 134 | 96 | 67600{6898} | 4200-38 | |||||||||||||||
| 3.60 | 158 | 108 | 68800{7020} | 4200-50 | |||||||||||||||
| 3.93 | 184 | 121 | 69600{7102} | 4200-63 | |||||||||||||||
| 4.20 | 208 | 133 | 70200{7163} | 4200-75 | |||||||||||||||
| 4.35 | 218 | 138 | 70400{7184} | 4200-80 | |||||||||||||||
| 4.85 | 258 | 158 | 70900{7235} | 4200-100 | |||||||||||||||
| 5.47 | 308 | 183 | 71400{7286} | 4200-125 | |||||||||||||||
| 5.06 | 120 | 112 | 75 | 100 | 84 | 25.5 | 2.5 | 10.5 | 8 | 7 | 4-M10×13 | 80 | 3 | G1/8 | 66000 {6730} | 96200{9816} | 6600-16 | E-FC120 E-FCQ120 E-FFC120 E-FB120 | |
| 5.17 | 106 | 87 | 98100{10010} | 6600-19 | |||||||||||||||
| 5.42 | 118 | 93 | 101000{10306} | 6600-25 | |||||||||||||||
| 5.69 | 132 | 100 | 103400{10551} | 6600-32 | |||||||||||||||
| 5.93 | 144 | 106 | 104800{10694} | 6600-38 | |||||||||||||||
| 6.04 | 168 | 118 | 106900{10908} | 6600-50 | |||||||||||||||
| 6.90 | 194 | 131 | 108400{11061} | 6600-63 | |||||||||||||||
| 7.40 | 218 | 143 | 109300{11153} | 6600-75 | |||||||||||||||
| 7.60 | 228 | 148 | 109600{11184} | 6600-80 | |||||||||||||||
| 8.40 | 268 | 168 | 110600{11286} | 6600-100 | |||||||||||||||
| 9.40 | 318 | 193 | 111500{11378} | 6600-125 | |||||||||||||||
| 9.51 | 150 | 142 | 90 | 116 | 97 | 27.5 | 2.5 | 6 | 8 | 8 | 4-M10×13 | 100 | 3 | G1/8 | 95400 {9728} | 138400 {14122} | 9500-19 | E-FC150 E-FCQ150 E-FFC150 E-FB150 | |
| 9.90 | 128 | 103 | 142300 {14520} | 9500-25 | |||||||||||||||
| 10.30 | 142 | 110 | 145400 {14837} | 9500-32 | |||||||||||||||
| 10.70 | 154 | 116 | 147400 {15041} | 9500-38 | |||||||||||||||
| 11.40 | 178 | 128 | 150200 {15327} | 9500-50 | |||||||||||||||
| 12.20 | 204 | 141 | 152100 {15520} | 9500-63 | |||||||||||||||
| 13.00 | 228 | 153 | 153400 {15653} | 9500-75 | |||||||||||||||
| 13.30 | 238 | 158 | 153800 {15694} | 9500-80 | |||||||||||||||
| 14.60 | 278 | 178 | 155200 {15837} | 9500-100 | |||||||||||||||
| 16.10 | 328 | 203 | 156300 {15949} | 9500-125 | |||||||||||||||
The initial load (±10%) is value at 20°C. The maximum load is theoretical value under static condition. Load depends on temperature.● Load {kgf} = Load N × 0.101972
● Load {N} = Load kgf × 9.80665
● Nitrogen gas charge pressure kgf/cm2 = MPa × 10.1972; MPa = kgf/cm2 × 0.0980665


