Economy Coil Spring -E-SWS-

Brand :
MISUMI
Caution
Product Description
Drawing / Product specification

Specification table
| D | d | L | Spring constant N/mm {kgf/mm} | F=L×40% | Part Number | U/Price | |
| Fmm | Load N {kgf} | Type D-L | 1~19 | ||||
| 10.5 | 5.5 | 20 | 10.90{1.11} | 8.0 | 87.2 {8.9} | E-SWS 10.5-20 | |
| 25 | 8.72{0.89} | 10.0 | 25 | ||||
| 30 | 7.27{0.74} | 12.0 | 30 | ||||
| 35 | 6.23{0.64} | 14.0 | 35 | ||||
| 40 | 5.45{0.56} | 16.0 | 40 | ||||
| 45 | 4.84{0.49} | 18.0 | 45 | ||||
| 50 | 4.36{0.44} | 20.0 | 50 | ||||
| 55 | 3.96{0.40} | 22.0 | 55 | ||||
| 60 | 3.63{0.37} | 24.0 | 60 | ||||
| 65 | 3.35{0.34} | 26.0 | 65 | ||||
| 70 | 3.11{0.32} | 28.0 | 70 | ||||
| 75 | 2.91{0.30} | 30.0 | 75 | ||||
| 80 | 2.73{0.28} | 32.0 | 80 | ||||
| 12.5 | 6.5 | 20 | 15.25{1.56} | 8.0 | 122.0 {12.4} | E-SWS 12.5-20 | |
| 25 | 12.20{1.24} | 10.0 | 25 | ||||
| 30 | 10.17{1.04} | 12.0 | 30 | ||||
| 35 | 8.71{0.89} | 14.0 | 35 | ||||
| 40 | 7.63{0.78} | 16.0 | 40 | ||||
| 45 | 6.78{0.69} | 18.0 | 45 | ||||
| 50 | 6.10{0.62} | 20.0 | 50 | ||||
| 55 | 5.55{0.57} | 22.0 | 55 | ||||
| 60 | 5.08{0.52} | 24.0 | 60 | ||||
| 65 | 4.69{0.48} | 26.0 | 65 | ||||
| 70 | 4.36{0.44} | 28.0 | 70 | ||||
| 75 | 4.07{0.41} | 30.0 | 75 | ||||
| 80 | 3.81{0.39} | 32.0 | 80 | ||||
| 14.5 | 8.5 | 20 | 24.50{2.50} | 8.0 | 196.0 {20.0} | E-SWS 14.5-20 | |
| 25 | 19.61{2.00} | 10.0 | 25 | ||||
| 30 | 16.33{1.67} | 12.0 | 30 | ||||
| 35 | 14.00{1.43} | 14.0 | 35 | ||||
| 40 | 12.25{1.25} | 16.0 | 40 | ||||
| 45 | 10.89{1.11} | 18.0 | 45 | ||||
| 50 | 9.80{1.00} | 20.0 | 50 | ||||
| 55 | 8.91{0.91} | 22.0 | 55 | ||||
| 60 | 8.17{0.83} | 24.0 | 60 | ||||
| 65 | 7.54{0.77} | 26.0 | 65 | ||||
| 70 | 7.00{0.71} | 28.0 | 70 | ||||
| 75 | 6.53{0.67} | 30.0 | 75 | ||||
| 80 | 6.13{0.62} | 32.0 | 80 | ||||
| 90 | 5.44{0.56} | 36.0 | 90 | ||||
| 100 | 4.90{0.50} | 40.0 | 100 | ||||
| 125 | 3.92{0.40} | 50.0 | 125 | ||||
| 150 | 3.27{0.33} | 60.0 | 150 | ||||
| 17 | 10.5 | 25 | 29.42{3.00} | 10.0 | 294.2 {30.0} | E-SWS 17-25 | |
| 30 | 24.52{2.50} | 12.0 | 30 | ||||
| 35 | 21.01{2.14} | 14.0 | 35 | ||||
| 40 | 18.39{1.88} | 16.0 | 40 | ||||
| 45 | 16.34{1.67} | 18.0 | 45 | ||||
| 50 | 14.71{1.50} | 20.0 | 50 | ||||
| 55 | 13.37{1.36} | 22.0 | 55 | ||||
| 60 | 12.26{1.25} | 24.0 | 60 | ||||
| 65 | 11.32{1.15} | 26.0 | 65 | ||||
| 70 | 10.51{1.07} | 28.0 | 70 | ||||
| 75 | 9.81{1.00} | 30.0 | 75 | ||||
| 80 | 9.19{0.94} | 32.0 | 80 | ||||
| 90 | 8.17{0.83} | 36.0 | 90 | ||||
| 100 | 7.35{0.75} | 40.0 | 100 | ||||
| 125 | 5.88{0.60} | 50.0 | 125 | ||||
| 150 | 4.90{0.50} | 60.0 | 150 | ||||
| 21 | 13.5 | 30 | 35.17{3.59} | 12.0 | 422.0 {43.0} | E-SWS 21-30 | |
| 35 | 30.14{3.07} | 14.0 | 35 | ||||
| 40 | 26.38{2.69} | 16.0 | 40 | ||||
| 45 | 23.44{2.39} | 18.0 | 45 | ||||
| 50 | 21.10{2.15} | 20.0 | 50 | ||||
| 55 | 19.18{1.96} | 22.0 | 55 | ||||
| 60 | 17.58{1.79} | 24.0 | 60 | ||||
| 65 | 16.23{1.66} | 26.0 | 65 | ||||
| 70 | 15.07{1.54} | 28.0 | 70 | ||||
| 75 | 14.07{1.43} | 30.0 | 75 | ||||
| 80 | 13.19{1.34} | 32.0 | 80 | ||||
| 90 | 11.72{1.20} | 36.0 | 90 | ||||
| 100 | 10.55{1.08} | 40.0 | 100 | ||||
| 110 | 9.59{0.98} | 44.0 | 110 | ||||
| 120 | 8.79{0.90} | 48.0 | 120 | ||||
| 125 | 8.44{0.86} | 50.0 | 125 | ||||
| 130 | 8.12{0.83} | 52.0 | 130 | ||||
| 140 | 7.54{0.77} | 56.0 | 140 | ||||
| 150 | 7.03{0.72} | 60.0 | 150 | ||||
| 175 | 6.03{0.61} | 70.0 | 175 | ||||
| 200 | 5.28{0.54} | 80.0 | 200 | ||||
| 26 | 16.5 | 30 | 47.42{4.84} | 12.0 | 569.0 {58.0} | E-SWS 26-30 | |
| 35 | 40.64{4.14} | 14.0 | 35 | ||||
| 40 | 35.56{3.63} | 16.0 | 40 | ||||
| 45 | 31.61{3.22} | 18.0 | 45 | ||||
| 50 | 28.45{2.90} | 20.0 | 50 | ||||
| 55 | 25.86{2.64} | 22.0 | 55 | ||||
| 60 | 23.71{2.42} | 24.0 | 60 | ||||
| 65 | 21.88{2.23} | 26.0 | 65 | ||||
| 70 | 20.32{2.07} | 28.0 | 70 | ||||
| 75 | 18.97{1.93} | 30.0 | 75 | ||||
| 80 | 17.78{1.81} | 32.0 | 80 | ||||
| 90 | 15.81{1.61} | 36.0 | 90 | ||||
| 100 | 14.23{1.45} | 40.0 | 100 | ||||
| 110 | 12.93{1.32} | 44.0 | 110 | ||||
| 120 | 11.85{1.21} | 48.0 | 120 | ||||
| 125 | 11.38{1.16} | 50.0 | 125 | ||||
| 130 | 10.94{1.12} | 52.0 | 130 | ||||
| 140 | 10.16{1.04} | 56.0 | 140 | ||||
| 150 | 9.48{0.97} | 60.0 | 150 | ||||
| 175 | 8.13{0.83} | 70.0 | 175 | ||||
| 200 | 7.11{0.73} | 80.0 | 200 | ||||
| 225 | 6.32{0.64} | 90.0 | 225 | ||||
| 250 | 5.69{0.58} | 100.0 | 250 | ||||
| 31 | 21 | 40 | 49.00{5.00} | 16.0 | 784.0 {79.9} | E-SWS 31-40 | |
| 45 | 43.56{4.44} | 18.0 | 45 | ||||
| 50 | 39.20{4.00} | 20.0 | 50 | ||||
| 55 | 35.64{3.63} | 22.0 | 55 | ||||
| 60 | 32.67{3.33} | 24.0 | 60 | ||||
| 65 | 30.15{3.07} | 26.0 | 65 | ||||
| 70 | 28.00{2.86} | 28.0 | 70 | ||||
| 75 | 26.13{2.66} | 30.0 | 75 | ||||
| 80 | 24.50{2.50} | 32.0 | 80 | ||||
| 90 | 21.78{2.22} | 36.0 | 90 | ||||
| 100 | 19.60{2.00} | 40.0 | 100 | ||||
| 110 | 17.82{1.82} | 44.0 | 110 | ||||
| 120 | 16.33{1.67} | 48.0 | 120 | ||||
| 125 | 15.68{1.60} | 50.0 | 125 | ||||
| 130 | 15.08{1.54} | 52.0 | 130 | ||||
| 140 | 14.00{1.43} | 56.0 | 140 | ||||
| 150 | 13.07{1.33} | 60.0 | 150 | ||||
| 160 | 12.25{1.25} | 64.0 | 160 | ||||
| 170 | 11.53{1.18} | 68.0 | 170 | ||||
| 175 | 11.20{1.14} | 70.0 | 175 | ||||
| 180 | 10.89{1.11} | 72.0 | 180 | ||||
| 190 | 10.32{1.05} | 76.0 | 190 | ||||
| 200 | 9.80{1.00} | 80.0 | 200 | ||||
| 250 | 7.84{0.80} | 100.0 | 250 | ||||
| 300 | 6.53{0.67} | 120.0 | 300 | ||||
| 37 | 26 | 40 | 52.13{5.32} | 16.0 | 834.0 {85.0} | E-SWS 37-40 | |
| 45 | 46.33{4.72} | 18.0 | 45 | ||||
| 50 | 41.70{4.25} | 20.0 | 50 | ||||
| 55 | 37.91{3.87} | 22.0 | 55 | ||||
| 60 | 34.75{3.54} | 24.0 | 60 | ||||
| 65 | 32.08{3.27} | 26.0 | 65 | ||||
| 70 | 29.79{3.04} | 28.0 | 70 | ||||
| 75 | 27.80{2.83} | 30.0 | 75 | ||||
| 80 | 26.06{2.66} | 32.0 | 80 | ||||
| 90 | 23.17{2.36} | 36.0 | 90 | ||||
| 100 | 20.85{2.13} | 40.0 | 100 | ||||
| 110 | 18.95{1.93} | 44.0 | 110 | ||||
| 120 | 17.38{1.77} | 48.0 | 120 | ||||
| 125 | 16.68{1.70} | 50.0 | 125 | ||||
| 130 | 16.04{1.64} | 52.0 | 130 | ||||
| 140 | 14.89{1.52} | 56.0 | 140 | ||||
| 150 | 13.90{1.42} | 60.0 | 150 | ||||
| 160 | 13.03{1.33} | 64.0 | 160 | ||||
| 170 | 12.26{1.25} | 68.0 | 170 | ||||
| 175 | 11.91{1.21} | 70.0 | 175 | ||||
| 180 | 11.58{1.18} | 72.0 | 180 | ||||
| 190 | 10.97{1.12} | 76.0 | 190 | ||||
| 200 | 10.43{1.06} | 80.0 | 200 | ||||
| 250 | 8.34{0.85} | 100.0 | 250 | ||||
| 300 | 6.95{0.71} | 120.0 | 300 | ||||
| 44.5 | 31 | 50 | 50.15{5.11} | 20.0 | 1003 {102} | E-SWS 44.5-50 | |
| 60 | 41.79{4.26} | 24.0 | 60 | ||||
| 70 | 35.82{3.65} | 28.0 | 70 | ||||
| 80 | 31.34{3.20} | 32.0 | 80 | ||||
| 90 | 27.86{2.84} | 36.0 | 90 | ||||
| 100 | 25.08{2.56} | 40.0 | 100 | ||||
| 110 | 22.80{2.32} | 44.0 | 110 | ||||
| 120 | 20.90{2.13} | 48.0 | 120 | ||||
| 130 | 19.29{1.97} | 52.0 | 130 | ||||
| 140 | 17.91{1.83} | 56.0 | 140 | ||||
| 150 | 16.72{1.70} | 60.0 | 150 | ||||
| 160 | 15.67{1.60} | 64.0 | 160 | ||||
| 46 | 33 | 50 | 63.74{6.50} | 20.0 | 1275 {130} | E-SWS 46-50 | |
| 60 | 53.12{5.42} | 24.0 | 60 | ||||
| 70 | 45.53{4.64} | 28.0 | 70 | ||||
| 80 | 39.84{4.06} | 32.0 | 80 | ||||
| 90 | 35.41{3.61} | 36.0 | 90 | ||||
| 100 | 31.87{3.25} | 40.0 | 100 | ||||
| 110 | 28.97{2.95} | 44.0 | 110 | ||||
| 120 | 26.56{2.71} | 48.0 | 120 | ||||
| 125 | 25.50{2.60} | 50.0 | 125 | ||||
| 130 | 24.52{2.50} | 52.0 | 130 | ||||
| 140 | 22.77{2.32} | 56.0 | 140 | ||||
| 52 | 37 | 60 | 65.42{6.67} | 24.0 | 1570 {160} | E-SWS 52-60 | |
| 70 | 56.07{5.72} | 28.0 | 70 | ||||
| 80 | 49.06{5.00} | 32.0 | 80 | ||||
| 90 | 43.61{4.45} | 36.0 | 90 | ||||
| 100 | 39.25{4.00} | 40.0 | 100 | ||||
| 110 | 35.68{3.64} | 44.0 | 110 | ||||
| 120 | 32.71{3.34} | 48.0 | 120 | ||||
| 130 | 30.19{3.08} | 52.0 | 130 | ||||
| 140 | 28.04{2.86} | 56.0 | 140 | ||||
| 150 | 26.17{2.67} | 60.0 | 150 | ||||
| 175 | 22.43{2.29} | 70.0 | 175 | ||||
| 200 | 19.63{2.00} | 80.0 | 200 | ||||
| 225 | 17.44{1.78} | 90.0 | 225 | ||||
| 250 | 15.70{1.60} | 100.0 | 250 | ||||
(SI unit) N=N/mm × Fmm
kgf=kgf/mm × Fmm
(kgf=N×0.101972)
Order
| Part Number | |||
| E-SWS21-100 |
