Economy Round Distance Plates, E-DTPM

Brand :
MISUMI
Caution
Product Description
Drawing / Product specification

Specification table
■Round distance plates
| Bolt hole | H | Catalog No. | T | Color | |
| Type | D | ||||
| One hole | 6 | E-DTPM (Induction hardened) | 20 | ||
| 15 | 45 | 30 | |||
| 40 | |||||
| 6 | 20 | ||||
| 15 | 55 | 30 | R (Red) | ||
| 40 | |||||
| Two hole | 15 | E-DTPM (Induction hardened) | 30 | ||
| 65 | 40 | Y (Yellow) | |||
| 50 | |||||
| 30 | |||||
| 80 | 40 | N (Normal) | |||
| 50 | |||||
| 30 | |||||
| 90 | 40 | ||||
| 50 | |||||
Order
| Catalog No. | - | B | - | T | - | Color(R・Y・N) | |
| E-DTPM 45 | - | 30 | - | R |