Economy Square Distance Plates, E-DTPK

Brand :
MISUMI
Caution
Product Description
Drawing / Product specification

Specification table
■Square distance plates
| H | P | Catalog No. | B | T | Color | |
| Type | A | |||||
| 6 | E-DTPK (Induction hardened) | 38 | 20 | |||
| 15 | 30 | 60 | 30 | |||
| 40 | ||||||
| 6 | 20 | |||||
| 15 | 55 | 80 | 30 | |||
| 40 | ||||||
| 6 | 50 | 20 | ||||
| 15 | 30 | 60 | 30 | |||
| 40 | R (Red) | |||||
| 6 | 20 | |||||
| 15 | 55 | 80 | 30 | |||
| 40 | Y (Yellow) | |||||
| 6 | 60 | 20 | ||||
| 15 | 55 | 80 | 30 | |||
| 40 | N (Normal) | |||||
| 6 | 20 | |||||
| 15 | 70 | 100 | 30 | |||
| 40 | ||||||
| 6 | 80 | 20 | ||||
| 15 | 70 | 100 | 30 | |||
| 40 | ||||||
| 6 | 20 | |||||
| 15 | 85 | 120 | 30 | |||
| 40 | ||||||
Order
| Catalog No. | - | B | - | T | - | Color(R・Y・N) | |
| E-DTPK 50 | - | 80 | - | 30 | - | N |