Loading...

E-Holder Guide Post Set -Movable Stopper – Resin Type With Dowel Hole-

Brand :
MISUMI

Caution

    Product Description



    Accessories:
    Socket head cap screws x 8Pcs
    Dowel Pins x 4Pcs

    Drawing / Product specification

         Accessories: Ball Cage
    Part CodePillar Length
    E-MBJ25-5080~140mm
    E-MBJ25-60150~160mm
    E-MBJ25-70170~200mm
    E-MBJ32-5080~140mm
    E-MBJ32-60150~160mm
    E-MBJ32-70170~200mm
    E-MBJ32-80220mm
    E-MBJ32-100220~300mm
    E-MBJ38-5080~140mm
    E-MBJ38-60150~160mm
    E-MBJ38-70170~200mm
    E-MBJ38-80220mm
    E-MBJ38-100220~300mm
    E-MBJ50-70170~200mm
    E-MBJ50-80220mm
    E-MBJ50-100220~300mm
    E-MBJ50-120350mm
    FG260
     20mncr5
    60~62HRC
     POM (Polyacetal Resin)
     ④ EN-31
    60~63HRC
         (Induction Hardening)

    Perpendicularity of guide holder bottom and guide post: 0.02/100mm
    Bush/Holder flatness is 0.02mm

    Specification table

    DD1ABCdHH1Ta1b1e
    25+0.020
    +0.000
    31+0.020
    +0.000
    84484693050206633158+0.010
    -0.005
    32401005856114060207638188
    3846130757311507025100502210
    505815590871465902512562.53010
    Catalog No.L
    TypeD
    E-MYJP2590100110120130140150160170180200     
    32  110120130140150160170180200220240260  
    38    130140150160170180200220240260300 
    50        170180200220240260300350

    Order

            
     

    E-Holder Guide Post Set E-MYJP

     Catalog No.-L  
       E-MYJP32-180  

    Alterations

               
     

    E-Holder Guide Post Set E-MYJP

     Catalog No.-L-SET  
       E-MYJP32-180-SET  
    AlterationCodeSpec.
    Including Dowel and BoltSETBolt-8 Pcs
    Dowel-4Pcs
    E-Holder Guide Post Set -Movable Stopper – Resin Type With Dowel Hole- | MISUMI | MISUMI India