Economy Guide Post

Brand :
MISUMI
Caution
Product Description
Drawing / Product specification

S45C
55~60HRC
(Induction Hardening)
55~60HRC
(Induction Hardening)
Specification table
| D | D1p6 | D2 | H | E | S | H1 | Catalog No. | L | |||
| Type | D | ||||||||||
| 30 | -0.005 -0.015 | 30 | +0.035 +0.022 | 26 | 40 | 8 | 5 | 10 | E-GPM | 30 | 100 |
| 120 | |||||||||||
| 140 | |||||||||||
| 160 | |||||||||||
| 180 | |||||||||||
| 40 | -0.005 -0.015 | 40 | +0.042 +0.026 | 36 | 50 | 8 | 5 | 40 | 120 | ||
| 140 | |||||||||||
| 160 | |||||||||||
| 180 | |||||||||||
| 200 | |||||||||||
| 50 | 50 | 45 | 70 | 10 | 10 | 50 | 160 | ||||
| 180 | |||||||||||
| 200 | |||||||||||
| 250 | |||||||||||
| 300 | |||||||||||
| 60 | -0.010 -0.020 | 60 | +0.051 +0.032 | 55 | 90 | 12 | 10 | 60 | 200 | ||
| 220 | |||||||||||
| 250 | |||||||||||
| 300 | |||||||||||
| 350 | |||||||||||
| 80 | -0.010 -0.025 | 80 | +0.051 +0.032 | 75 | 120 | 12 | 10 | 80 | 250 | ||
| 300 | |||||||||||
| 350 | |||||||||||
| 400 | |||||||||||
| 100 | -0.010 -0.025 | 100 | +0.059 +0.037 | 95 | 150 | 12 | 10 | 100 | 300 | ||
| 350 | |||||||||||
| 400 | |||||||||||
Order
| Catalog No. | - | L | ||||
| E-GPM80 | - | 300 | |||||
