Economy Spool Retainers E-CSR

Brand :
MISUMI
Caution
Product Description
Drawing / Product specification

| L | |
|---|---|
| L≦100 | L±0.03 |
| L≧110 | L±0.05 |
Specification table
| De9 | d1 | d2 | d3 | M×P | h | T | ℓ | |
|---|---|---|---|---|---|---|---|---|
| 13 | -0.032 | 13 | 18 | 8.4 | 8×1.25 | 8 | 5 | 15 |
| 16 | -0.075 | 16 | 24 | 10.6 | 10×1.5 | 10 | 8 | 22 |
| 20 | -0.040 | 18 | 28 | 12.6 | 12×1.75 | 12 | 10 | 20 |
| 25 | -0.092 | 24 | 36 | 16.8 | 16×2.0 | 16 | 13 | 27 |
| 32 | -0.050 | 30 | 45 | 20.8 | 20×2.5 | 20 | 16 | 34 |
| -0.112 | ||||||||
| Catalog No. | L | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | D | |||||||||||||||||||||||||
| E-CSR | 13 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | ||||||||||||||||||
| 55 | 60 | 65 | 70 | 75 | 80 | |||||||||||||||||||||
| 85 | 90 | 100 | 110 | 120 | ||||||||||||||||||||||
| 16 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | ||||||||||||||||
| 70 | 75 | 80 | 85 | 90 | 100 | 110 | 120 | |||||||||||||||||||
| 130 | 140 | |||||||||||||||||||||||||
| 20 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | |||||||||||||||||
| 75 | 80 | 85 | 90 | 100 | 110 | 120 | ||||||||||||||||||||
| 130 | 140 | 150 | 160 | |||||||||||||||||||||||
| 170 | 180 | |||||||||||||||||||||||||
| 25 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | |||||||||||||||||
| 85 | 90 | 100 | 110 | 120 | ||||||||||||||||||||||
| 130 | 140 | 150 | 160 | |||||||||||||||||||||||
| 170 | 180 | 200 | ||||||||||||||||||||||||
| 32 | 60 | 70 | 80 | 90 | 100 | |||||||||||||||||||||
| 110 | 120 | 130 | ||||||||||||||||||||||||
| 140 | 150 | 160 | ||||||||||||||||||||||||
| 170 | 180 | 200 | ||||||||||||||||||||||||
Order
| Catalog No. | - | L | ||||
| E-CSR20 | - | 60 | |||||
