Economy Coil Spring E-SWM

Brand :
MISUMI
Caution
Product Description
Drawing / Product specification

Specification table
| D | d | L | Spring constant N/mm {kgf/mm} | F=L x 25.6% | F=L x 28.8% | Catalog No. | |||
|---|---|---|---|---|---|---|---|---|---|
| Fmm | Load N {kgf} | Fmm | Load N {kgf} | Type D-L | |||||
| Operation count | 1,000,000 | 500,000 | |||||||
| 6 | 3 | 15 | 20.4 {2.08} | 3.8 | 79 {8.0} | 4.3 | 88 {9.0} | E-SWM6- | 15 |
| 20 | 15.3 {1.56} | 5.1 | 5.8 | 20 | |||||
| 25 | 12.3 {1.25} | 6.4 | 7.2 | 25 | |||||
| 30 | 10.2 {1.04} | 7.7 | 8.6 | 30 | |||||
| 35 | 8.8 {0.89} | 9.0 | 10.1 | 35 | |||||
| 40 | 7.7 {0.78} | 10.2 | 11.5 | 40 | |||||
| 45 | 6.8 {0.69} | 11.5 | 13.0 | 45 | |||||
| 50 | 6.1 {0.63} | 12.8 | 14.4 | 50 | |||||
| 55 | 5.6 {0.57} | 14.1 | 15.8 | 55 | |||||
| 60 | 5.1 {0.52} | 15.4 | 17.3 | 60 | |||||
| 8 | 4 | 10 | 42.9 {4.37} | 2.6 | 110 {11} | 2.9 | 123 {13} | E-SWM8- | 10 |
| 15 | 28.6 {2.91} | 3.8 | 4.3 | 15 | |||||
| 20 | 21.5 {2.18} | 5.1 | 5.8 | 20 | |||||
| 25 | 17.2 {1.75} | 6.4 | 7.2 | 25 | |||||
| 30 | 14.3 {1.46} | 7.7 | 8.6 | 30 | |||||
| 35 | 12.2 {1.25} | 9.0 | 10.1 | 35 | |||||
| 40 | 10.7 {1.09} | 10.2 | 11.5 | 40 | |||||
| 45 | 9.5 {0.97} | 11.5 | 13.0 | 45 | |||||
| 50 | 8.6 {0.87} | 12.8 | 14.4 | 50 | |||||
| 55 | 7.8 {0.79} | 14.1 | 15.8 | 55 | |||||
| 60 | 7.1 {0.73} | 15.4 | 17.3 | 60 | |||||
| 65 | 6.6 {0.67} | 16.6 | 18.7 | 65 | |||||
| 70 | 6.1 {0.62} | 17.9 | 20.2 | 70 | |||||
| 75 | 5.7 {0.58} | 19.2 | 21.6 | 75 | |||||
| 80 | 5.4 {0.55} | 20.5 | 23.0 | 80 | |||||
| 10 | 5 | 10 | 61.3 {6.25} | 2.6 | 157 {16} | 2.9 | 176 {18} | E-SWM10- | 10 |
| 15 | 40.9 {4.17} | 3.8 | 4.3 | 15 | |||||
| 20 | 30.6 {3.13} | 5.1 | 5.8 | 20 | |||||
| 25 | 24.5 {2.50} | 6.4 | 7.2 | 25 | |||||
| 30 | 20.4 {2.08} | 7.7 | 8.6 | 30 | |||||
| 35 | 17.5 {1.79} | 9.0 | 10.1 | 35 | |||||
| 40 | 15.3 {1.56} | 10.2 | 11.5 | 40 | |||||
| 45 | 13.6 {1.39} | 11.5 | 13.0 | 45 | |||||
| 50 | 12.3 {1.25} | 12.8 | 14.4 | 50 | |||||
| 55 | 11.1 {1.14} | 14.1 | 15.8 | 55 | |||||
| 60 | 10.2 {1.04} | 15.4 | 17.3 | 60 | |||||
| 65 | 9.4 {0.96} | 16.6 | 18.7 | 65 | |||||
| 70 | 8.8 {0.89} | 17.9 | 20.2 | 70 | |||||
| 75 | 8.2 {0.83} | 19.2 | 21.6 | 75 | |||||
| 80 | 7.7 {0.78} | 20.5 | 23.0 | 80 | |||||
| 90 | 6.8 {0.69} | 23.0 | 25.9 | 90 | |||||
| 12 | 6 | 15 | 59.2 {6.04} | 3.8 | 227 {23} | 4.3 | 256 {26} | E-SWM12- | 15 |
| 20 | 44.4 {4.53} | 5.1 | 5.8 | 20 | |||||
| 25 | 35.5 {3.63} | 6.4 | 7.2 | 25 | |||||
| 30 | 29.6 {3.02} | 7.7 | 8.6 | 30 | |||||
| 35 | 25.4 {2.59} | 9.0 | 10.1 | 35 | |||||
| 40 | 22.2 {2.27} | 10.2 | 11.5 | 40 | |||||
| 45 | 19.7 {2.01} | 11.5 | 13.0 | 45 | |||||
| 50 | 17.8 {1.81} | 12.8 | 14.4 | 50 | |||||
| 55 | 16.2 {1.65} | 14.1 | 15.8 | 55 | |||||
| 60 | 14.8 {1.51} | 15.4 | 17.3 | 60 | |||||
| 65 | 13.7 {1.39} | 16.6 | 18.7 | 65 | |||||
| 70 | 12.7 {1.29} | 17.9 | 20.2 | 70 | |||||
| 75 | 11.8 {1.21} | 19.2 | 21.6 | 75 | |||||
| 80 | 11.1 {1.13} | 20.5 | 23.0 | 80 | |||||
| 90 | 9.9 {1.01} | 23.0 | 25.9 | 90 | |||||
| 14 | 7 | 20 | 59.8 {6.09} | 5.1 | 306 {31} | 5.8 | 345 {35} | E-SWM14- | 20 |
| 25 | 47.9 {4.88} | 6.4 | 7.2 | 25 | |||||
| 30 | 39.9 {4.08} | 7.7 | 8.6 | 30 | |||||
| 35 | 34.2 {3.48} | 9.0 | 10.1 | 35 | |||||
| 40 | 29.9 {3.05} | 10.2 | 11.5 | 40 | |||||
| 45 | 26.6 {2.71} | 11.5 | 13.0 | 45 | |||||
| 50 | 23.9 {2.44} | 12.8 | 14.4 | 50 | |||||
| 55 | 21.8 {2.22} | 14.1 | 15.8 | 55 | |||||
| 60 | 19.9 {2.03} | 15.4 | 17.3 | 60 | |||||
| 65 | 18.4 {1.88} | 16.6 | 18.7 | 65 | |||||
| 70 | 17.1 {1.74} | 17.9 | 20.2 | 70 | |||||
| 75 | 16.0 {1.63} | 19.2 | 21.6 | 75 | |||||
| 80 | 15.0 {1.52} | 20.5 | 23.0 | 80 | |||||
| 90 | 13.3 {1.35} | 23.0 | 25.9 | 90 | |||||
| 100 | 12.0 {1.22} | 25.6 | 28.8 | 100 | |||||
| 16 | 8 | 20 | 78.1 {7.97} | 5.1 | 400 {41} | 5.8 | 450 {46} | E-SWM16- | 20 |
| 25 | 62.5 {6.38} | 6.4 | 7.2 | 25 | |||||
| 30 | 52.1 {5.31} | 7.7 | 8.6 | 30 | |||||
| 35 | 44.7 {4.55} | 9.0 | 10.1 | 35 | |||||
| 40 | 39.1 {3.98} | 10.2 | 11.5 | 40 | |||||
| 45 | 34.7 {3.54} | 11.5 | 13.0 | 45 | |||||
| 50 | 31.3 {3.19} | 12.8 | 14.4 | 50 | |||||
| 55 | 28.4 {2.90} | 14.1 | 15.8 | 55 | |||||
| 60 | 26 {2.66} | 15.4 | 17.3 | 60 | |||||
| 65 | 24 {2.45} | 16.6 | 18.7 | 65 | |||||
| 70 | 22.3 {2.28} | 17.9 | 20.2 | 70 | |||||
| 75 | 20.8 {2.13} | 19.2 | 21.6 | 75 | |||||
| 80 | 19.5 {1.99} | 20.5 | 23.0 | 80 | |||||
| 90 | 17.4 {1.77} | 23.0 | 25.9 | 90 | |||||
| 100 | 15.6 {1.59} | 25.6 | 28.8 | 100 | |||||
| 18 | 9 | 20 | 99.6 {10.2} | 5.1 | 510 {52} | 5.8 | 574 {59} | E-SWM18- | 20 |
| 25 | 79.7 {8.13} | 6.4 | 7.2 | 25 | |||||
| 30 | 66.4 {6.77} | 7.7 | 8.6 | 30 | |||||
| 35 | 56.9 {5.80} | 9.0 | 10.1 | 35 | |||||
| 40 | 49.8 {5.08} | 10.2 | 11.5 | 40 | |||||
| 45 | 44.3 {4.51} | 11.5 | 13.0 | 45 | |||||
| 50 | 39.8 {4.06} | 12.8 | 14.4 | 50 | |||||
| 55 | 36.2 {3.69} | 14.1 | 15.8 | 55 | |||||
| 60 | 33.2 {3.39} | 15.4 | 17.3 | 60 | |||||
| 65 | 30.6 {3.13} | 16.6 | 18.7 | 65 | |||||
| 70 | 28.5 {2.90} | 17.9 | 20.2 | 70 | |||||
| 75 | 26.6 {2.71} | 19.2 | 21.6 | 75 | |||||
| 80 | 24.9 {2.54} | 20.5 | 23.0 | 80 | |||||
| 90 | 22.1 {2.26} | 23.0 | 25.9 | 90 | |||||
| 100 | 19.9 {2.03} | 25.6 | 28.8 | 100 | |||||
| 20 | 10 | 20 | 123 {12.5} | 5.1 | 628 {64} | 5.8 | 706 {72} | E-SWM20- | 20 |
| 25 | 98 {10} | 6.4 | 7.2 | 25 | |||||
| 30 | 81.7 {8.33} | 7.7 | 8.6 | 30 | |||||
| 35 | 70 {7.14} | 9.0 | 10.1 | 35 | |||||
| 40 | 61.3 {6.25} | 10.2 | 11.5 | 40 | |||||
| 45 | 54.4 {5.55} | 11.5 | 13.0 | 45 | |||||
| 50 | 49 {5.00} | 12.8 | 14.4 | 50 | |||||
| 55 | 44.5 {4.55} | 14.1 | 15.8 | 55 | |||||
| 60 | 40.8 {4.17} | 15.4 | 17.3 | 60 | |||||
| 65 | 37.7 {3.85} | 16.6 | 18.7 | 65 | |||||
| 70 | 35 {3.57} | 17.9 | 20.2 | 70 | |||||
| 75 | 32.7 {3.33} | 19.2 | 21.6 | 75 | |||||
| 80 | 30.6 {3.13} | 20.5 | 23.0 | 80 | |||||
| 90 | 27.2 {2.78} | 23.0 | 25.9 | 90 | |||||
| 100 | 24.5 {2.50} | 25.6 | 28.8 | 100 | |||||
| 125 | 19.6 {2.00} | 32.0 | 36.0 | 125 | |||||
| 150 | 16.3 {1.67} | 38.4 | 43.2 | 150 | |||||
| 22 | 11 | 25 | 119.0 {12.1} | 6.4 | 761 {78} | 7.2 | 856 {87} | E-SWM22- | 22 |
| 30 | 99.1 {10.1} | 7.7 | 8.6 | 30 | |||||
| 35 | 84.9 {8.66} | 9.0 | 10.1 | 35 | |||||
| 40 | 74.3 {7.58} | 10.2 | 11.5 | 40 | |||||
| 45 | 66.1 {6.74} | 11.5 | 13.0 | 45 | |||||
| 50 | 59.5 {6.06} | 12.8 | 14.4 | 50 | |||||
| 55 | 54 {5.51} | 14.1 | 15.8 | 55 | |||||
| 60 | 49.5 {5.05} | 15.4 | 17.3 | 60 | |||||
| 65 | 45.7 {4.66} | 16.6 | 18.7 | 65 | |||||
| 70 | 42.5 {4.33} | 17.9 | 20.2 | 70 | |||||
| 75 | 39.6 {4.04} | 19.2 | 21.6 | 75 | |||||
| 80 | 37.2 {3.79} | 20.5 | 23.0 | 80 | |||||
| 90 | 33 {3.37} | 23.0 | 25.9 | 90 | |||||
| 100 | 29.7 {3.03} | 25.6 | 28.8 | 100 | |||||
| 125 | 23.8 {2.43} | 32.0 | 36.0 | 150 | |||||
| 150 | 19.8 {2.02} | 38.4 | 43.2 | 150 | |||||
| 25 | 12.5 | 25 | 153 {15.6} | 6.4 | 981 {100} | 7.2 | 1103 {113} | E-SWM25- | 25 |
| 30 | 128 {13} | 7.7 | 8.6 | 30 | |||||
| 35 | 109 {11.2} | 9.0 | 10.1 | 35 | |||||
| 40 | 95.7 {9.77} | 10.2 | 11.5 | 40 | |||||
| 45 | 85.1 {8.68} | 11.5 | 13.0 | 45 | |||||
| 50 | 76.6 {7.81} | 12.8 | 14.4 | 50 | |||||
| 55 | 69.6 {7.10} | 14.1 | 15.8 | 55 | |||||
| 60 | 63.8 {6.51} | 15.4 | 17.3 | 60 | |||||
| 65 | 58.9 {6.01} | 16.6 | 18.7 | 65 | |||||
| 70 | 54.7 {5.58} | 17.9 | 20.2 | 70 | |||||
| 75 | 51 {5.21} | 19.2 | 21.6 | 75 | |||||
| 80 | 47.9 {4.88} | 20.5 | 23.0 | 80 | |||||
| 90 | 42.5 {4.34} | 23.0 | 25.9 | 90 | |||||
| 100 | 38.3 {3.91} | 25.6 | 28.8 | 100 | |||||
| 125 | 30.6 {3.13} | 32.0 | 36.0 | 125 | |||||
| 150 | 25.5 {2.60} | 38.4 | 43.2 | 150 | |||||
| 175 | 21.9 {2.23} | 44.8 | 50.4 | 175 | |||||
| 27 | 13.5 | 25 | 179 {18.3} | 6.4 | 1145 {117} | 7.2 | 1288 {131} | E-SWM27- | 25 |
| 30 | 149.0 {15.2} | 7.7 | 8.6 | 30 | |||||
| 35 | 128 {13} | 9.0 | 10.1 | 35 | |||||
| 40 | 112 {11.4} | 10.2 | 11.5 | 40 | |||||
| 45 | 99.4 {10.1} | 11.5 | 13.0 | 45 | |||||
| 50 | 89.4 {9.13} | 12.8 | 14.4 | 50 | |||||
| 55 | 81.3 {8.30} | 14.1 | 15.8 | 55 | |||||
| 60 | 74.5 {7.60} | 15.4 | 17.3 | 60 | |||||
| 65 | 68.8 {7.02} | 16.6 | 18.7 | 65 | |||||
| 70 | 63.9 {6.52} | 17.9 | 20.2 | 70 | |||||
| 75 | 59.6 {6.08} | 19.2 | 21.6 | 75 | |||||
| 80 | 55.9 {5.70} | 20.5 | 23.0 | 80 | |||||
| 90 | 49.7 {5.07} | 23.0 | 25.9 | 90 | |||||
| 100 | 44.7 {4.56} | 25.6 | 28.8 | 100 | |||||
| 125 | 35.8 {3.65} | 32.0 | 36.0 | 125 | |||||
| 150 | 29.8 {3.04} | 38.4 | 43.2 | 150 | |||||
| 175 | 25.6 {2.61} | 44.8 | 50.4 | 175 | |||||
| 30 | 15 | 25 | 221 {22.5} | 6.4 | 1412 {144} | 7.2 | 1589 {162} | E-SWM30- | 25 |
| 30 | 184 {18.8} | 7.7 | 8.6 | 30 | |||||
| 35 | 158 {16.1} | 9.0 | 10.1 | 35 | |||||
| 40 | 138 {14.1} | 10.2 | 11.5 | 40 | |||||
| 45 | 123 {12.5} | 11.5 | 13.0 | 45 | |||||
| 50 | 110 {11.3} | 12.8 | 14.4 | 50 | |||||
| 55 | 100 {10.2} | 14.1 | 15.8 | 55 | |||||
| 60 | 91.9 {9.38} | 15.4 | 17.3 | 60 | |||||
| 65 | 84.9 {8.65} | 16.6 | 18.7 | 65 | |||||
| 70 | 78.8 {8.04} | 17.9 | 20.2 | 70 | |||||
| 75 | 73.5 {7.50} | 19.2 | 21.6 | 75 | |||||
| 80 | 69 {7.03} | 20.5 | 23.0 | 80 | |||||
| 90 | 61.3 {6.25} | 23.0 | 25.9 | 90 | |||||
| 100 | 55.2 {5.63} | 25.6 | 28.8 | 100 | |||||
| 125 | 44.1 {4.50} | 32.0 | 36.0 | 125 | |||||
| 150 | 36.8 {3.75} | 38.4 | 43.2 | 150 | |||||
| 175 | 31.5 {3.21} | 44.8 | 50.4 | 175 | |||||
| 200 | 27.6 {2.81} | 51.2 | 57.6 | 200 | |||||
| 35 | 17.5 | 40 | 188 {19.1} | 10.2 | 1921 {196} | 11.5 | 2161 {220} | E-SWM35- | 40 |
| 45 | 167 {17} | 11.5 | 12.9 | 45 | |||||
| 50 | 150 {15.3} | 12.8 | 14.4 | 50 | |||||
| 55 | 136 {13.9} | 14.1 | 15.8 | 55 | |||||
| 60 | 125 {12.8} | 15.4 | 17.3 | 60 | |||||
| 65 | 115 {11.8} | 16.6 | 18.7 | 65 | |||||
| 70 | 107 {10.9} | 17.9 | 20.2 | 70 | |||||
| 75 | 100 {10.2} | 19.2 | 21.6 | 75 | |||||
| 80 | 93.8 {9.57} | 20.5 | 23.0 | 80 | |||||
| 90 | 83.4 {8.51} | 23.0 | 25.9 | 90 | |||||
| 100 | 75 {7.66} | 25.6 | 28.8 | 100 | |||||
| 125 | 60 {6.13} | 32.0 | 36.0 | 125 | |||||
| 150 | 50 {5.10} | 38.4 | 43.2 | 150 | |||||
| 175 | 42.9 {4.38} | 44.8 | 50.4 | 175 | |||||
| 200 | 37.5 {3.83} | 51.2 | 57.6 | 200 | |||||
| 40 | 20 | 40 | 245 {25} | 10.2 | 2510 {256} | 11.5 | 2824 {288} | E-SWM40- | 40 |
| 45 | 218 {22.2} | 11.5 | 13.0 | 45 | |||||
| 50 | 196 {20} | 12.8 | 14.4 | 50 | |||||
| 55 | 178 {18.2} | 14.1 | 15.8 | 55 | |||||
| 60 | 163 {16.7} | 15.4 | 17.3 | 60 | |||||
| 65 | 151 {15.4} | 16.6 | 18.7 | 65 | |||||
| 70 | 140 {14.3} | 17.9 | 20.2 | 70 | |||||
| 75 | 131 {13.3} | 19.2 | 21.6 | 75 | |||||
| 80 | 123 {12.5} | 20.5 | 23.0 | 80 | |||||
| 90 | 109 {11.1} | 23.0 | 25.9 | 90 | |||||
| 100 | 98.1 {10} | 25.6 | 28.8 | 100 | |||||
| 125 | 78.5 {8.00} | 32.0 | 36.0 | 125 | |||||
| 150 | 65.4 {6.67} | 38.4 | 43.2 | 150 | |||||
| 175 | 56 {5.71} | 44.8 | 50.4 | 175 | |||||
| 200 | 49 {5.00} | 51.2 | 57.6 | 200 | |||||
| 225 | 43.6 {4.44} | 57.6 | 64.8 | 225 | |||||
| 250 | 39.2 {4.00} | 64.0 | 72.0 | 250 | |||||
| 275 | 35.7 {3.64} | 70.4 | 79.2 | 275 | |||||
| 300 | 32.7 {3.33} | 76.8 | 86.4 | 300 | |||||
| 50 | 25 | 50 | 306 {31.2} | 12.8 | 3920 {400} | 14.4 | 4410 {450} | E-SWM50- | 50 |
| 55 | 278 {28.4} | 14.1 | 15.8 | 55 | |||||
| 60 | 255 {26} | 15.4 | 17.3 | 60 | |||||
| 65 | 236 {24} | 16.6 | 18.7 | 65 | |||||
| 70 | 219 {22.3} | 17.9 | 20.2 | 70 | |||||
| 75 | 204 {20.8} | 19.2 | 21.6 | 75 | |||||
| 80 | 191 {19.5} | 20.5 | 23.0 | 80 | |||||
| 90 | 170 {17.3} | 23.0 | 25.9 | 90 | |||||
| 100 | 153 {15.6} | 25.6 | 28.8 | 100 | |||||
| 125 | 123 {12.5} | 32.0 | 36.0 | 125 | |||||
| 150 | 102 {10.4} | 38.4 | 43.2 | 150 | |||||
| 175 | 87.5 {8.92} | 44.8 | 50.4 | 175 | |||||
| 200 | 76.6 {7.81} | 51.2 | 57.6 | 200 | |||||
| 225 | 68.1 {6.94} | 57.6 | 64.8 | 225 | |||||
| 250 | 61.3 {6.25} | 64.0 | 72.0 | 250 | |||||
| 275 | 55.7 {5.68} | 70.4 | 79.2 | 275 | |||||
| 300 | 51.0 {5.20} | 76.8 | 86.4 | 300 | |||||
| 350 | 43.8 {4.46} | 89.6 | 100.8 | 350 | |||||
| 60 | 30 | 60 | 368 {37.5} | 15.4 | 5645 {576} | 17.3 | 6350 {648} | E-SWM60- | 60 |
| 70 | 315 {32.1} | 17.9 | 20.2 | 70 | |||||
| 80 | 276 {28.1} | 20.5 | 23.0 | 80 | |||||
| 90 | 245 {25.0} | 23.0 | 25.9 | 90 | |||||
| 100 | 221 {22.5} | 25.6 | 28.8 | 100 | |||||
| 125 | 176 {18.0} | 32.0 | 36.0 | 125 | |||||
| 150 | 147 {15.0} | 38.4 | 43.2 | 150 | |||||
| 175 | 126 {12.8} | 44.8 | 50.4 | 175 | |||||
| 200 | 110 {11.2} | 51.2 | 57.6 | 200 | |||||
| 225 | 98 {10.0} | 57.6 | 64.8 | 225 | |||||
| 250 | 88.2 {8.99} | 64.0 | 72.0 | 250 | |||||
| 275 | 80.2 {8.18} | 70.4 | 79.2 | 275 | |||||
| 300 | 73.5 {7.49} | 76.8 | 86.4 | 300 | |||||
| 350 | 63.0 {6.42} | 89.6 | 100.8 | 350 | |||||
| 70 | 38.5 | 70 | 372 {37.9} | 17.9 | 6664 {680} | 20.2 | 7497 {764} | E-SWM70- | 70 |
| 80 | 325 {33.2} | 20.5 | 23.0 | 80 | |||||
| 90 | 289 {29.5} | 23.0 | 25.9 | 90 | |||||
| 100 | 260 {26.5} | 25.6 | 28.8 | 100 | |||||
| 125 | 208 {21.2} | 32.0 | 36.0 | 125 | |||||
| 150 | 174 {17.7} | 38.4 | 43.2 | 150 | |||||
| 175 | 149 {15.2} | 44.8 | 50.4 | 175 | |||||
| 200 | 130 {13.3} | 51.2 | 57.6 | 200 | |||||
| 250 | 104 {10.6} | 64.0 | 72.0 | 250 | |||||
| 300 | 86.8 {8.85} | 76.8 | 86.4 | 300 | |||||
| 350 | 74.4 {7.58} | 89.6 | 100.8 | 350 | |||||
●Load calculation method: Load = Spring constant x Deflection
(SI unit) N = N/mm x Fmm
kgf = kgf/mm x Fmm
(kgf = N x 0.101972)
Order
| Catalog No. | |||
| E-SWM20-80 |
