Economy Coil Spring E-SWL

Brand :
MISUMI
Caution
Product Description
Drawing / Product specification

Specification table
| D | d | L | Spring constant N/mm {kgf/mm} | F=L X 32% | F=L X 36% | Catalog No. | |||
|---|---|---|---|---|---|---|---|---|---|
| Fmm | Load N {kgf} | Fmm | Load N {kgf} | Type D-L | |||||
| Operation count | 1,000,000 | 500,000 | |||||||
| 6 | 3 | 15 | 13.1 {1.33} | 4.8 | 63 {6.4} | 5.4 | 71 {7.2} | E-SWL6- | 15 |
| 20 | 9.8 {1.00} | 6.4 | 7.2 | 20 | |||||
| 25 | 7.8 {0.80} | 8.0 | 9.0 | 25 | |||||
| 30 | 6.5 {0.67} | 9.6 | 10.8 | 30 | |||||
| 35 | 5.6 {0.57} | 11.2 | 12.6 | 35 | |||||
| 40 | 4.9 {0.50} | 12.8 | 14.4 | 40 | |||||
| 8 | 4 | 10 | 24.5 {2.50} | 3.2 | 78 {8.0} | 3.6 | 88 {9.0} | E-SWL8- | 10 |
| 15 | 16.3 {1.67} | 4.8 | 5.4 | 15 | |||||
| 20 | 12.3 {1.25} | 6.4 | 7.2 | 20 | |||||
| 25 | 9.8 {1.00} | 8.0 | 9.0 | 25 | |||||
| 30 | 8.2 {0.83} | 9.6 | 10.8 | 30 | |||||
| 35 | 7.0 {0.71} | 11.2 | 12.6 | 35 | |||||
| 40 | 6.1 {0.63} | 12.8 | 14.4 | 40 | |||||
| 45 | 5.4 {0.56} | 14.4 | 16.2 | 45 | |||||
| 50 | 4.9 {0.50} | 16.0 | 18.0 | 50 | |||||
| 55 | 4.5 {0.45} | 17.6 | 19.8 | 55 | |||||
| 60 | 4.1 {0.42} | 19.2 | 21.6 | 60 | |||||
| 65 | 3.8 {0.38} | 20.8 | 23.4 | 65 | |||||
| 70 | 3.5 {0.36} | 22.4 | 25.2 | 70 | |||||
| 75 | 3.3 {0.33} | 24.0 | 27.0 | 75 | |||||
| 80 | 3.1 {0.31} | 25.6 | 28.8 | 80 | |||||
| 10 | 5 | 10 | 34.3 {3.50} | 3.2 | 110 {11} | 3.6 | 124 {13} | E-SWL10- | 10 |
| 15 | 22.9 {2.33} | 4.8 | 5.4 | 15 | |||||
| 20 | 17.2 {1.75} | 6.4 | 7.2 | 20 | |||||
| 25 | 13.7 {1.40} | 8.0 | 9.0 | 25 | |||||
| 30 | 11.4 {1.17} | 9.6 | 10.8 | 30 | |||||
| 35 | 9.8 {1.00} | 11.2 | 12.6 | 35 | |||||
| 40 | 8.6 {0.88} | 12.8 | 14.4 | 40 | |||||
| 45 | 7.6 {0.78} | 14.4 | 16.2 | 45 | |||||
| 50 | 6.9 {0.70} | 16.0 | 18.0 | 50 | |||||
| 55 | 6.2 {0.64} | 17.6 | 19.8 | 55 | |||||
| 60 | 5.7 {0.58} | 19.2 | 21.6 | 60 | |||||
| 65 | 5.3 {0.54} | 20.8 | 23.4 | 65 | |||||
| 70 | 4.9 {0.50} | 22.4 | 25.2 | 70 | |||||
| 75 | 4.6 {0.47} | 24.0 | 27.0 | 75 | |||||
| 80 | 4.3 {0.44} | 25.6 | 28.8 | 80 | |||||
| 90 | 3.8 {0.39} | 28.8 | 32.4 | 90 | |||||
| 12 | 6 | 15 | 34.3 {2.63} | 4.8 | 165 {17} | 5.4 | 185 {19} | E-SWL12- | 20 |
| 20 | 25.7 {2.63} | 6.4 | 7.2 | 25 | |||||
| 25 | 20.6 {2.10} | 8.0 | 9.0 | 25 | |||||
| 30 | 17.2 {1.75} | 9.6 | 10.8 | 30 | |||||
| 35 | 14.7 {1.50} | 11.2 | 12.6 | 35 | |||||
| 40 | 12.9 {1.31} | 12.8 | 14.4 | 40 | |||||
| 45 | 11.4 {1.17} | 14.4 | 16.2 | 45 | |||||
| 50 | 10.3 {1.05} | 16.0 | 18.0 | 50 | |||||
| 55 | 9.4 {0.95} | 17.6 | 19.8 | 55 | |||||
| 60 | 8.6 {0.88} | 19.2 | 21.6 | 60 | |||||
| 65 | 7.9 {0.81} | 20.8 | 23.4 | 65 | |||||
| 70 | 7.4 {0.75} | 22.4 | 25.2 | 70 | |||||
| 75 | 6.9 {0.70} | 24.0 | 27.0 | 75 | |||||
| 80 | 6.4 {0.66} | 25.6 | 28.8 | 80 | |||||
| 90 | 5.7 {0.58} | 28.8 | 32.4 | 90 | |||||
| 14 | 7 | 20 | 34.3 {3.50} | 6.4 | 220 {22} | 7.2 | 247 {25} | E-SWL14- | 20 |
| 25 | 27.5 {2.80} | 8.0 | 9.0 | 25 | |||||
| 30 | 22.9 {2.33} | 9.6 | 10.8 | 30 | |||||
| 35 | 19.6 {2.00} | 11.2 | 12.6 | 35 | |||||
| 40 | 17.2 {1.75} | 12.8 | 14.4 | 40 | |||||
| 45 | 15.3 {1.56} | 14.4 | 16.2 | 45 | |||||
| 50 | 13.7 {1.40} | 16.0 | 18.0 | 50 | |||||
| 55 | 12.5 {1.27} | 17.6 | 19.8 | 55 | |||||
| 60 | 11.4 {1.17} | 19.2 | 21.6 | 60 | |||||
| 65 | 0.6 {1.08} | 20.8 | 23.4 | 65 | |||||
| 70 | 9.8 {1.00} | 22.4 | 25.2 | 70 | |||||
| 75 | 9.2 {0.93} | 24.0 | 27.0 | 75 | |||||
| 80 | 8.6 {0.88} | 25.6 | 28.8 | 80 | |||||
| 90 | 7.6 {0.78} | 28.8 | 32.4 | 90 | |||||
| 100 | 6.9 {0.70} | 32.0 | 36.0 | 100 | |||||
| 16 | 8 | 20 | 42.9 {4.38} | 6.4 | 275 {28} | 7.2 | 309 {32} | E-SWL16- | 20 |
| 25 | 34.3 {3.50} | 8.0 | 9.0 | 25 | |||||
| 30 | 28.6 {2.92} | 9.6 | 10.8 | 30 | |||||
| 35 | 24.5 {2.50} | 11.2 | 12.6 | 35 | |||||
| 40 | 21.5 {2.19} | 12.8 | 14.4 | 40 | |||||
| 45 | 19.1 {1.94} | 14.4 | 16.2 | 45 | |||||
| 50 | 17.2 {1.75} | 16.0 | 18.0 | 50 | |||||
| 55 | 15.6 {1.59} | 17.6 | 19.8 | 55 | |||||
| 60 | 14.3 {1.46} | 19.2 | 21.6 | 60 | |||||
| 65 | 13.2 {1.35} | 20.8 | 23.4 | 65 | |||||
| 70 | 12.3 {1.25} | 22.4 | 25.2 | 70 | |||||
| 75 | 11.4 {1.17} | 24.0 | 27.0 | 75 | |||||
| 80 | 10.7 {1.09} | 25.6 | 28.8 | 80 | |||||
| 90 | 9.5 {0.97} | 28.8 | 32.4 | 90 | |||||
| 100 | 8.6 {0.88} | 32.0 | 36.0 | 100 | |||||
| 125 | 6.9 {0.70} | 40.0 | 45.0 | 125 | |||||
| 18 | 9 | 20 | 52.7 {5.38} | 6.4 | 337 {34} | 7.2 | 380 {39} | E-SWL18- | 20 |
| 25 | 42.2 {4.30} | 8.0 | 9.0 | 25 | |||||
| 30 | 35.1 {3.58} | 9.6 | 10.8 | 30 | |||||
| 35 | 30.1 {3.07} | 11.2 | 12.6 | 35 | |||||
| 40 | 26.4 {2.69} | 12.8 | 14.4 | 40 | |||||
| 45 | 23.4 {2.39} | 14.4 | 16.2 | 45 | |||||
| 50 | 21.1 {2.15} | 16.0 | 18.0 | 50 | |||||
| 55 | 19.2 {1.95} | 17.6 | 19.8 | 55 | |||||
| 60 | 17.6 {1.79} | 19.2 | 21.6 | 60 | |||||
| 65 | 16.2 {1.65} | 20.8 | 23.4 | 65 | |||||
| 70 | 15.1 {1.54} | 22.4 | 25.2 | 70 | |||||
| 75 | 14.1 {1.43} | 24.0 | 27.0 | 75 | |||||
| 80 | 13.2 {1.34} | 25.6 | 28.8 | 80 | |||||
| 90 | 11.7 {1.19} | 28.8 | 32.4 | 90 | |||||
| 100 | 10.5 {1.08} | 32.0 | 36.0 | 100 | |||||
| 125 | 8.4 {0.86} | 40.0 | 45.0 | 125 | |||||
| 20 | 10 | 20 | 66.2 {6.75} | 6.4 | 424 {43} | 7.2 | 477 {48} | E-SWL20- | 20 |
| 25 | 53.0 {5.40} | 8.0 | 9.0 | 25 | |||||
| 30 | 44.1 {4.50} | 9.6 | 10.8 | 30 | |||||
| 35 | 37.8 {3.86} | 11.2 | 12.6 | 35 | |||||
| 40 | 33.1 {3.38} | 12.8 | 14.4 | 40 | |||||
| 45 | 29.4 {3.00} | 14.4 | 16.2 | 45 | |||||
| 50 | 26.5 {2.70} | 16.0 | 18.0 | 50 | |||||
| 55 | 24.1 {2.45} | 17.6 | 19.8 | 55 | |||||
| 60 | 22.1 {2.25} | 19.2 | 21.6 | 60 | |||||
| 65 | 20.4 {2.08} | 20.8 | 23.4 | 65 | |||||
| 70 | 18.9 {1.93} | 22.4 | 25.2 | 70 | |||||
| 75 | 17.7 {1.80} | 24.0 | 27.0 | 75 | |||||
| 80 | 16.5 {1.69} | 25.6 | 28.8 | 80 | |||||
| 90 | 14.7 {1.50} | 28.8 | 32.4 | 90 | |||||
| 100 | 13.2 {1.35} | 32.0 | 36.0 | 100 | |||||
| 125 | 10.6 {1.08} | 40.0 | 45.0 | 125 | |||||
| 150 | 8.8 {0.90} | 48.0 | 54.0 | 150 | |||||
| 22 | 11 | 25 | 65.7 {6.70} | 8.0 | 526 {54} | 9.0 | 591 {60} | E-SWL22- | 25 |
| 30 | 54.8 {5.58} | 9.6 | 10.8 | 30 | |||||
| 35 | 46.9 {4.79} | 11.2 | 12.6 | 35 | |||||
| 40 | 41.1 {4.19} | 12.8 | 14.4 | 40 | |||||
| 45 | 36.5 {3.72} | 14.4 | 16.2 | 45 | |||||
| 50 | 32.9 {3.35} | 16.0 | 18.0 | 50 | |||||
| 55 | 29.9 {3.05} | 17.6 | 19.8 | 55 | |||||
| 60 | 27.4 {2.79} | 19.2 | 21.6 | 60 | |||||
| 65 | 25.3 {2.58} | 20.8 | 23.4 | 65 | |||||
| 70 | 23.5 {2.39} | 22.4 | 25.2 | 70 | |||||
| 75 | 21.9 {2.23} | 24.0 | 27.0 | 75 | |||||
| 80 | 20.5 {2.09} | 25.6 | 28.8 | 80 | |||||
| 90 | 18.3 {1.86} | 28.8 | 32.4 | 90 | |||||
| 100 | 16.4 {1.68} | 32.0 | 36.0 | 100 | |||||
| 125 | 13.1 {1.34} | 40.0 | 45.0 | 125 | |||||
| 150 | 11.0 {1.12} | 48.0 | 54.0 | 150 | |||||
| 25 | 12.5 | 25 | 82.4 {8.40} | 8.0 | 659 {67} | 9.0 | 741 {76} | E-SWL25- | 25 |
| 30 | 68.6 {7.00} | 9.6 | 10.8 | 30 | |||||
| 35 | 58.8 {6.00} | 11.2 | 12.6 | 35 | |||||
| 40 | 51.5 {5.25} | 12.8 | 14.4 | 40 | |||||
| 45 | 45.8 {4.67} | 14.4 | 16.2 | 45 | |||||
| 50 | 41.2 {4.20} | 16.0 | 18.0 | 50 | |||||
| 55 | 37.4 {3.82} | 17.6 | 19.8 | 55 | |||||
| 60 | 34.3 {3.50} | 19.2 | 21.6 | 60 | |||||
| 65 | 31.7 {3.23} | 20.8 | 23.4 | 65 | |||||
| 70 | 29.4 {3.00} | 22.4 | 25.2 | 70 | |||||
| 75 | 27.5 {2.80} | 24.0 | 27.0 | 75 | |||||
| 80 | 25.7 {2.63} | 25.6 | 28.8 | 80 | |||||
| 90 | 22.9 {2.33} | 28.8 | 32.4 | 90 | |||||
| 100 | 20.6 {2.10} | 32.0 | 36.0 | 100 | |||||
| 125 | 16.5 {1.68} | 40.0 | 45.0 | 125 | |||||
| 150 | 13.7 {1.40} | 48.0 | 54.0 | 150 | |||||
| 175 | 11.8 {1.20} | 56.0 | 63.0 | 175 | |||||
| 200 | 10.3 {1.05} | 64.0 | 72.0 | 200 | |||||
| 27 | 13.5 | 25 | 98.1 {10.0} | 8.0 | 785 {80} | 9.0 | 883 {90} | E-SWL27- | 25 |
| 30 | 81.7 {8.33} | 9.6 | 10.8 | 30 | |||||
| 35 | 70.0 {7.14} | 11.2 | 12.6 | 35 | |||||
| 40 | 61.3 {6.25} | 12.8 | 14.4 | 40 | |||||
| 45 | 54.5 {5.56} | 14.4 | 16.2 | 45 | |||||
| 50 | 49.0 {5.00} | 16.0 | 18.0 | 50 | |||||
| 55 | 44.6 {4.55} | 17.6 | 19.8 | 55 | |||||
| 60 | 40.9 {4.17} | 19.2 | 21.6 | 60 | |||||
| 65 | 37.7 {3.85} | 20.8 | 23.4 | 65 | |||||
| 70 | 35.0 {3.57} | 22.4 | 25.2 | 70 | |||||
| 75 | 32.7 {3.33} | 24.0 | 27.0 | 75 | |||||
| 80 | 30.6 {3.13} | 25.6 | 28.8 | 80 | |||||
| 90 | 27.2 {2.78} | 28.8 | 32.4 | 90 | |||||
| 100 | 24.5 {2.50} | 32.0 | 36.0 | 100 | |||||
| 125 | 19.6 {2.00} | 40.0 | 45.0 | 125 | |||||
| 150 | 16.3 {1.67} | 48.0 | 54.0 | 150 | |||||
| 175 | 14.0 {1.43} | 56.0 | 63.0 | 175 | |||||
| 200 | 12.3 {1.25} | 64.0 | 72.0 | 200 | |||||
| 30 | 15 | 25 | 119.0 {12.1} | 8.0 | 949 {97} | 9.0 | 1067 {109} | E-SWL30- | 25 |
| 30 | 98.8 {10.1} | 9.6 | 10.8 | 30 | |||||
| 35 | 84.7 {8.64} | 11.2 | 12.6 | 35 | |||||
| 40 | 74.1 {7.56} | 12.8 | 14.4 | 40 | |||||
| 45 | 65.9 {6.72} | 14.4 | 16.2 | 45 | |||||
| 50 | 59.3 {6.05} | 16.0 | 18.0 | 50 | |||||
| 55 | 53.9 {5.50} | 17.6 | 19.8 | 55 | |||||
| 60 | 49.4 {5.04} | 19.2 | 21.6 | 60 | |||||
| 65 | 45.6 {4.65} | 20.8 | 23.4 | 65 | |||||
| 70 | 42.4 {4.32} | 22.4 | 25.2 | 70 | |||||
| 75 | 39.5 {4.03} | 24.0 | 27.0 | 75 | |||||
| 80 | 37.1 {3.78} | 25.6 | 28.8 | 80 | |||||
| 90 | 32.9 {3.36} | 28.8 | 32.4 | 90 | |||||
| 100 | 29.7 {3.02} | 32.0 | 36.0 | 100 | |||||
| 125 | 23.7 {2.42} | 40.0 | 45.0 | 125 | |||||
| 150 | 19.8 {2.02} | 48.0 | 54.0 | 150 | |||||
| 175 | 16.9 {1.73} | 56.0 | 63.0 | 175 | |||||
| 200 | 14.8 {1.51} | 64.0 | 72.0 | 200 | |||||
| 35 | 17.5 | 40 | 101.0{10.3} | 12.8 | 1294 {132} | 14.4 | 1455 {148} | E-SWL35- | 40 |
| 45 | 89.8 {9.16} | 14.4 | 16.2 | 45 | |||||
| 50 | 80.9 {8.24} | 16.0 | 18.0 | 50 | |||||
| 55 | 73.5 {7.49} | 17.6 | 19.8 | 55 | |||||
| 60 | 67.4 {6.87} | 19.2 | 21.6 | 60 | |||||
| 65 | 62.2 {6.34} | 20.8 | 23.4 | 65 | |||||
| 70 | 57.8 {5.89} | 22.4 | 25.2 | 70 | |||||
| 75 | 53.9 {5.50} | 24.0 | 27.0 | 75 | |||||
| 80 | 50.5 {5.15} | 25.6 | 28.8 | 80 | |||||
| 90 | 44.9 {4.58} | 28.8 | 32.4 | 90 | |||||
| 100 | 40.4 {4.12} | 32.0 | 36.0 | 100 | |||||
| 125 | 32.3 {3.30} | 40.0 | 45.0 | 125 | |||||
| 150 | 27.0 {2.75} | 48.0 | 54.0 | 150 | |||||
| 175 | 23.1 {2.36} | 56.0 | 63.0 | 175 | |||||
| 200 | 20.2 {2.06} | 64.0 | 72.0 | 200 | |||||
| 40 | 20 | 40 | 132.0 {13.50} | 12.8 | 1694 {173} | 14.4 | 1905 {194} | E-SWL40- | 40 |
| 45 | 118.0 {12.00} | 14.4 | 16.2 | 45 | |||||
| 50 | 106.0 {10.80} | 16.0 | 18.0 | 50 | |||||
| 55 | 96.2 {9.81} | 17.6 | 19.8 | 55 | |||||
| 60 | 88.2 {8.99} | 19.2 | 21.6 | 60 | |||||
| 65 | 81.4 {8.30} | 20.8 | 23.4 | 65 | |||||
| 70 | 75.6 {7.71} | 22.4 | 25.2 | 70 | |||||
| 75 | 70.6 {7.20} | 24.0 | 27.0 | 75 | |||||
| 80 | 66.2 {6.75} | 25.6 | 28.8 | 80 | |||||
| 90 | 58.8 {6.00} | 28.8 | 32.4 | 90 | |||||
| 100 | 52.9 {5.40} | 32.0 | 36.0 | 100 | |||||
| 125 | 42.3 {4.32} | 40.0 | 45.0 | 125 | |||||
| 150 | 35.3 {3.60} | 48.0 | 54.0 | 150 | |||||
| 175 | 30.2 {3.08} | 56.0 | 63.0 | 175 | |||||
| 200 | 26.5 {2.70} | 64.0 | 72.0 | 200 | |||||
| 225 | 23.5 {2.40} | 72.0 | 81.0 | 225 | |||||
| 250 | 21.2 {2.16} | 80.0 | 90.0 | 250 | |||||
| 275 | 19.2 {1.96} | 88.0 | 99.0 | 275 | |||||
| 300 | 17.6 {1.80} | 96.0 | 108.0 | 300 | |||||
| 50 | 25 | 50 | 166.0 {16.9} | 16.0 | 2650 {270} | 18.0 | 2981 {304} | E-SWL50- | 50 |
| 55 | 151.0 {15.4} | 17.6 | 19.8 | 55 | |||||
| 60 | 138.0 {14.1} | 19.2 | 21.6 | 60 | |||||
| 65 | 127.0 {13.0} | 20.8 | 23.4 | 65 | |||||
| 70 | 118.0 {12.1 } | 22.4 | 25.2 | 70 | |||||
| 75 | 110.0 {11.3} | 24.0 | 27.0 | 75 | |||||
| 80 | 104.0 {10.6} | 25.6 | 28.8 | 80 | |||||
| 90 | 92.0 {9.38} | 28.8 | 32.4 | 90 | |||||
| 100 | 82.8 {8.44} | 32.0 | 36.0 | 100 | |||||
| 125 | 66.2 {6.75} | 40.0 | 45.0 | 125 | |||||
| 150 | 55.2 {5.63} | 48.0 | 54.0 | 150 | |||||
| 175 | 47.3 {4.82} | 56.0 | 63.0 | 175 | |||||
| 200 | 41.4 {4.22} | 64.0 | 72.0 | 200 | |||||
| 225 | 36.8 {3.75} | 72.0 | 81.0 | 225 | |||||
| 250 | 33.1 {3.38} | 80.0 | 90.0 | 250 | |||||
| 275 | 30.1 {3.07} | 88.0 | 99.0 | 275 | |||||
| 300 | 27.6 {2.81} | 96.0 | 108.0 | 300 | |||||
| 350 | 23.7 {2.41} | 112.0 | 126.0 | 350 | |||||
| 400 | 20.7 {2.11} | 128.0 | 144.0 | 400 | |||||
| 60 | 30 | 60 | 199.0 {20.3} | 19.2 | 3816 {389} | 21.6 | 4293 {438} | E-SWL60- | 60 |
| 70 | 170.0 {17.4} | 22.4 | 25.2 | 70 | |||||
| 80 | 149.0 {15.2} | 25.6 | 28.8 | 80 | |||||
| 90 | 133.0 {13.5} | 28.8 | 32.4 | 90 | |||||
| 100 | 119.0 {12.2} | 32.0 | 36.0 | 100 | |||||
| 125 | 95.4 {9.73} | 40.0 | 45.0 | 125 | |||||
| 150 | 79.5 {8.11} | 48.0 | 54.0 | 150 | |||||
| 175 | 68.1 {6.95} | 56.0 | 63.0 | 175 | |||||
| 200 | 59.6 {6.08} | 64.0 | 72.0 | 200 | |||||
| 225 | 53.0 {5.40} | 72.0 | 81.0 | 225 | |||||
| 250 | 47.7 {4.86} | 80.0 | 90.0 | 250 | |||||
| 275 | 43.4 {4.42} | 88.0 | 99.0 | 275 | |||||
| 300 | 39.8 {4.05} | 96.0 | 108.0 | 300 | |||||
| 350 | 34.1 {3.47} | 112.0 | 126.0 | 350 | |||||
| 400 | 29.8 {3.04} | 128.0 | 144.0 | 400 | |||||
| 70 | 38.5 | 70 | 214 {21.8} | 22.4 | 4782 {488} | 25.2 | 5380 {549} | E-SWL70- | 70 |
| 80 | 187 {19.0} | 25.6 | 28.8 | 80 | |||||
| 90 | 166 {16.9} | 28.8 | 32.4 | 90 | |||||
| 100 | 149 {15.2} | 32.0 | 36.0 | 100 | |||||
| 125 | 120 {12.2} | 40.0 | 45.0 | 125 | |||||
| 150 | 99.6 {10.2} | 48.0 | 54.0 | 150 | |||||
| 175 | 85.4 {8.71} | 56.0 | 63.0 | 175 | |||||
| 200 | 74.7 {7.62} | 64.0 | 72.0 | 200 | |||||
| 250 | 59.8 {6.10} | 80.0 | 90.0 | 250 | |||||
| 300 | 49.8 {5.08} | 96.0 | 108.0 | 300 | |||||
| 350 | 42.7 {4.35} | 112.0 | 126.0 | 350 | |||||
●Load calculation method: Load=Spring constant x Deflection
(SI unit) N=N/mm x Fmm
kgf=kgf/mm x Fmm
(kgf=N x 0.101972)
Order
| Catalog No. | |||
| E-SWL22-100 |
