Economy Coil Spring E-SWH

Brand :
MISUMI
Caution
Product Description
Drawing / Product specification

Specification table
| D | d | L | Spring constant N/mm {kgf/mm} | F=L x 19.2% | F=L x 21.6% | Catalog No. | |||
|---|---|---|---|---|---|---|---|---|---|
| Fmm Load N{kgf} | Fmm Load N{kgf} | Type D-L | |||||||
| Operation count | 1,000,000 | 500,000 | |||||||
| 6 | 3 | 15 | 38.1 {3.9} | 2.9 | 110 {11} | 3.2 | 123 {13} | E-SWH6- | 15 |
| 20 | 28.5 {2.9} | 3.8 | 4.3 | 20 | |||||
| 25 | 22.8 {2.3} | 4.8 | 5.4 | 25 | |||||
| 30 | 19.0 {1.9} | 5.8 | 6.5 | 30 | |||||
| 35 | 16.3 {1.7} | 6.7 | 7.6 | 35 | |||||
| 40 | 14.3 {1.5} | 7.7 | 8.6 | 40 | |||||
| 45 | 12.7 {1.3} | 8.6 | 9.7 | 45 | |||||
| 50 | 11.4 {1.2} | 9.6 | 10.8 | 50 | |||||
| 55 | 10.4 {1.1} | 10.6 | 11.9 | 55 | |||||
| 60 | 9.5 {1.0} | 11.5 | 13.0 | 60 | |||||
| 8 | 4 | 10 | 85.8 {8.8} | 1.9 | 165 {17} | 4.3 | 185 {19} | E-SWH8- | 10 |
| 15 | 57.2 {5.8} | 2.9 | 3.2 | 15 | |||||
| 20 | 42.9 {4.4} | 3.8 | 4.3 | 20 | |||||
| 25 | 34.3 {3.5} | 4.8 | 5.4 | 25 | |||||
| 30 | 28.6 {2.9} | 5.8 | 6.5 | 30 | |||||
| 35 | 24.5 {2.5} | 6.7 | 7.5 | 35 | |||||
| 40 | 21.5 {2.2} | 7.7 | 8.6 | 40 | |||||
| 45 | 19.1 {1.9} | 8.6 | 9.7 | 45 | |||||
| 50 | 17.2 {1.8} | 9.6 | 10.8 | 50 | |||||
| 55 | 15.6 {1.6} | 10.6 | 11.8 | 55 | |||||
| 60 | 14.3 {1.5} | 11.5 | 13.0 | 60 | |||||
| 65 | 13.2 {1.3} | 12.5 | 14.0 | 65 | |||||
| 70 | 12.3{1.3} | 13.4 | 15.1 | 70 | |||||
| 75 | 11.4 {1.2} | 14.4 | 16.2 | 75 | |||||
| 80 | 10.7 {1.1} | 15.4 | 17.3 | 80 | |||||
| 10 | 5 | 10 | 123.0 {12.5} | 1.9 | 235 {24} | 2.2 | 265 {27} | E-SWH10- | 10 |
| 15 | 81.7 {8.3} | 2.9 | 3.2 | 15 | |||||
| 20 | 61.3 {6.3} | 3.8 | 4.3 | 20 | |||||
| 25 | 49.0 {5.0} | 4.8 | 5.4 | 25 | |||||
| 30 | 40.8 {4.2} | 5.8 | 6.5 | 30 | |||||
| 35 | 35.0 {3.6} | 6.7 | 7.5 | 35 | |||||
| 40 | 30.6 {3.1} | 7.7 | 8.6 | 40 | |||||
| 45 | 27.2 {2.8} | 8.6 | 9.7 | 45 | |||||
| 50 | 24.5 {2.5} | 9.6 | 10.8 | 50 | |||||
| 55 | 22.3 {2.3} | 10.6 | 11.8 | 55 | |||||
| 60 | 20.4 {2.1} | 11.5 | 13.0 | 60 | |||||
| 65 | 18.8 {1.9} | 12.5 | 14.0 | 65 | |||||
| 70 | 17.5 {1.8} | 13.4 | 15.1 | 70 | |||||
| 75 | 16.3 {1.7} | 14.4 | 16.2 | 75 | |||||
| 80 | 15.3 {1.6} | 15.4 | 17.3 | 80 | |||||
| 90 | 13.6 {1.4} | 17.3 | 19.4 | 90 | |||||
| 12 | 6 | 15 | 117 {11.9} | 2.9 | 337 {34} | 3.2 | 379 {38} | E-SWH12- | 15 |
| 20 | 87.7 {8.9} | 3.8 | 4.3 | 20 | |||||
| 25 | 70.2 {7.2} | 4.8 | 5.4 | 25 | |||||
| 30 | 58.5 {6.0} | 5.8 | 6.5 | 30 | |||||
| 35 | 50.1 {5.1} | 6.7 | 7.5 | 35 | |||||
| 40 | 43.9 {4.5} | 7.7 | 8.6 | 40 | |||||
| 45 | 39.0{4.0} | 8.6 | 9.7 | 45 | |||||
| 50 | 35.1 {3.6} | 9.6 | 10.8 | 50 | |||||
| 55 | 31.9 {3.3} | 10.6 | 11.8 | 55 | |||||
| 60 | 29.2 {3.0} | 11.5 | 13.0 | 60 | |||||
| 65 | 27.0 {2.8} | 12.5 | 14.0 | 65 | |||||
| 70 | 25.1 {2.6} | 13.4 | 15.1 | 70 | |||||
| 75 | 23.4 {2.4} | 14.4 | 16.2 | 75 | |||||
| 80 | 21.9 {2.2} | 15.4 | 17.3 | 80 | |||||
| 90 | 19.5 {2.0} | 17.3 | 19.4 | 90 | |||||
| 14 | 7 | 20 | 120.0 {12.3} | 3.8 | 462 {47} | 4.3 | 520 {53} | E-SWH14 - | 20 |
| 25 | 96.3 {9.8} | 4.8 | 5.4 | 25 | |||||
| 30 | 80.3 {8.2} | 5.8 | 6.5 | 30 | |||||
| 35 | 68.8 {7.0} | 6.7 | 7.5 | 35 | |||||
| 40 | 60.2 {6.1} | 7.7 | 8.6 | 40 | |||||
| 45 | 53.5 {5.5} | 8.6 | 9.7 | 45 | |||||
| 50 | 48.2 {4.9} | 9.6 | 10.8 | 50 | |||||
| 55 | 43.8 {4.5} | 10.6 | 11.8 | 55 | |||||
| 60 | 40.1 {4.1} | 11.5 | 13.0 | 60 | |||||
| 65 | 37.1 {3.8} | 12.5 | 14.0 | 65 | |||||
| 70 | 34.4 {3.5} | 13.4 | 15.1 | 70 | |||||
| 75 | 32.1 {3.3} | 14.4 | 16.2 | 75 | |||||
| 80 | 30.1 {3.1} | 15.4 | 17.3 | 80 | |||||
| 90 | 26.8 {2.7} | 17.3 | 19.4 | 90 | |||||
| 100 | 24.1{2.5} | 19.2 | 21.6 | 100 | |||||
| 16 | 8 | 20 | 157.0 {16.0} | 3.8 | 604 {62} | 4.3 | 680 {69} | E-SWH16 - | 20 |
| 25 | 126.0 {12.8} | 4.8 | 5.4 | 25 | |||||
| 30 | 105.0 {10.7} | 5.8 | 6.5 | 30 | |||||
| 35 | 89.9 {9.2} | 6.7 | 7.5 | 35 | |||||
| 40 | 78.6 {8.0} | 7.7 | 8.6 | 40 | |||||
| 45 | 69.9 {7.1} | 8.6 | 9.7 | 45 | |||||
| 50 | 62.9 {6.4} | 9.6 | 10.8 | 50 | |||||
| 55 | 57.2 {5.8} | 10.6 | 11.8 | 55 | |||||
| 60 | 52.4 {5.3} | 11.5 | 13.0 | 60 | |||||
| 65 | 48.4 {4.9} | 12.5 | 14.0 | 65 | |||||
| 70 | 44.9 {4.6} | 13.4 | 15.1 | 70 | |||||
| 75 | 41.9 {4.3} | 14.4 | 16.2 | 75 | |||||
| 80 | 39.3 {4.0} | 15.4 | 17.3 | 80 | |||||
| 90 | 35.0 {3.6} | 17.3 | 19.4 | 90 | |||||
| 100 | 31.5 {3.2} | 19.2 | 21.6 | 100 | |||||
| 18 | 9 | 20 | 198.0 {20.2} | 3.8 | 761 {78} | 4.3 | 856 {87} | E-SWH18 - | 20 |
| 25 | 159.0 {16.2} | 4.8 | 5.4 | 25 | |||||
| 30 | 132.0 {13.5} | 5.8 | 6.5 | 30 | |||||
| 35 | 113.0 {11.5} | 6.7 | 7.5 | 35 | |||||
| 40 | 99.1 {10.1} | 7.7 | 8.6 | 40 | |||||
| 45 | 88.1 {9.0} | 8.6 | 9.7 | 45 | |||||
| 50 | 79.3 {8.1} | 9.6 | 10.8 | 50 | |||||
| 55 | 72.0 {7.3} | 10.6 | 11.8 | 55 | |||||
| 60 | 66.0 {6.7} | 11.5 | 13.0 | 60 | |||||
| 65 | 61.0 {6.2} | 12.5 | 14.0 | 65 | |||||
| 70 | 56.6 {5.8} | 13.4 | 15.1 | 70 | |||||
| 75 | 52.8 {5.4} | 14.4 | 16.2 | 75 | |||||
| 80 | 49.5 {5.1} | 15.4 | 17.3 | 80 | |||||
| 90 | 44.0 {4.5} | 17.3 | 19.4 | 90 | |||||
| 100 | 39.6 {4.0} | 19.2 | 21.6 | 100 | |||||
| 20 | 10 | 20 | 245.0 {25.0} | 3.8 | 941 {96} | 4.3 | 1058 {108} | E-SWH20 - | 20 |
| 25 | 196.0 {20.0} | 4.8 | 5.4 | 25 | |||||
| 30 | 163.0 {16.7} | 5.8 | 6.5 | 30 | |||||
| 35 | 140.0 {14.3} | 6.7 | 7.5 | 35 | |||||
| 40 | 123.0 {12.5} | 7.7 | 8.6 | 40 | |||||
| 45 | 109.0 {11.1} | 8.6 | 9.7 | 45 | |||||
| 50 | 98.0 {10.0} | 9.6 | 10.8 | 50 | |||||
| 55 | 89.1 {9.1} | 10.6 | 11.8 | 55 | |||||
| 60 | 81.7 {8.3} | 11.5 | 13.0 | 60 | |||||
| 65 | 75.4 {7.7} | 12.5 | 14.0 | 65 | |||||
| 70 | 70.0 {7.1} | 13.4 | 15.1 | 70 | |||||
| 75 | 65.3 {6.7} | 14.4 | 16.2 | 75 | |||||
| 80 | 61.3 {6.2} | 15.4 | 17.3 | 80 | |||||
| 90 | 54.4 {5.6} | 17.3 | 19.4 | 90 | |||||
| 100 | 49.0 {5.0} | 19.2 | 21.6 | 100 | |||||
| 125 | 39.2 {4.0} | 24.0 | 27.0 | 125 | |||||
| 150 | 32.7 {3.3} | 28.8 | 32.4 | 150 | |||||
| 22 | 11 | 25 | 237.0 {24.2} | 4.8 | 1137 {116} | 5.4 | 1279 {130} | E-SWH22 - | 25 |
| 30 | 197.0 {20.1} | 5.8 | 6.5 | 30 | |||||
| 35 | 169.0 {17.3} | 6.7 | 7.6 | 35 | |||||
| 40 | 148.0 {15.1} | 7.7 | 8.6 | 40 | |||||
| 45 | 132.0 {13.4} | 8.6 | 9.7 | 45 | |||||
| 50 | 118.0 {12.1} | 9.6 | 10.8 | 50 | |||||
| 55 | 108.0 {11.0} | 10.6 | 11.9 | 55 | |||||
| 60 | 98.7 {10.1} | 11.5 | 13.0 | 60 | |||||
| 65 | 91.1 {9.3} | 12.5 | 14.0 | 65 | |||||
| 70 | 84.6 {8.6} | 13.4 | 15.1 | 70 | |||||
| 75 | 78.9 {8.1} | 14.4 | 16.2 | 75 | |||||
| 80 | 74.0 {7.5} | 15.4 | 17.3 | 80 | |||||
| 90 | 65.8 {6.7} | 17.3 | 19.4 | 90 | |||||
| 100 | 59.2 {6.0} | 19.2 | 21.6 | 100 | |||||
| 125 | 47.4 {4.8} | 24.0 | 27.0 | 125 | |||||
| 150 | 39.5 {4.0} | 28.8 | 32.4 | 150 | |||||
| 25 | 12.5 | 25 | 306.0 {31.2} | 4.8 | 1466 {150} | 5.4 | 1650 {168} | E-SWH25 - | 25 |
| 30 | 255.0 {26.0} | 5.8 | 6.5 | 30 | |||||
| 35 | 218.0 {22.3} | 6.7 | 7.6 | 35 | |||||
| 40 | 191.0 {19.5} | 7.7 | 8.6 | 40 | |||||
| 45 | 170.0 {17.3} | 8.6 | 9.7 | 45 | |||||
| 50 | 153.0 {15.6} | 9.6 | 10.8 | 50 | |||||
| 55 | 139.0 {14.2} | 10.6 | 11.9 | 55 | |||||
| 60 | 127.0 {13.0} | 11.5 | 13.0 | 60 | |||||
| 65 | 118.0 {12.0} | 12.5 | 14.0 | 65 | |||||
| 70 | 109.0 {11.1} | 13.4 | 15.1 | 70 | |||||
| 75 | 102.0 {10.4} | 14.4 | 16.2 | 75 | |||||
| 80 | 95.5 {9.7} | 15.4 | 17.3 | 80 | |||||
| 90 | 84.9 {8.7} | 17.3 | 19.4 | 90 | |||||
| 100 | 76.4 {7.8} | 19.2 | 21.6 | 100 | |||||
| 125 | 61.1 {6.2} | 24.0 | 27.0 | 125 | |||||
| 150 | 50.9 {5.2} | 28.8 | 32.4 | 150 | |||||
| 175 | 43.6 {4.5} | 33.6 | 37.8 | 175 | |||||
| 27 | 13.5 | 25 | 358 {36.5} | 4.8 | 1717 {175} | 5.4 | 1931 {197} | E-SWH27 - | 25 |
| 30 | 298.0 {30.4} | 5.8 | 6.5 | 30 | |||||
| 35 | 255.0 {26.1} | 6.7 | 7.6 | 35 | |||||
| 40 | 224.0 {22.8} | 7.7 | 8.6 | 40 | |||||
| 45 | 199.0 {20.3} | 8.6 | 9.7 | 45 | |||||
| 50 | 179.0 {18.2} | 9.6 | 10.8 | 50 | |||||
| 55 | 163.0 {16.6} | 10.6 | 11.9 | 55 | |||||
| 60 | 149.0 {15.2} | 11.5 | 13.0 | 60 | |||||
| 65 | 138.0 {14.0} | 12.5 | 14.0 | 65 | |||||
| 70 | 128.0 {13.0} | 13.4 | 15.1 | 70 | |||||
| 75 | 119.0 {12.2} | 14.4 | 16.2 | 75 | |||||
| 80 | 112.0 {11.4} | 15.4 | 17.3 | 80 | |||||
| 90 | 99.4 {10.1} | 17.3 | 19.4 | 90 | |||||
| 100 | 89.4 {9.10} | 19.2 | 21.6 | 100 | |||||
| 125 | 71.5 {7.30} | 24.0 | 27.0 | 125 | |||||
| 150 | 59.6 {6.10} | 28.8 | 32.4 | 150 | |||||
| 175 | 51.1 {5.20} | 33.6 | 37.8 | 175 | |||||
| 30 | 15 | 25 | 441.0 {45.0} | 4.8 | 2117 {216} | 5.4 | 2381 {243} | E-SWH30 - | 25 |
| 30 | 368.0 {37.5} | 5.8 | 6.5 | 30 | |||||
| 35 | 315.0 {32.1} | 6.7 | 7.6 | 35 | |||||
| 40 | 276.0 {28.1} | 7.7 | 8.6 | 40 | |||||
| 45 | 245.0 {25.0} | 8.6 | 9.7 | 45 | |||||
| 50 | 221.0 {22.5} | 9.6 | 10.8 | 50 | |||||
| 55 | 200.0 {20.4} | 10.6 | 11.9 | 55 | |||||
| 60 | 184.0 {18.7} | 11.5 | 13.0 | 60 | |||||
| 65 | 170.0 {17.3} | 12.5 | 14.0 | 65 | |||||
| 70 | 158.0 {16.1} | 13.4 | 15.1 | 70 | |||||
| 75 | 147.0 {15.0} | 14.4 | 16.2 | 75 | |||||
| 80 | 138.0 {14.1} | 15.4 | 17.3 | 80 | |||||
| 90 | 123.0 {12.5} | 17.3 | 19.4 | 90 | |||||
| 100 | 110.0 {11.2} | 19.2 | 21.6 | 100 | |||||
| 125 | 88.2 {9.0} | 24.0 | 27.0 | 125 | |||||
| 150 | 73.5 {7.5} | 28.8 | 32.4 | 150 | |||||
| 175 | 63.0 {6.4} | 33.6 | 37.8 | 175 | |||||
| 200 | 55.1 {5.6} | 38.4 | 43.2 | 200 | |||||
| 35 | 17.5 | 40 | 375.0 {38.2} | 7.7 | 2878 {293} | 8.6 | 3237 {330} | E-SWH35 - | 40 |
| 45 | 333.0 {34.0} | 8.6 | 9.7 | 45 | |||||
| 50 | 300.0 {30.6} | 9.6 | 10.8 | 50 | |||||
| 55 | 273.0 {27.8} | 10.6 | 11.9 | 55 | |||||
| 60 | 250.0 {25.5} | 11.5 | 13.0 | 60 | |||||
| 65 | 231.0 {23.5} | 12.5 | 14.0 | 65 | |||||
| 70 | 214.0 {21.8} | 13.4 | 15.1 | 70 | |||||
| 75 | 200.0 {20.4} | 14.4 | 16.2 | 75 | |||||
| 80 | 187.0 {19.1} | 15.4 | 17.3 | 80 | |||||
| 90 | 167.0 {17.0} | 17.3 | 19.4 | 90 | |||||
| 100 | 150.0 {15.3} | 19.2 | 21.6 | 100 | |||||
| 125 | 120.0 {12.2} | 24.0 | 27.0 | 125 | |||||
| 150 | 99.9 {10.2} | 28.8 | 32.4 | 150 | |||||
| 175 | 85.6 {8.7} | 33.6 | 37.8 | 175 | |||||
| 200 | 74.9 {7.6} | 38.4 | 43.2 | 200 | |||||
| 40 | 20 | 40 | 490.0 {50.0} | 7.7 | 3763 {384} | 8.6 | 4234 {432} | E-SWH40 - | 40 |
| 45 | 436.0 {44.4} | 8.6 | 9.7 | 45 | |||||
| 50 | 392.0 {40.0} | 9.6 | 10.8 | 50 | |||||
| 55 | 356.0 {36.3} | 10.6 | 11.9 | 55 | |||||
| 60 | 327.0 {33.3} | 11.5 | 13.0 | 60 | |||||
| 65 | 302.0 {30.7} | 12.5 | 14.0 | 65 | |||||
| 70 | 280.0 {28.6} | 13.4 | 15.1 | 70 | |||||
| 75 | 261.0 {26.6} | 14.4 | 16.2 | 75 | |||||
| 80 | 245.0 {25.0} | 15.4 | 17.3 | 80 | |||||
| 90 | 218.0 {22.2} | 17.3 | 19.4 | 90 | |||||
| 100 | 196.0 {20.0} | 19.2 | 21.6 | 100 | |||||
| 125 | 157.0 {16.0} | 24.0 | 27.0 | 125 | |||||
| 150 | 131.0 {13.3} | 28.8 | 32.4 | 150 | |||||
| 175 | 112.0 {11.4} | 33.6 | 37.8 | 175 | |||||
| 200 | 98.0 {10.0} | 38.4 | 43.2 | 200 | |||||
| 225 | 87.1 {8.9} | 43.2 | 48.6 | 225 | |||||
| 250 | 78.4 {8.0} | 48.0 | 54.0 | 250 | |||||
| 275 | 71.3 {7.3} | 52.8 | 59.4 | 275 | |||||
| 300 | 65.3 {6.7} | 57.6 | 64.8 | 300 | |||||
| 50 | 25 | 50 | 613.0 {62.5} | 9.6 | 5880 {600} | 10.8 | 6615 {675} | E-SWH50 - | 50 |
| 55 | 557.0 {56.8} | 10.6 | 11.9 | 55 | |||||
| 60 | 510.0 {52.0} | 11.5 | 13.0 | 60 | |||||
| 65 | 471.0 {48.0} | 12.5 | 14.0 | 65 | |||||
| 70 | 438.0 {44.6} | 13.4 | 15.1 | 70 | |||||
| 75 | 408.0 {41.6} | 14.4 | 16.2 | 75 | |||||
| 80 | 383.0 {39.0} | 15.4 | 17.3 | 80 | |||||
| 90 | 340.0 {34.7} | 17.3 | 19.4 | 90 | |||||
| 100 | 306.0 {31.2} | 19.2 | 21.6 | 100 | |||||
| 125 | 245.0 {25.0} | 24.0 | 27.0 | 125 | |||||
| 150 | 204.0 {20.8} | 28.8 | 32.4 | 150 | |||||
| 175 | 175.0 {17.8} | 33.6 | 37.8 | 175 | |||||
| 200 | 153.0 {15.6} | 38.4 | 43.2 | 200 | |||||
| 225 | 136.0 {13.9} | 43.2 | 48.6 | 225 | |||||
| 250 | 123.0 {12.5} | 48.0 | 54.0 | 250 | |||||
| 275 | 111.0 {11.4} | 52.8 | 59.4 | 275 | |||||
| 300 | 102.0 {10.4} | 57.6 | 64.8 | 300 | |||||
| 350 | 87.5 {8.9} | 67.2 | 75.6 | 350 | |||||
| 60 | 30 | 60 | 735.0 {74.9} | 11.5 | 8467 {863} | 13.0 | 9526 {971} | E-SWH60 - | 60 |
| 70 | 630.0 {64.2} | 13.4 | 15.1 | 70 | |||||
| 80 | 551.0 {56.2} | 15.4 | 17.3 | 80 | |||||
| 90 | 490.0 {50.0} | 17.3 | 19.4 | 90 | |||||
| 100 | 441.0 {45.0} | 19.2 | 21.6 | 100 | |||||
| 125 | 353.0 {36.0} | 24.0 | 27.0 | 125 | |||||
| 150 | 294.0 {30.0} | 28.8 | 32.4 | 150 | |||||
| 175 | 252.0 {25.7} | 33.6 | 37.8 | 175 | |||||
| 200 | 221.0 {22.5} | 38.4 | 43.2 | 200 | |||||
| 225 | 196.0 {20.0} | 43.2 | 48.6 | 225 | |||||
| 250 | 176.0 {18.0} | 48.0 | 54.0 | 250 | |||||
| 275 | 160.0 {16.4} | 52.8 | 59.4 | 275 | |||||
| 300 | 147.0 {15.0} | 57.6 | 64.8 | 300 | |||||
| 350 | 126.0 {12.8} | 67.2 | 75.6 | 350 | |||||
| 70 | 38.5 | 70 | 747 {76.2} | 13.4 | 10046 {1024} | 15.1 | 11301 {1152} | E-SWH70 - | 70 |
| 80 | 854 {66.7} | 15.4 | 17.3 | 80 | |||||
| 90 | 581 {59.3} | 17.3 | 19.4 | 90 | |||||
| 100 | 523 {53.4} | 19.2 | 21.6 | 100 | |||||
| 125 | 419 {42.7} | 24.0 | 27.0 | 125 | |||||
| 150 | 349 {35.6} | 28.8 | 32.4 | 150 | |||||
| 175 | 299 {30.5} | 33.6 | 37.8 | 175 | |||||
| 200 | 262 {26.7} | 38.4 | 43.2 | 200 | |||||
| 250 | 209 {21.3} | 48.0 | 54.0 | 250 | |||||
| 300 | 174 {17.8} | 57.6 | 64.8 | 300 | |||||
| 350 | 149 {15.2} | 67.2 | 75.6 | 350 | |||||
●Load calculation method: Load=Spring constant x Deflection
(SI unit) N=N/mm x Fmm
kgf=kgf/mm x Fmm
(kgf=N x 0.101972)
Order
| Catalog No. | |||
| E-SWH20-30 |
