Economy Coil Spring E-SWB

Brand :
MISUMI
Caution
Drawing / Product specification

Specification table
| D | d | L | Spring constant N/mm {kgf/mm} | F=L×16% | F=L×18% | Catalog No. | |||
|---|---|---|---|---|---|---|---|---|---|
| Fmm | Load N {kgf} | Fmm | Load N {kgf} | Type D-L | |||||
| Operation count | 1,000,000 | 500,000 | |||||||
| 6 | 3 | 15 | 59.0 {6.0} | 2.4 | 142 {14} | 2.7 | 159 {16} | E-SWB6- | 15 |
| 20 | 44.3 {4.5} | 3.2 | 3.6 | 20 | |||||
| 25 | 35.4 {3.6} | 4.0 | 4.5 | 25 | |||||
| 30 | 29.5 {3.0} | 4.8 | 5.4 | 30 | |||||
| 35 | 25.3 {2.6} | 5.6 | 6.3 | 35 | |||||
| 40 | 22.1 {2.3} | 6.4 | 7.2 | 40 | |||||
| 45 | 19.7 {2.0} | 7.2 | 8.1 | 45 | |||||
| 50 | 17.7 {1.8} | 8.0 | 9.0 | 50 | |||||
| 55 | 16.1 {1.6} | 8.8 | 9.9 | 55 | |||||
| 60 | 14.8 {1.5} | 9.6 | 10.8 | 60 | |||||
| 8 | 4 | 10 | 162.0 {16.5} | 1.6 | 258 {26} | 1.8 | 291 {30} | E-SWB8- | 10 |
| 15 | 108.0 {11.0} | 2.4 | 2.7 | 15 | |||||
| 20 | 80.8 {8.2} | 3.2 | 3.6 | 20 | |||||
| 25 | 64.6 {6.6} | 4.0 | 4.5 | 25 | |||||
| 30 | 53.8 {5.5} | 4.8 | 5.4 | 30 | |||||
| 35 | 46.1 {4.7} | 5.6 | 6.3 | 35 | |||||
| 40 | 40.4 {4.1} | 6.4 | 7.2 | 40 | |||||
| 45 | 35.9 {3.7} | 7.2 | 8.1 | 45 | |||||
| 50 | 32.3 {3.3} | 8.0 | 9.0 | 50 | |||||
| 55 | 29.4 {3.0} | 8.8 | 9.9 | 55 | |||||
| 60 | 26.9 {2.7} | 9.6 | 10.8 | 60 | |||||
| 65 | 24.8 {2.5} | 10.4 | 11.7 | 65 | |||||
| 70 | 23.1 {2.4} | 11.2 | 12.6 | 70 | |||||
| 75 | 21.5 {2.2} | 12.0 | 13.5 | 75 | |||||
| 80 | 20.2 {2.1} | 12.8 | 14.4 | 80 | |||||
| 10 | 5 | 10 | 221.0 {22.5} | 1.6 | 353 {36} | 1.8 | 397 {41} | E-SWB10- | 10 |
| 15 | 147.0 {15.0} | 2.4 | 2.7 | 15 | |||||
| 20 | 110.0 {11.2} | 3.2 | 3.6 | 20 | |||||
| 25 | 88.2 {9.0} | 4.0 | 4.5 | 25 | |||||
| 30 | 73.5 {7.5} | 4.8 | 5.4 | 30 | |||||
| 35 | 63.0 {6.4} | 5.6 | 6.3 | 35 | |||||
| 40 | 55.1 {5.6} | 6.4 | 7.2 | 40 | |||||
| 45 | 49.0 {5.0} | 7.2 | 8.1 | 45 | |||||
| 50 | 44.1 {4.5} | 8.0 | 9.0 | 50 | |||||
| 55 | 40.1 {4.1} | 8.8 | 9.9 | 55 | |||||
| 60 | 36.8 {3.7} | 9.6 | 10.8 | 60 | |||||
| 65 | 33.9 {3.5} | 10.4 | 11.7 | 65 | |||||
| 70 | 31.5 {3.2} | 11.2 | 12.6 | 70 | |||||
| 75 | 29.4 {3.0} | 12.0 | 13.5 | 75 | |||||
| 80 | 27.6 {2.8} | 12.8 | 14.4 | 80 | |||||
| 90 | 24.5 {2.5} | 14.4 | 16.2 | 90 | |||||
| 12 | 6 | 15 | 2190 {19.3} | 2.4 | 455 {46} | 2.7 | 512 {52} | E-SWB12- | 15 |
| 20 | 142.0 {14.5} | 3.2 | 3.6 | 20 | |||||
| 25 | 114.0 {11.6} | 4.0 | 4.5 | 25 | |||||
| 30 | 94.8 {9.7} | 4.8 | 5.4 | 30 | |||||
| 35 | 81.3 {8.3} | 5.6 | 6.3 | 35 | |||||
| 40 | 71.1 {7.3} | 6.4 | 7.2 | 40 | |||||
| 45 | 63.2 {6.4} | 7.2 | 8.1 | 45 | |||||
| 50 | 56.9 {5.8} | 8.0 | 9.0 | 50 | |||||
| 55 | 51.7 {5.3} | 8.8 | 9.9 | 55 | |||||
| 60 | 47.4 {4.8} | 9.6 | 10.8 | 60 | |||||
| 65 | 43.8 {4.5} | 10.4 | 11.7 | 65 | |||||
| 70 | 40.6 {4.1} | 11.2 | 12.6 | 70 | |||||
| 75 | 37.9 {3.9} | 12.0 | 13.5 | 75 | |||||
| 80 | 35.6 {3.6} | 12.8 | 14.4 | 80 | |||||
| 90 | 31.6 {3.2} | 14.4 | 16.2 | 90 | |||||
| 14 | 7 | 20 | 184.0 {18.8} | 3.2 | 589 {60} | 3.6 | 662 {68} | E-SWB14- | 20 |
| 25 | 147.0 {15.0} | 4.0 | 4.5 | 25 | |||||
| 30 | 123.0 {12.5} | 4.8 | 5.4 | 30 | |||||
| 35 | 105.0 {10.7} | 5.6 | 6.3 | 35 | |||||
| 40 | 92.0 {9.4} | 6.4 | 7.2 | 40 | |||||
| 45 | 81.8 {8.3} | 7.2 | 8.1 | 45 | |||||
| 50 | 73.6 {7.5} | 8.0 | 9.0 | 50 | |||||
| 55 | 66.9 {6.8} | 8.8 | 9.9 | 55 | |||||
| 60 | 61.3 {6.3} | 9.6 | 10.8 | 60 | |||||
| 65 | 56.6 {5.8} | 10.4 | 11.7 | 65 | |||||
| 70 | 52.6 {5.4} | 11.2 | 12.6 | 70 | |||||
| 75 | 49.1 {5.0} | 12.0 | 13.5 | 75 | |||||
| 80 | 46.0 {4.7} | 12.8 | 14.4 | 80 | |||||
| 90 | 40.9 {4.2} | 14.4 | 16.2 | 90 | |||||
| 100 | 36.8 {3.8} | 16.0 | 18.0 | 100 | |||||
| 16 | 8 | 20 | 245.0 {25.0} | 3.2 | 784 {80} | 3.6 | 882 {90} | E-SWB16- | 20 |
| 25 | 196.0 {20.0} | 4.0 | 4.5 | 25 | |||||
| 30 | 163.0 {16.7} | 4.8 | 5.4 | 30 | |||||
| 35 | 140.0 {14.3} | 5.6 | 6.3 | 35 | |||||
| 40 | 123.0 {12.5} | 6.4 | 7.2 | 40 | |||||
| 45 | 109.0 {11.1} | 7.2 | 8.1 | 45 | |||||
| 50 | 98.0 {10.0} | 8.0 | 9.0 | 50 | |||||
| 55 | 89.1 {9.1} | 8.8 | 9.9 | 55 | |||||
| 60 | 81.7 {8.3} | 9.6 | 10.8 | 60 | |||||
| 65 | 75.4 {7.7} | 10.4 | 11.7 | 65 | |||||
| 70 | 70.0 {7.1} | 11.2 | 12.6 | 70 | |||||
| 75 | 65.3 {6.7} | 12.0 | 13.5 | 75 | |||||
| 80 | 61.3 {6.3} | 12.8 | 14.4 | 80 | |||||
| 90 | 54.4 {5.6} | 14.4 | 16.2 | 90 | |||||
| 100 | 49.0 {5.0} | 16.0 | 18.0 | 100 | |||||
| 18 | 9 | 20 | 306.0 {311.2} | 3.2 | 980 {100} | 3.6 | 1103 {113} | E-SWB18- | 20 |
| 25 | 245.0 {25.0} | 4.0 | 4.5 | 25 | |||||
| 30 | 204.0 {20.8} | 4.8 | 5.4 | 30 | |||||
| 35 | 175.0 {17.8} | 5.6 | 6.3 | 35 | |||||
| 40 | 153.0 {15.6} | 6.4 | 7.2 | 40 | |||||
| 45 | 136.0 {13.9} | 7.2 | 8.1 | 45 | |||||
| 50 | 123.0 {12.5} | 8.0 | 9.0 | 50 | |||||
| 55 | 111.0 {11.4} | 8.8 | 9.9 | 55 | |||||
| 60 | 102.0 {10.4} | 9.6 | 10.8 | 60 | |||||
| 65 | 94.2 {9.6} | 10.4 | 11.7 | 65 | |||||
| 70 | 87.5 {8.9} | 11.2 | 12.6 | 70 | |||||
| 75 | 81.7 {8.3} | 12.0 | 13.5 | 75 | |||||
| 80 | 76.6 {7.8} | 12.8 | 14.4 | 80 | |||||
| 90 | 68.1 {6.9} | 14.4 | 16.2 | 90 | |||||
| 100 | 61.3 {6.2} | 16.0 | 18.0 | 100 | |||||
| 20 | 10 | 20 | 392.0 {40.0} | 4.8 | 1254 {128} | 5.4 | 1411 {144} | E-SWB20- | 30 |
| 25 | 314.0 {32.0} | 4.0 | 4.5 | 25 | |||||
| 30 | 261.0 {26.6} | 4.8 | 5.4 | 30 | |||||
| 35 | 224.0 {22.8} | 5.6 | 6.3 | 35 | |||||
| 40 | 196.0 {20.0} | 6.4 | 7.2 | 40 | |||||
| 45 | 174.0 {17.8} | 7.2 | 8.1 | 45 | |||||
| 50 | 157.0 {16.0} | 8 | 9 | 50 | |||||
| 55 | 143.0 {14.5} | 8.8 | 9.9 | 55 | |||||
| 60 | 131.0 {13.3} | 9.6 | 10.8 | 60 | |||||
| 65 | 121.0 {12.3} | 10.4 | 11.7 | 65 | |||||
| 70 | 112.0 {11.4} | 11.2 | 12.6 | 70 | |||||
| 75 | 105.0 {10.7} | 12.0 | 13.5 | 75 | |||||
| 80 | 98.0 {10.0} | 12.8 | 14.4 | 80 | |||||
| 90 | 87.1 {8.9} | 14.4 | 16.2 | 90 | |||||
| 100 | 78.4 {8.0} | 16 | 18 | 100 | |||||
| 125 | 62.7 {6.4} | 20 | 22.5 | 125 | |||||
| 150 | 52.3 {5.3} | 24.0 | 27.0 | 150 | |||||
| 22 | 11 | 25 | 382.0 {39.0} | 4.0 | 1530 {156} | 4.5 | 1721 {175} | E-SWB22- | 25 |
| 30 | 319.0 {32.5} | 4.8 | 5.4 | 30 | |||||
| 35 | 273.0 {27.9} | 5.6 | 6.3 | 35 | |||||
| 40 | 239.0 {24.4} | 6.4 | 7.2 | 40 | |||||
| 45 | 212.0 {21.7} | 7.2 | 8.1 | 45 | |||||
| 50 | 191.0 {19.5} | 8.0 | 9.0 | 50 | |||||
| 55 | 174.0 {17.7} | 8.8 | 9.9 | 55 | |||||
| 60 | 159.0 {16.2} | 9.6 | 10.8 | 60 | |||||
| 65 | 147.0 {15.0} | 10.4 | 11.7 | 65 | |||||
| 70 | 137.0 {13.9} | 11.2 | 12.6 | 70 | |||||
| 75 | 127.0 {13.0} | 12.0 | 13.5 | 75 | |||||
| 80 | 120.0 {12.2} | 12.8 | 14.4 | 80 | |||||
| 90 | 106.0 {10.8} | 14.4 | 16.2 | 90 | |||||
| 100 | 95.6 {9.8} | 16.0 | 18.0 | 100 | |||||
| 125 | 76.5 {7.8} | 20.0 | 22.5 | 125 | |||||
| 150 | 63.7 {6.5} | 24.0 | 27.0 | 150 | |||||
| 25 | 12.5 | 25 | 481.0 {49.0} | 4 | 1922 {196} | 4.5 | 2162 {220} | E-SWB25- | 25 |
| 30 | 400.0 {40.8} | 4.8 | 5.4 | 30 | |||||
| 35 | 343.0 {35.0} | 5.6 | 6.3 | 35 | |||||
| 40 | 300.0 {30.6} | 6.4 | 7.2 | 40 | |||||
| 45 | 267.0 {27.2} | 7.2 | 8.1 | 45 | |||||
| 50 | 240.0 {24.5} | 8 | 9 | 50 | |||||
| 55 | 218.0 {22.3} | 8.8 | 9.9 | 55 | |||||
| 60 | 200.0 {20.4} | 9.6 | 10.8 | 60 | |||||
| 65 | 185.0 {18.8} | 10.4 | 11.7 | 65 | |||||
| 70 | 172.0 {17.5} | 11.2 | 12.6 | 70 | |||||
| 75 | 160.0 {16.3} | 12.0 | 13.5 | 75 | |||||
| 80 | 150.0 {15.3} | 12.8 | 14.4 | 80 | |||||
| 90 | 133.0 {13.6} | 14.4 | 16.2 | 90 | |||||
| 100 | 120.0 {12.2} | 16 | 18 | 100 | |||||
| 125 | 96.1 {9.8} | 20.0 | 22.5 | 125 | |||||
| 150 | 80.1 {8.2} | 24.0 | 27.0 | 150 | |||||
| 175 | 68.6 {7.0} | 28.0 | 31.5 | 175 | |||||
| 27 | 13.5 | 25 | 569.0 {36.2} | 4.0 | 2275 {232} | 4.5 | 2560 {261} | E-SWB27- | 25 |
| 30 | 474.0{48.3} | 4.8 | 5.4 | 30 | |||||
| 35 | 406.0{41.4} | 5.6 | 6.3 | 35 | |||||
| 40 | 355.0 {36.2} | 6.4 | 7.2 | 40 | |||||
| 45 | 316.0 {32.2} | 7.2 | 8.1 | 45 | |||||
| 50 | 284.0 {29.0} | 8 | 9 | 50 | |||||
| 55 | 259.0 {26.4} | 8.8 | 9.9 | 55 | |||||
| 60 | 237.0 {24.2} | 9.6 | 10.8 | 60 | |||||
| 65 | 219.0 {22.3} | 10.4 | 11.7 | 65 | |||||
| 70 | 203.0 {20.7} | 11.2 | 12.6 | 70 | |||||
| 75 | 190.0 {19.3} | 12 | 13.5 | 75 | |||||
| 80 | 178.0 {18.1} | 12.8 | 14.4 | 80 | |||||
| 90 | 158.0 {16.1} | 14.4 | 16.2 | 90 | |||||
| 100 | 142.0{14.5} | 16.0 | 18.0 | 100 | |||||
| 125 | 114.0{11.6} | 20.0 | 22.5 | 125 | |||||
| 150 | 94.8{9.7} | 24.0 | 27.0 | 150 | |||||
| 175 | 81.3{8.3} | 28.0 | 31.5 | 175 | |||||
| 30 | 15 | 25 | 706.0 {72.0} | 4.0 | 2824 {288} | 4.5 | 3177 {324} | E-SWB30- | 25 |
| 30 | 588.0 {60.0} | 4.8 | 5.4 | 30 | |||||
| 35 | 504.0 {51.4} | 5.6 | 6.3 | 35 | |||||
| 40 | 441.0 {45.0} | 6.4 | 7.2 | 40 | |||||
| 45 | 392.0 {40.0} | 7.2 | 8.1 | 45 | |||||
| 50 | 353.0 {36.0} | 8 | 9 | 50 | |||||
| 55 | 321.0 {32.7} | 8.8 | 9.9 | 55 | |||||
| 60 | 294.0 {30.0} | 9.6 | 10.8 | 60 | |||||
| 65 | 272.0 {27.7} | 10.4 | 11.7 | 65 | |||||
| 70 | 252.0 {25.7} | 11.2 | 12.6 | 70 | |||||
| 75 | 235.0 {24.0} | 12 | 13.5 | 75 | |||||
| 80 | 221.0 {22.5} | 12.8 | 14.4 | 80 | |||||
| 90 | 196.0 {20.0} | 14.4 | 16.2 | 90 | |||||
| 100 | 177.0 {18.0} | 16 | 18 | 100 | |||||
| 125 | 141.0 {14.4} | 20.0 | 22.5 | 125 | |||||
| 150 | 118.0 {12.0} | 24.0 | 27.0 | 150 | |||||
| 175 | 101.0 {10.3} | 28.0 | 31.5 | 175 | |||||
| 200 | 88.3 {9.0} | 32.0 | 36.0 | 200 | |||||
| 35 | 17.5 | 40 | 600.0 {61.2} | 6.4 | 3842 {392} | 7.2 | 4322 {441} | E-SWB35- | 40 |
| 45 | 534.0 {54.4} | 7.2 | 8.1 | 45 | |||||
| 50 | 480.0 {49.0} | 8 | 9 | 50 | |||||
| 55 | 437.0 {44.5} | 8.8 | 9.9 | 55 | |||||
| 60 | 400.0 {40.8} | 9.6 | 10.8 | 60 | |||||
| 65 | 369.0 {37.7} | 10.4 | 11.7 | 65 | |||||
| 70 | 343.0 {35.0} | 11.2 | 12.6 | 70 | |||||
| 75 | 320.0 {32.6} | 12 | 13.5 | 75 | |||||
| 80 | 300.0 {30.6} | 12.8 | 14.4 | 80 | |||||
| 90 | 267.0 {27.2} | 14.4 | 16.2 | 90 | |||||
| 100 | 240.0 {24.5} | 16 | 18 | 100 | |||||
| 125 | 192.0 {19.6} | 20.0 | 22.5 | 125 | |||||
| 150 | 160.0 {16.3} | 24.0 | 27.0 | 150 | |||||
| 175 | 137.0 {14.0} | 28.0 | 31.5 | 175 | |||||
| 200 | 120.0 {12.2} | 32.0 | 36.0 | 200 | |||||
| 40 | 20 | 40 | 784.0 { 79.9} | 6.4 | 5018 {512} | 7.2 | 5645 {576} | E-SWB40- | 40 |
| 45 | 697.0 {71.1} | 7.2 | 8.1 | 45 | |||||
| 50 | 627.0 {64.0} | 8 | 9 | 50 | |||||
| 55 | 570.0 {58.1} | 8.8 | 9.9 | 55 | |||||
| 60 | 523.0 {53.3} | 9.6 | 10.8 | 60 | |||||
| 65 | 482.0 {49.2} | 10.4 | 11.7 | 65 | |||||
| 70 | 448.0 {45.7} | 11.2 | 12.6 | 70 | |||||
| 75 | 418.0 {42.6} | 12 | 13.5 | 75 | |||||
| 80 | 392.0 {40.0} | 12.8 | 14.4 | 80 | |||||
| 90 | 348.0 {35.5} | 14.4 | 16.2 | 90 | |||||
| 100 | 314.0 {32.0} | 16 | 18 | 100 | |||||
| 125 | 251.0 {25.6} | 20 | 22.5 | 125 | |||||
| 150 | 209.0 {21.3} | 24.0 | 27.0 | 150 | |||||
| 175 | 179.0 {18.3} | 28.0 | 31.5 | 175 | |||||
| 200 | 157.0 {16.0} | 32.0 | 36.0 | 200 | |||||
| 225 | 139.0 {14.2} | 36.0 | 40.5 | 225 | |||||
| 250 | 125.0 {12.8} | 40.0 | 45.0 | 250 | |||||
| 275 | 114.0 {11.6} | 44.0 | 49.5 | 275 | |||||
| 300 | 105.0 {10.7} | 48.0 | 54.0 | 300 | |||||
| 50 | 25 | 50 | 980.0 {100.0} | 8 | 7840 {800} | 9 | 8820 {900} | E-SWB50- | 50 |
| 55 | 891.0 {90.9} | 8.8 | 9.9 | 55 | |||||
| 60 | 817.0 {83.3} | 9.6 | 10.8 | 60 | |||||
| 65 | 754.0 {76.9} | 10.4 | 11.7 | 65 | |||||
| 70 | 700.0 {71.4} | 11.2 | 12.6 | 70 | |||||
| 75 | 653.0 {66.7} | 12 | 13.5 | 75 | |||||
| 80 | 613.0 {62.5} | 12.8 | 14.4 | 80 | |||||
| 90 | 544.0 {55.6} | 14.4 | 16.2 | 90 | |||||
| 100 | 490.0 {50.0} | 16 | 18 | 100 | |||||
| 125 | 392.0 {40.0} | 20 | 22.5 | 125 | |||||
| 150 | 327.0 {33.3} | 24 | 27 | 150 | |||||
| 175 | 280.0 {28.6} | 28.0 | 31.5 | 175 | |||||
| 200 | 245.0 {25.0} | 32.0 | 36.0 | 200 | |||||
| 225 | 218.0 {22.2} | 36.0 | 40.5 | 225 | |||||
| 250 | 196.0 {20.0} | 40.0 | 45.0 | 250 | |||||
| 275 | 178.0 {18.2} | 44.0 | 49.5 | 275 | |||||
| 300 | 163.0 {16.7} | 48.0 | 54.0 | 300 | |||||
| 350 | 140.0 {14.3} | 56.0 | 63.0 | 350 | |||||
| 60 | 30 | 60 | 1176.0 {120.0} | 9.6 | 11290 {1152} | 10.8 | 12701 {1296} | E-SWB60- | 60 |
| 70 | 1008.0 {102.9} | 12.6 | 70 | 70 | |||||
| 80 | 882.0 {90.0} | 12.8 | 14.4 | 80 | |||||
| 90 | 784.0 {80.0} | 14.4 | 16.2 | 90 | |||||
| 100 | 706.0 {72.0} | 16 | 18 | 100 | |||||
| 125 | 564.0 {57.6} | 20 | 22.5 | 125 | |||||
| 150 | 470.0 {48.0} | 24 | 27 | 150 | |||||
| 175 | 403.0{41.1} | 28.0 | 31.5 | 175 | |||||
| 200 | 353.0{36.0} | 32.0 | 36.0 | 200 | |||||
| 225 | 314.0{32.0} | 36.0 | 40.5 | 225 | |||||
| 250 | 282.0{28.8} | 40.0 | 45.0 | 250 | |||||
| 275 | 257.0{26.2} | 44.0 | 49.5 | 275 | |||||
| 300 | 235.0{24.0} | 48.0 | 54.0 | 300 | |||||
| 350 | 202.0 {20.6} | 56.0 | 63.0 | 350 | |||||
| 70 | 38.5 | 70 | 1219 {124.3} | 11.2 | 13655 {1392} | 12.6 | 15362 {1567} | E-SWB70- | 70 |
| 80 | 1067 {108.8} | 12.8 | 14.4 | 80 | |||||
| 90 | 948 {96.7} | 14.4 | 16.2 | 90 | |||||
| 100 | 853 {87.0} | 16.0 | 18.0 | 100 | |||||
| 125 | 683 {69.6} | 20.0 | 22.5 | 125 | |||||
| 150 | 569 {58.0} | 24.0 | 27.0 | 150 | |||||
| 175 | 488 {49.7} | 28.0 | 31.5 | 175 | |||||
| 200 | 427 {43.5} | 32.0 | 36.0 | 200 | |||||
| 250 | 341 {34.8} | 40.0 | 45.0 | 250 | |||||
| 300 | 284 {29.0} | 48.0 | 54.0 | 300 | |||||
| 350 | 244 {24.9} | 56.0 | 63.0 | 350 | |||||
●Load calculation method: Load=Spring constant x Deflection
(SI unit)N=N/mm x Fmm
kgf=kgf/mm x Fmm
(kgf=N x 0.101972)
Order
| Catalog No. | |||
| E-SWB20-80 |
