Economy Stripper Guide Pins -Straight Type-

Brand :
MISUMI
Caution
Product Description
Drawing / Product specification

EN31
58HRC~
Specification table
| Dp6 | M x ℓ Pitch | R | B | Catalog No. | L | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | D | ||||||||||||||
| 13 | +0.029 +0.018 | M6x15 P1.0 | 1.5~2.0 | 16 | E-SGPN | 13 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | ||
| 16 | 20 | 16 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | ||||||
| 20 | +0.035 +0.022 | M8.x20 P1.25 | 1.5~2.0 | 25 | 20 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | |
| 25 | 28 | 25 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | |||||
Order
| Catalog No. | - | L | |
| E-SGPN20 | - | 100 |
