Economy Stripper Guide Pins -Headed Type, with Oil Grooves-

Brand :
MISUMI
Caution
Drawing / Product specification

EN31
58HRC~
Specification table
| Dm5 | R | B | Catalog No. | L | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | D | ||||||||||||
| 13 | +0.015 +0.007 | 1.5~2.0 | 16 | E-SGOH | 13 | 70 | 80 | 90 | 100 | 110 | 120 | ||
| 16 | 20 | 16 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | |||
| 20 | +0.017 +0.008 | 1.5~2.0 | 25 | 20 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | |
| 25 | 28 | 25 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | |||
Order
| Catalog No. | - | L | |
| E-SGOH20 | - | 100 |
