Economy Stripper Guide Bushings-Oil, Press-Fit, Headed Type-

Brand :
MISUMI
Caution
Product Description
New at MISUMI? Get upto ₹10,000 Discount* on Your First Order.Click to Register Now
Drawing / Product specification

EN31
58HRC~
Specification table
| Dm5 | Catalog No. | L | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Type | d | |||||||||
| 18 | +0.015 +0.007 | E-SGBH | 13 | 13 | 16 | 20 | 22 | 25 | 30 | 35 |
| 22 | +0.017 +0.008 | 16 | 13 | 16 | 20 | 22 | 25 | 30 | 35 | |
| 25 | 20 | 16 | 20 | 22 | 25 | 30 | 35 | |||
| 32 | +0.020 +0.009 | 25 | 20 | 22 | 25 | 30 | 35 | |||
Order
| Catalog No. | - | L | |
| E-SGBH20 | 25 |
