(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Nest guide for ultra high tensile steel with configurable guide depth. Flame hardened steel with excellent wear resistance is used for the guide section, in order to reduce breakage and wear caused by stamping high tensile steel and thick steel sheets.
M | Accessory |
M10 | CB10-35 (2 pcs.), spring washer for M10 (2 pcs.) |
M12 | CB12-35 (2 pcs.), spring washer for M12 (2 pcs.) |
Part Number | 5 mm Increments | Mounting Bolt Hole M | ||
L | H | S | ||
NGWH (Center type) NGWHR (Right hand type) NGWHL (Left hand type) | 65 to 100 | 20 to 40 | 55 to 100 | M10 M12 |
105 to 150 | ||||
155 to 200 |
Part Number | - | L | - | H | - | S | - | M |
NGWH | - | 90 | - | 40 | - | S60 | - | M10 |
Part Number | - | L | - | H | - | S | - | M | - | (GRC・WSS) |
NGWH | - | 90 | - | 40 | - | S60 | - | M10 | - | WSS |
Part Number |
---|
NGWH-[65-200/5]-[20-40/5]-S[55-100/5]-M[10,12] |
NGWHL-[65-200/5]-[20-40/5]-S[55-100/5]-M[10,12] |
NGWHR-[65-200/5]-[20-40/5]-S[55-100/5]-M[10,12] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Orientation | M (Mounting Bolt Hole) (mm) | H (Taper Height) (mm) | S (Width) (mm) | L (Guide Height) (mm) |
---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 10 Day(s) or more | Center | 10 ~ 12 | 20 ~ 40 | 55 ~ 100 | 65 ~ 200 | ||
- | 1 Piece(s) | 10 Day(s) or more | Left hand type | 10 ~ 12 | 20 ~ 40 | 55 ~ 100 | 65 ~ 200 | ||
- | 1 Piece(s) | 10 Day(s) or more | Right hand type | 10 ~ 12 | 20 ~ 40 | 55 ~ 100 | 65 ~ 200 |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy