Loading...

(Economy series) Ball Guide Post Sets -Fixed Stopper・Aluminum Type with Dowel Hole-

Brand :
MISUMI

Caution

    Product Description



    Accessories:
    Socket head cap screws x 8Pcs
    Dowel Pins x 4Pcs

    Drawing / Product specification

    FC250
     EN-31
    58HRC~
     A6063
     ④ S45C
    58HRC~
         (Induction Hardening)

    Perpendicularity of guide holder bottom and guide post: 0.035mm/100mm or less
    Bush/Holder flatness is 0.05mm

    Specification table

    DD1ABCFdHH1TKa1b1e
    25+0.020
    +0.000
    31+0.020
    +0.000
    84484659305020156633158+0.010
    -0.005
    32401005856511406020207638188
    384613075737.51150702517.5100502210
    505815590877.51465902522.512562.53010
    60681901201167.518751003022.5150754013
     
    Catalog No.L
    TypeD
    E-MYKP2590100110120130140150160170180200     
    32  110120130140150160170180200220240260  
    38    130140150160170180200220240260300 
    50        170180200220240260300350
    60          200220240260  

    Order

            
     

    E-Holder Guide Post Set E-MYJP

     Catalog No.-L  
       E-MYKP32-180  

    Alterations

               
     

    E-Holder Guide Post Set E-MYJP

     Catalog No.-L-SET  
       E-MYKP32-180-SET  
    AlterationCodeSpec.
    Including Dowel and BoltSETBolt-8 Pcs
    Dowel-4Pcs
    (Economy series) Ball Guide Post Sets -Fixed Stopper・Aluminum Type with Dowel Hole- | MISUMI | MISUMI India