(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Select m5・for the shank diameter D tolerance
The tip edge part is slightly rounded.
The jector pin pops out by about 2 mm.
Select the tip shape of the punch from the figure below
Shank diameter D Tolerance | Material Hardness | Catalog No. | ||
---|---|---|---|---|
TYPE | Tip shape | B Tip length | ||
Dm5 | Equivalent to D5~6 SKH51 61~64HRC Surface 3100HV Equivalent to D8~25 SKD11 60~63HRC Surface 3100HV | RW-LFSJ RW-LFSJV | Tip length (B) L > S |
Catalog No. | L | 0.01 mm increments | B | H | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TYPE | Tip shape | B Tip length | D | |||||||||||||
min. P max. | P・Kmax | P・Wmin | R | |||||||||||||
(Dm5) RW-LFSJ Spring reinforced type (D8~25) RW-LFSJV | (5) | 40.0 ~ 80.0 | 2.00 ~ 4.99 | 4.97 | 2.00 | 8 | 8 | |||||||||
(6) | 2.00 ~ 5.99 | 5.97 | 2.00 | 9 | ||||||||||||
8 | 45.0 ~ 100.0 | 3.00 ~ 7.99 | 7.97 | 3.00 | 13 | 11 | ||||||||||
10 | 3.00 ~ 9.99 | 9.97 | 3.00 | 13 | ||||||||||||
13 | 6.00 ~ 12.99 | 12.97 | 6.00 | 16 | ||||||||||||
16 | 50.0 ~ 100.0 | 10.00 ~ 15.99 | 15.97 | 6.00 | 19 | 19 | ||||||||||
20 | 13.00 ~ 19.99 | 19.97 | 6.00 | 23 | ||||||||||||
25 | 18.00 ~ 24.99 | 24.97 | 6.00 | 28 | ||||||||||||
(5) | 40.0 ~ 80.0 | 2.00 ~ 4.99 | 4.97 | 2.00 | 13 | 8 | ||||||||||
(6) | 2.00 ~ 5.99 | 5.97 | 2.00 | 9 | ||||||||||||
8 | 50.0 ~ 100.0 | 3.00 ~ 7.99 | 7.97 | 3.00 | 19 | 11 | ||||||||||
10 | 3.00 ~ 9.99 | 9.97 | 3.00 | 13 | ||||||||||||
13 | 6.00 ~ 12.99 | 12.97 | 6.00 | 16 | ||||||||||||
16 | 10.00 ~ 15.99 | 15.97 | 6.00 | 25 | 19 | |||||||||||
20 | 13.00 ~ 19.99 | 19.97 | 6.00 | 23 | ||||||||||||
25 | 60.0 ~ 100.0 | 18.00 ~ 24.99 | 24.97 | 6.00 | 28 |
The spring constant of RW-LFSJV is about twice that of RW-LFSJ.
: P>D-0.03 =0 When the tip shape is P>D-0.03、 (press-in lead) is not included.
: P・K>D-0.05 =0 If P・K;>D-0.05 for a shaped punch, (press-in lead) is not included.
D (5) (6) are standards for RW-LFSJ only. D8 to 25 only for the spring enhanced type.
Catalog No. | - | L | - | P | - | W> | - | R(only) | ||
RW-LFSJVRL 20 | - | 78 | - | P16.00 | - | W13.50 | - | R1.50 | ||
RW-LFSJVAL 13 | - | 70 | - | P10.50 | ||||||
■Features
・For general jector punches, the tip length B is shortened when LC machining is specified, which caused various inconvenience.
For the dimension B keep type jector punch, the tip length B is kept constant for an arbitrary total punch length L.
・The dimension B keep type jector punch does not have a side hole in the shank, so it can be used as an air blow punch by removing the jector pin.
Part Number |
---|
RW-LFSJAL5-[40-80/0.1]-P[2-4.99/0.01] |
RW-LFSJAL5-[40-80/0.1]-PC[1.8-1.99/0.01] |
RW-LFSJAL6-[40-80/0.1]-P[2-5.99/0.01] |
RW-LFSJAL6-[40-80/0.1]-PC[1.8-1.99/0.01] |
RW-LFSJAL8-[50-100/0.1]-P[3-7.99/0.01] |
RW-LFSJAL8-[50-100/0.1]-PC[2.5-2.99/0.01] |
RW-LFSJAL10-[50-100/0.1]-P[3-9.99/0.01] |
RW-LFSJAL10-[50-100/0.1]-PC[2.8-2.99/0.01] |
RW-LFSJAL13-[50-100/0.1]-P[6-12.99/0.01] |
RW-LFSJAL13-[50-100/0.1]-PC[5-5.99/0.01] |
RW-LFSJAL16-[50-100/0.1]-P[10-15.99/0.01] |
RW-LFSJAL16-[50-100/0.1]-PC[8-9.99/0.01] |
RW-LFSJAL20-[50-100/0.1]-P[13-19.99/0.01] |
RW-LFSJAL20-[50-100/0.1]-PC[9-12.99/0.01] |
RW-LFSJAL25-[60-100/0.1]-P[18-24.99/0.01] |
RW-LFSJAL25-[60-100/0.1]-PC[9-17.99/0.01] |
RW-LFSJAS5-[40-80/0.1]-P[2-4.99/0.01] |
RW-LFSJAS5-[40-80/0.1]-PC[1.8-1.99/0.01] |
RW-LFSJAS6-[40-80/0.1]-P[2-5.99/0.01] |
RW-LFSJAS6-[40-80/0.1]-PC[1.8-1.99/0.01] |
RW-LFSJAS8-[45-100/0.1]-P[3-7.99/0.01] |
RW-LFSJAS8-[45-100/0.1]-PC[2.5-2.99/0.01] |
RW-LFSJAS10-[45-100/0.1]-P[3-9.99/0.01] |
RW-LFSJAS10-[45-100/0.1]-PC[2.8-2.99/0.01] |
RW-LFSJAS13-[45-100/0.1]-P[6-12.99/0.01] |
RW-LFSJAS13-[45-100/0.1]-PC[5-5.99/0.01] |
RW-LFSJAS16-[50-100/0.1]-P[10-15.99/0.01] |
RW-LFSJAS16-[50-100/0.1]-PC[8-9.99/0.01] |
RW-LFSJAS20-[50-100/0.1]-P[13-19.99/0.01] |
RW-LFSJAS20-[50-100/0.1]-PC[9-12.99/0.01] |
RW-LFSJAS25-[50-100/0.1]-P[18-24.99/0.01] |
RW-LFSJAS25-[50-100/0.1]-PC[9-17.99/0.01] |
RW-LFSJDL5-[40-80/0.1]-P[2-4.97/0.01]-W[2-4.97/0.01] |
RW-LFSJDL5-[40-80/0.1]-P[2-4.97/0.01]-WC[1.8-1.99/0.01] |
RW-LFSJDL5-[40-80/0.1]-PC[1.8-1.99/0.01]-W[2-4.97/0.01] |
RW-LFSJDL5-[40-80/0.1]-PC[1.8-1.99/0.01]-WC[1.8-1.99/0.01] |
RW-LFSJDL6-[40-80/0.1]-P[2-5.97/0.01]-W[2-5.97/0.01] |
RW-LFSJDL6-[40-80/0.1]-P[2-5.97/0.01]-WC[1.8-1.99/0.01] |
RW-LFSJDL6-[40-80/0.1]-PC[1.8-1.99/0.01]-W[2-5.97/0.01] |
RW-LFSJDL6-[40-80/0.1]-PC[1.8-1.99/0.01]-WC[1.8-1.99/0.01] |
RW-LFSJDL8-[50-100/0.1]-P[3-7.97/0.01]-W[2-7.97/0.01] |
RW-LFSJDL8-[50-100/0.1]-P[3-7.97/0.01]-WC[2.5-2.99/0.01] |
RW-LFSJDL8-[50-100/0.1]-PC[2.5-2.99/0.01]-W[2-7.97/0.01] |
RW-LFSJDL8-[50-100/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01] |
RW-LFSJDL10-[50-100/0.1]-P[3-9.97/0.01]-W[3-9.97/0.01] |
RW-LFSJDL10-[50-100/0.1]-P[3-9.97/0.01]-WC[2.8-2.99/0.01] |
RW-LFSJDL10-[50-100/0.1]-PC[2.8-2.99/0.01]-W[3-9.97/0.01] |
RW-LFSJDL10-[50-100/0.1]-PC[2.8-2.99/0.01]-WC[2.8-2.99/0.01] |
RW-LFSJDL13-[50-100/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01] |
RW-LFSJDL13-[50-100/0.1]-P[6-12.97/0.01]-WC[5-5.99/0.01] |
RW-LFSJDL13-[50-100/0.1]-PC[5-5.99/0.01]-W[6-12.97/0.01] |
RW-LFSJDL13-[50-100/0.1]-PC[5-5.99/0.01]-WC[5-5.99/0.01] |
RW-LFSJDL16-[50-100/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01] |
RW-LFSJDL16-[50-100/0.1]-P[6-15.97/0.01]-WC[5-5.99/0.01] |
RW-LFSJDL16-[50-100/0.1]-PC[5-5.99/0.01]-W[6-15.97/0.01] |
RW-LFSJDL16-[50-100/0.1]-PC[5-5.99/0.01]-WC[5-5.99/0.01] |
RW-LFSJDL20-[50-100/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01] |
RW-LFSJDL20-[50-100/0.1]-P[6-19.97/0.01]-WC[5-5.99/0.01] |
RW-LFSJDL20-[50-100/0.1]-PC[5-5.99/0.01]-W[6-19.97/0.01] |
RW-LFSJDL20-[50-100/0.1]-PC[5-5.99/0.01]-WC[5-5.99/0.01] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Tip shape | Jector | Material | B (Tip length) | D (Shank diameter) (mm) | P (Tip dimension) (mm) | L (L dimension) (mm) | R (Tip Corner R) (mm) | PC (Tip Dimension Change) (mm) | W (Tip Dimension) (mm) | WC (Tip Dimension Change) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | Equivalent to SKH51 | L | 5 | 2 ~ 4.99 | 40 ~ 80 | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | Equivalent to SKH51 | L | 5 | - | 40 ~ 80 | - | 1.8 ~ 1.99 | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | Equivalent to SKH51 | L | 6 | 2 ~ 5.99 | 40 ~ 80 | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | Equivalent to SKH51 | L | 6 | - | 40 ~ 80 | - | 1.8 ~ 1.99 | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | L | 8 | 3 ~ 7.99 | 50 ~ 100 | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | L | 8 | - | 50 ~ 100 | - | 2.5 ~ 2.99 | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | L | 10 | 3 ~ 9.99 | 50 ~ 100 | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | L | 10 | - | 50 ~ 100 | - | 2.8 ~ 2.99 | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | L | 13 | 6 ~ 12.99 | 50 ~ 100 | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | L | 13 | - | 50 ~ 100 | - | 5 ~ 5.99 | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | L | 16 | 10 ~ 15.99 | 50 ~ 100 | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | L | 16 | - | 50 ~ 100 | - | 8 ~ 9.99 | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | L | 20 | 13 ~ 19.99 | 50 ~ 100 | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | L | 20 | - | 50 ~ 100 | - | 9 ~ 12.99 | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | L | 25 | 18 ~ 24.99 | 60 ~ 100 | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | L | 25 | - | 60 ~ 100 | - | 9 ~ 17.99 | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | Equivalent to SKH51 | S | 5 | 2 ~ 4.99 | 40 ~ 80 | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | Equivalent to SKH51 | S | 5 | - | 40 ~ 80 | - | 1.8 ~ 1.99 | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | Equivalent to SKH51 | S | 6 | 2 ~ 5.99 | 40 ~ 80 | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | Equivalent to SKH51 | S | 6 | - | 40 ~ 80 | - | 1.8 ~ 1.99 | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | S | 8 | 3 ~ 7.99 | 45 ~ 100 | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | S | 8 | - | 45 ~ 100 | - | 2.5 ~ 2.99 | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | S | 10 | 3 ~ 9.99 | 45 ~ 100 | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | S | 10 | - | 45 ~ 100 | - | 2.8 ~ 2.99 | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | S | 13 | 6 ~ 12.99 | 45 ~ 100 | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | S | 13 | - | 45 ~ 100 | - | 5 ~ 5.99 | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | S | 16 | 10 ~ 15.99 | 50 ~ 100 | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | S | 16 | - | 50 ~ 100 | - | 8 ~ 9.99 | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | S | 20 | 13 ~ 19.99 | 50 ~ 100 | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | S | 20 | - | 50 ~ 100 | - | 9 ~ 12.99 | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | S | 25 | 18 ~ 24.99 | 50 ~ 100 | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | A | Standard type | SKD11 Equivalent | S | 25 | - | 50 ~ 100 | - | 9 ~ 17.99 | - | - | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | Equivalent to SKH51 | L | 5 | 2 ~ 4.97 | 40 ~ 80 | - | - | 2 ~ 4.97 | - | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | Equivalent to SKH51 | L | 5 | 2 ~ 4.97 | 40 ~ 80 | - | - | - | 1.8 ~ 1.99 | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | Equivalent to SKH51 | L | 5 | - | 40 ~ 80 | - | 1.8 ~ 1.99 | 2 ~ 4.97 | - | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | Equivalent to SKH51 | L | 5 | - | 40 ~ 80 | - | 1.8 ~ 1.99 | - | 1.8 ~ 1.99 | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | Equivalent to SKH51 | L | 6 | 2 ~ 5.97 | 40 ~ 80 | - | - | 2 ~ 5.97 | - | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | Equivalent to SKH51 | L | 6 | 2 ~ 5.97 | 40 ~ 80 | - | - | - | 1.8 ~ 1.99 | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | Equivalent to SKH51 | L | 6 | - | 40 ~ 80 | - | 1.8 ~ 1.99 | 2 ~ 5.97 | - | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | Equivalent to SKH51 | L | 6 | - | 40 ~ 80 | - | 1.8 ~ 1.99 | - | 1.8 ~ 1.99 | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | SKD11 Equivalent | L | 8 | 3 ~ 7.97 | 50 ~ 100 | - | - | 2 ~ 7.97 | - | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | SKD11 Equivalent | L | 8 | 3 ~ 7.97 | 50 ~ 100 | - | - | - | 2.5 ~ 2.99 | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | SKD11 Equivalent | L | 8 | - | 50 ~ 100 | - | 2.5 ~ 2.99 | 2 ~ 7.97 | - | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | SKD11 Equivalent | L | 8 | - | 50 ~ 100 | - | 2.5 ~ 2.99 | - | 2.5 ~ 2.99 | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | SKD11 Equivalent | L | 10 | 3 ~ 9.97 | 50 ~ 100 | - | - | 3 ~ 9.97 | - | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | SKD11 Equivalent | L | 10 | 3 ~ 9.97 | 50 ~ 100 | - | - | - | 2.8 ~ 2.99 | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | SKD11 Equivalent | L | 10 | - | 50 ~ 100 | - | 2.8 ~ 2.99 | 3 ~ 9.97 | - | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | SKD11 Equivalent | L | 10 | - | 50 ~ 100 | - | 2.8 ~ 2.99 | - | 2.8 ~ 2.99 | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | SKD11 Equivalent | L | 13 | 6 ~ 12.97 | 50 ~ 100 | - | - | 6 ~ 12.97 | - | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | SKD11 Equivalent | L | 13 | 6 ~ 12.97 | 50 ~ 100 | - | - | - | 5 ~ 5.99 | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | SKD11 Equivalent | L | 13 | - | 50 ~ 100 | - | 5 ~ 5.99 | 6 ~ 12.97 | - | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | SKD11 Equivalent | L | 13 | - | 50 ~ 100 | - | 5 ~ 5.99 | - | 5 ~ 5.99 | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | SKD11 Equivalent | L | 16 | 6 ~ 15.97 | 50 ~ 100 | - | - | 6 ~ 15.97 | - | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | SKD11 Equivalent | L | 16 | 6 ~ 15.97 | 50 ~ 100 | - | - | - | 5 ~ 5.99 | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | SKD11 Equivalent | L | 16 | - | 50 ~ 100 | - | 5 ~ 5.99 | 6 ~ 15.97 | - | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | SKD11 Equivalent | L | 16 | - | 50 ~ 100 | - | 5 ~ 5.99 | - | 5 ~ 5.99 | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | SKD11 Equivalent | L | 20 | 6 ~ 19.97 | 50 ~ 100 | - | - | 6 ~ 19.97 | - | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | SKD11 Equivalent | L | 20 | 6 ~ 19.97 | 50 ~ 100 | - | - | - | 5 ~ 5.99 | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | SKD11 Equivalent | L | 20 | - | 50 ~ 100 | - | 5 ~ 5.99 | 6 ~ 19.97 | - | ||
- | 1 Piece(s) | 9 Day(s) or more | D | Standard type | SKD11 Equivalent | L | 20 | - | 50 ~ 100 | - | 5 ~ 5.99 | - | 5 ~ 5.99 |
Part Number |
---|
Loading...
Shank type | Single-stepped | Heavy-load punches | No | Shank (mounting part) shape | Standard |
---|---|---|---|---|---|
Surface treatment | RW coating | Shank diameter D tolerance | m5 | T (Head thickness/plate thickness)(mm) | 5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy