(Economy series) Plain Guide Post Sets -Oil Type-

Brand :
MISUMI
Caution
Product Description
Accessories:
Socket head cap screws x 8Pcs
Dowel Pins x 4Pcs
Drawing / Product specification

| ① | FC250 |
| ② | S45C 55HRC~ (Induction hardening) |
| ③ | FC250 |
| Special solid lubricant (embedded) |
Bush/Holder flatness is 0.05mm
Specification table
| D | D1 | A | B | C | d | H | H1 | T | ℓ | a1 | b1 | e | |||
| 25 | +0.000 -0.015 | 25 | +0.030 +0.010 | 84 | 48 | 46 | 9 | 30 | 45 | 20 | 66 | 33 | 15 | 8 | +0.010 -0.005 |
| 32 | 32 | 100 | 58 | 56 | 11 | 40 | 50 | 20 | 76 | 38 | 18 | 8 | |||
| 38 | 38 | 130 | 75 | 73 | 11 | 50 | 60 | 25 | 100 | 50 | 22 | 10 | |||
| 50 | 50 | 155 | 90 | 87 | 14 | 65 | 85 | 25 | 125 | 62.5 | 30 | 10 | |||
| 60 | 60 | 190 | 120 | 116 | 18 | 75 | 100 | 30 | 150 | 75 | 40 | 13 | |||
| Catalog No. | L | |||||||||||||||||
| Type | D | |||||||||||||||||
| E-MYP | 25 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 160 | 170 | 180 | 200 | |||||
| 32 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 160 | 170 | 180 | 200 | 220 | 250 | |||||
| 38 | 110 | 120 | 130 | 140 | 150 | 160 | 170 | 180 | 200 | 220 | 250 | 280 | 300 | |||||
| 50 | 160 | 170 | 180 | 200 | 220 | 250 | 280 | 300 | 350 | |||||||||
| 60 | 180 | 200 | 220 | 250 | 280 | 300 | ||||||||||||
Order
| Catalog No. | - | L | ||||
| E-MYP38 | - | 220 | |||||
Alterations
| Catalog No. | - | L | - | SET | |||||
| E-MYP38 | - | 220 | - | SET | ||||||
| Alteration | Code | Spec. |
| Including Dowel and Bolt | SET | Bolt-8 Pcs Dowel-4Pcs |

