(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
( S)≒1.6×P
Material Equivalent to SKD11
Hardness 60HRC~
Surface: 3000HV
M×P | F | Catalog No. | P 0.01 mm increments | B 1 mm increments | T Select | |
---|---|---|---|---|---|---|
Type | D | |||||
8×1.25 | 12 | (TiCN Coating) H−SLPSHG | 14 | 6.00~10.00 | 7~40 | 3 5 10 15 |
10×1.5 | 15 | 16 | 8.00~12.00 | |||
18 | 10.00~14.00 | |||||
12×1.75 | 18 | 20 | 12.00~16.00 | |||
16×2.0 | 25 | 24 | 16.00~20.00 |
Catalog No. | - | P | - | B | - | T | ||
H-SLPSHG | - | P6.05 | - | B35 | - | T5 |
Catalog No. | - | P | - | B | - | T | - | (SC・LAN) | ||
H-SLPSHG | - | P6.05 | - | B35 | - | T5 | - | SC |
■Features
You can change the relief groove to R and choose a coating to protect against breakage and wear caused by high-tensile materials and thick steel plates. In addition, the minimum screw diameter is set to M8.
φD | M×P | φd1 |
---|---|---|
14 | 8×1.25 | φ10 |
16 | 10×1.5 | φ12 |
18 | φ14 | |
20 | 12×1.75 | φ16 |
24 | 16×2.0 | φ20 |
Part Number |
---|
H-SLPSHG14-P[6-10/0.01]-B[7-40/1]-T[3,5,10,15] |
H-SLPSHG16-P[8-12/0.01]-B[7-40/1]-T[3,5,10,15] |
H-SLPSHG18-P[10-14/0.01]-B[7-40/1]-T[3,5,10,15] |
H-SLPSHG20-P[12-16/0.01]-B[7-40/1]-T[3,5,10,15] |
H-SLPSHG24-P[16-20/0.01]-B[7-40/1]-T[3,5,10,15] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | D (Shaft diameter) (mm) | P (Guide diameter) (mm) | T (Head Thickness) (mm) | B (Guide Length) (mm) |
---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 10 Day(s) or more | 14 | 6 ~ 10 | 3 ~ 15 | 7 ~ 40 | ||
- | 1 Piece(s) | 10 Day(s) or more | 16 | 8 ~ 12 | 3 ~ 15 | 7 ~ 40 | ||
- | 1 Piece(s) | 10 Day(s) or more | 18 | 10 ~ 14 | 3 ~ 15 | 7 ~ 40 | ||
- | 1 Piece(s) | 10 Day(s) or more | 20 | 12 ~ 16 | 3 ~ 15 | 7 ~ 40 | ||
- | 1 Piece(s) | 10 Day(s) or more | 24 | 16 ~ 20 | 3 ~ 15 | 7 ~ 40 |
Part Number |
---|
Loading...
Dimension designation methods | P Size, B Size, T Size Specification |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy