(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
For complete product overview and details on High Strength Punches for Heavy Load -Head Thickness 12mm- see the sections below:
Even select HC alteration, under the head is R1.7~2.0.
Shank Diameter DTolerance | Material Hardness | Catalog No. | ||
---|---|---|---|---|
Type | Tip Shape | B Tip Length | ||
Dm5 | Equivalent to SKH51 61~64HRC | HSAP | Tip Length(B) L>S |
Catalog No. | L | 0.01 mm increments | B | H | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | Tip shape | B Tip length | D | |||||||||||||||
min. P max. | P・Kmax. | P・Wmin. | R | |||||||||||||||
(Dm5) HSAP | 10 | (50) | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 3.00~9.99 | 9.97 | 2.50 | 13 | 18 | |||
13 | (50) | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 6.00~12.99 | 12.97 | 3.00 | 21 | |||||
16 | (50) | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 10.00~15.99 | 15.97 | 4.00 | 19 | 24 | ||||
20 | (50) | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 13.00~19.99 | 19.97 | 5.00 | 28 | |||||
25 | (50) | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 18.00~24.99 | 24.97 | 6.00 | 33 | |||||
10 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 3.00~9.99 | 9.97 | 2.50 | 19 | 18 | |||||
13 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 6.00~12.99 | 12.97 | 3.00 | 21 | ||||||
16 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 10.00~15.99 | 15.97 | 4.00 | 25 | 24 | ||||||
20 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 13.00~19.99 | 19.97 | 5.00 | 28 | |||||||
25 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 18.00~24.99 | 24.97 | 6.00 | 33 |
:P>D-0.03 ℓ=0 When the tip shape
is P>D-0.03, D -0.01/-0.03 (inlet) is not provided.
:P・K>D-0.05ℓ=0 When P·K > D -0.05 is set for the tip shape
, D -0.01/-0.03 (inlet) is not provided.
L(50)B=8 When the total length is (50), the tip length is uniformly 8 mm.
Part Number |
---|
HSAPAL10-[60-130/10]-P[3-9.99/0.01] |
HSAPAL10-[60-130/10]-PC[1.5-2.99/0.01] |
HSAPAL10-LC[37-129.9/0.1]-P[3-9.99/0.01] |
HSAPAL10-LC[37-129.9/0.1]-PC[1.5-2.99/0.01] |
HSAPAL13-[60-130/10]-P[6-12.99/0.01] |
HSAPAL13-[60-130/10]-PC[3-5.99/0.01] |
HSAPAL13-LC[37-129.9/0.1]-P[6-12.99/0.01] |
HSAPAL13-LC[37-129.9/0.1]-PC[3-5.99/0.01] |
HSAPAL16-[70-130/10]-P[10-15.99/0.01] |
HSAPAL16-[70-130/10]-PC[5-9.99/0.01] |
HSAPAL16-LC[37-129.9/0.1]-P[10-15.99/0.01] |
HSAPAL16-LC[37-129.9/0.1]-PC[5-9.99/0.01] |
HSAPAL20-[70-130/10]-P[13-19.99/0.01] |
HSAPAL20-[70-130/10]-PC[6.5-12.99/0.01] |
HSAPAL20-LC[37-129.9/0.1]-P[13-19.99/0.01] |
HSAPAL20-LC[37-129.9/0.1]-PC[6.5-12.99/0.01] |
HSAPAL25-[70-130/10]-P[18-24.99/0.01] |
HSAPAL25-[70-130/10]-PC[9-17.99/0.01] |
HSAPAL25-LC[37-129.9/0.1]-P[18-24.99/0.01] |
HSAPAL25-LC[37-129.9/0.1]-PC[9-17.99/0.01] |
HSAPAS10-[50-130/10]-P[3-9.99/0.01] |
HSAPAS10-[50-130/10]-PC[1.5-2.99/0.01] |
HSAPAS10-LC[37-129.9/0.1]-P[3-9.99/0.01] |
HSAPAS10-LC[37-129.9/0.1]-PC[1.5-2.99/0.01] |
HSAPAS13-[50-130/10]-P[6-12.99/0.01] |
HSAPAS13-[50-130/10]-PC[3-5.99/0.01] |
HSAPAS13-LC[37-129.9/0.1]-P[6-12.99/0.01] |
HSAPAS13-LC[37-129.9/0.1]-PC[3-5.99/0.01] |
HSAPAS16-[50-130/10]-P[10-15.99/0.01] |
HSAPAS16-[50-130/10]-PC[5-9.99/0.01] |
HSAPAS16-LC[37-129.9/0.1]-P[10-15.99/0.01] |
HSAPAS16-LC[37-129.9/0.1]-PC[5-9.99/0.01] |
HSAPAS20-[50-130/10]-P[13-19.99/0.01] |
HSAPAS20-[50-130/10]-PC[6.5-12.99/0.01] |
HSAPAS20-LC[37-129.9/0.1]-P[13-19.99/0.01] |
HSAPAS20-LC[37-129.9/0.1]-PC[6.5-12.99/0.01] |
HSAPAS25-[50-130/10]-P[18-24.99/0.01] |
HSAPAS25-[50-130/10]-PC[9-17.99/0.01] |
HSAPAS25-LC[37-129.9/0.1]-P[18-24.99/0.01] |
HSAPAS25-LC[37-129.9/0.1]-PC[9-17.99/0.01] |
HSAPDL10-[60-130/10]-P[2.5-9.97/0.01]-W[2.5-9.97/0.01] |
HSAPDL10-[60-130/10]-P[2.5-9.97/0.01]-WC[1.25-2.49/0.01] |
HSAPDL10-[60-130/10]-PC[1.25-2.49/0.01]-W[2.5-9.97/0.01] |
HSAPDL10-[60-130/10]-PC[1.25-2.49/0.01]-WC[1.25-2.49/0.01] |
HSAPDL10-LC[42-129.9/0.1]-P[2.5-9.97/0.01]-W[2.5-9.97/0.01] |
HSAPDL10-LC[42-129.9/0.1]-P[2.5-9.97/0.01]-WC[1.25-2.49/0.01] |
HSAPDL10-LC[42-129.9/0.1]-PC[1.25-2.49/0.01]-W[2.5-9.97/0.01] |
HSAPDL10-LC[42-129.9/0.1]-PC[1.25-2.49/0.01]-WC[1.25-2.49/0.01] |
HSAPDL13-[60-130/10]-P[3-12.97/0.01]-W[3-12.97/0.01] |
HSAPDL13-[60-130/10]-P[3-12.97/0.01]-WC[1.5-2.99/0.01] |
HSAPDL13-[60-130/10]-PC[1.5-2.99/0.01]-W[3-12.97/0.01] |
HSAPDL13-[60-130/10]-PC[1.5-2.99/0.01]-WC[1.5-2.99/0.01] |
HSAPDL13-LC[42-129.9/0.1]-P[3-12.97/0.01]-W[3-12.97/0.01] |
HSAPDL13-LC[42-129.9/0.1]-P[3-12.97/0.01]-WC[1.5-2.99/0.01] |
HSAPDL13-LC[42-129.9/0.1]-PC[1.5-2.99/0.01]-W[3-12.97/0.01] |
HSAPDL13-LC[42-129.9/0.1]-PC[1.5-2.99/0.01]-WC[1.5-2.99/0.01] |
HSAPDL16-[70-130/10]-P[4-15.97/0.01]-W[4-15.97/0.01] |
HSAPDL16-[70-130/10]-P[4-15.97/0.01]-WC[2-3.99/0.01] |
HSAPDL16-[70-130/10]-PC[2-3.99/0.01]-W[4-15.97/0.01] |
HSAPDL16-[70-130/10]-PC[2-3.99/0.01]-WC[2-3.99/0.01] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Tip shape | B (Tip length) | D (Shank diameter) (mm) | P (Tip dimension) (mm) | L (L dimension) (mm) | PC (Tip Dimension Change) (mm) | R (Tip Corner R) (mm) | W (Tip Dimension) | LC (Total Length Change) (mm) | WC (Tip Dimension Change) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 7 Day(s) or more | A | L | 10 | 3 ~ 9.99 | 60 ~ 130 | - | - | - | - | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | L | 10 | - | 60 ~ 130 | 1.5 ~ 2.99 | - | - | - | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | L | 10 | 3 ~ 9.99 | - | - | - | - | 37 ~ 129.9 | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | L | 10 | - | - | 1.5 ~ 2.99 | - | - | 37 ~ 129.9 | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | L | 13 | 6 ~ 12.99 | 60 ~ 130 | - | - | - | - | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | L | 13 | - | 60 ~ 130 | 3 ~ 5.99 | - | - | - | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | L | 13 | 6 ~ 12.99 | - | - | - | - | 37 ~ 129.9 | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | L | 13 | - | - | 3 ~ 5.99 | - | - | 37 ~ 129.9 | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | L | 16 | 10 ~ 15.99 | 70 ~ 130 | - | - | - | - | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | L | 16 | - | 70 ~ 130 | 5 ~ 9.99 | - | - | - | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | L | 16 | 10 ~ 15.99 | - | - | - | - | 37 ~ 129.9 | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | L | 16 | - | - | 5 ~ 9.99 | - | - | 37 ~ 129.9 | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | L | 20 | 13 ~ 19.99 | 70 ~ 130 | - | - | - | - | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | L | 20 | - | 70 ~ 130 | 6.5 ~ 12.99 | - | - | - | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | L | 20 | 13 ~ 19.99 | - | - | - | - | 37 ~ 129.9 | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | L | 20 | - | - | 6.5 ~ 12.99 | - | - | 37 ~ 129.9 | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | L | 25 | 18 ~ 24.99 | 70 ~ 130 | - | - | - | - | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | L | 25 | - | 70 ~ 130 | 9 ~ 17.99 | - | - | - | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | L | 25 | 18 ~ 24.99 | - | - | - | - | 37 ~ 129.9 | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | L | 25 | - | - | 9 ~ 17.99 | - | - | 37 ~ 129.9 | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | S | 10 | 3 ~ 9.99 | 50 ~ 130 | - | - | - | - | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | S | 10 | - | 50 ~ 130 | 1.5 ~ 2.99 | - | - | - | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | S | 10 | 3 ~ 9.99 | - | - | - | - | 37 ~ 129.9 | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | S | 10 | - | - | 1.5 ~ 2.99 | - | - | 37 ~ 129.9 | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | S | 13 | 6 ~ 12.99 | 50 ~ 130 | - | - | - | - | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | S | 13 | - | 50 ~ 130 | 3 ~ 5.99 | - | - | - | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | S | 13 | 6 ~ 12.99 | - | - | - | - | 37 ~ 129.9 | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | S | 13 | - | - | 3 ~ 5.99 | - | - | 37 ~ 129.9 | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | S | 16 | 10 ~ 15.99 | 50 ~ 130 | - | - | - | - | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | S | 16 | - | 50 ~ 130 | 5 ~ 9.99 | - | - | - | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | S | 16 | 10 ~ 15.99 | - | - | - | - | 37 ~ 129.9 | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | S | 16 | - | - | 5 ~ 9.99 | - | - | 37 ~ 129.9 | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | S | 20 | 13 ~ 19.99 | 50 ~ 130 | - | - | - | - | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | S | 20 | - | 50 ~ 130 | 6.5 ~ 12.99 | - | - | - | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | S | 20 | 13 ~ 19.99 | - | - | - | - | 37 ~ 129.9 | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | S | 20 | - | - | 6.5 ~ 12.99 | - | - | 37 ~ 129.9 | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | S | 25 | 18 ~ 24.99 | 50 ~ 130 | - | - | - | - | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | S | 25 | - | 50 ~ 130 | 9 ~ 17.99 | - | - | - | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | S | 25 | 18 ~ 24.99 | - | - | - | - | 37 ~ 129.9 | - | ||
- | 1 Piece(s) | 7 Day(s) or more | A | S | 25 | - | - | 9 ~ 17.99 | - | - | 37 ~ 129.9 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | D | L | 10 | 2.5 ~ 9.97 | 60 ~ 130 | - | - | 2.5 ~ 9.97 | - | - | ||
- | 1 Piece(s) | 8 Day(s) or more | D | L | 10 | 2.5 ~ 9.97 | 60 ~ 130 | - | - | - | - | 1.25 ~ 2.49 | ||
- | 1 Piece(s) | 8 Day(s) or more | D | L | 10 | - | 60 ~ 130 | 1.25 ~ 2.49 | - | 2.5 ~ 9.97 | - | - | ||
- | 1 Piece(s) | 8 Day(s) or more | D | L | 10 | - | 60 ~ 130 | 1.25 ~ 2.49 | - | - | - | 1.25 ~ 2.49 | ||
- | 1 Piece(s) | 8 Day(s) or more | D | L | 10 | 2.5 ~ 9.97 | - | - | - | 2.5 ~ 9.97 | 42 ~ 129.9 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | D | L | 10 | 2.5 ~ 9.97 | - | - | - | - | 42 ~ 129.9 | 1.25 ~ 2.49 | ||
- | 1 Piece(s) | 8 Day(s) or more | D | L | 10 | - | - | 1.25 ~ 2.49 | - | 2.5 ~ 9.97 | 42 ~ 129.9 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | D | L | 10 | - | - | 1.25 ~ 2.49 | - | - | 42 ~ 129.9 | 1.25 ~ 2.49 | ||
- | 1 Piece(s) | 8 Day(s) or more | D | L | 13 | 3 ~ 12.97 | 60 ~ 130 | - | - | 3 ~ 12.97 | - | - | ||
- | 1 Piece(s) | 8 Day(s) or more | D | L | 13 | 3 ~ 12.97 | 60 ~ 130 | - | - | - | - | 1.5 ~ 2.99 | ||
- | 1 Piece(s) | 8 Day(s) or more | D | L | 13 | - | 60 ~ 130 | 1.5 ~ 2.99 | - | 3 ~ 12.97 | - | - | ||
- | 1 Piece(s) | 8 Day(s) or more | D | L | 13 | - | 60 ~ 130 | 1.5 ~ 2.99 | - | - | - | 1.5 ~ 2.99 | ||
- | 1 Piece(s) | 8 Day(s) or more | D | L | 13 | 3 ~ 12.97 | - | - | - | 3 ~ 12.97 | 42 ~ 129.9 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | D | L | 13 | 3 ~ 12.97 | - | - | - | - | 42 ~ 129.9 | 1.5 ~ 2.99 | ||
- | 1 Piece(s) | 8 Day(s) or more | D | L | 13 | - | - | 1.5 ~ 2.99 | - | 3 ~ 12.97 | 42 ~ 129.9 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | D | L | 13 | - | - | 1.5 ~ 2.99 | - | - | 42 ~ 129.9 | 1.5 ~ 2.99 | ||
- | 1 Piece(s) | 8 Day(s) or more | D | L | 16 | 4 ~ 15.97 | 70 ~ 130 | - | - | 4 ~ 15.97 | - | - | ||
- | 1 Piece(s) | 8 Day(s) or more | D | L | 16 | 4 ~ 15.97 | 70 ~ 130 | - | - | - | - | 2 ~ 3.99 | ||
- | 1 Piece(s) | 8 Day(s) or more | D | L | 16 | - | 70 ~ 130 | 2 ~ 3.99 | - | 4 ~ 15.97 | - | - | ||
- | 1 Piece(s) | 8 Day(s) or more | D | L | 16 | - | 70 ~ 130 | 2 ~ 3.99 | - | - | - | 2 ~ 3.99 |
Part Number |
---|
Loading...
Shank type | Single-stepped | Jector | None | Surface treatment | None |
---|---|---|---|---|---|
Heavy-load punches | Yes | Material | Equivalent to SKH51 | Shank (mounting part) shape | Standard |
Shank diameter D tolerance | m5 | T (Head thickness/plate thickness)(mm) | 12 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy