(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stripper Guide Bush -Oil-Free, FC250, Loctite Adhesive, Large Diameter Type with Head-

Stripper Guide Bush -Oil-Free, FC250, Loctite Adhesive, Large Diameter Type with Head-
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Dimension


Specification


Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SGHZG28-[35,​40,​45,​50]
SGHZG28-LC[25-49.9/0.1]
SGHZG32-[35,​40,​45,​50]
SGHZG32-LC[28-50/0.1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipd (Bushing inner diameter)
(mm)
L (L dimension)
(mm)
LC(Dimension L Change)
(mm)

-

1 Piece(s) 7 Day(s) or more 2835 ~ 50-

-

1 Piece(s) 7 Day(s) or more 28-25 ~ 49.9

-

1 Piece(s) 7 Day(s) or more 3235 ~ 50-

-

1 Piece(s) 7 Day(s) or more 32-28 ~ 50

Loading...

  1. 1

Basic Information

Bushing type For plain (Oil-free type) Type Bushings Tolerance range 5μm
Bushing mounting methods Loctite adhesive Material FC250 Alterations Yes
X
whatsapp-qr whatsapp-icon