(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stripper Guide Pin -Straight Large Diameter Type

Stripper Guide Pin -Straight Large Diameter Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Dimension


Specification


Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SGPNG28-[100-180/10]
SGPNG28-LC[80-179.5/0.5]
SGPNG32-[110-180/10]
SGPNG32-LC[80-179.5/0.5]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD (Post diameter)
(mm)
L (L dimension)
(mm)
LC(Total Length Change)
(mm)

-

1 Piece(s) 7 Day(s) or more 28100 ~ 180-

-

1 Piece(s) 7 Day(s) or more 28-80 ~ 179.5

-

1 Piece(s) 7 Day(s) or more 32110 ~ 180-

-

1 Piece(s) 7 Day(s) or more 32-80 ~ 179.5
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD (Post diameter)
(mm)
L (L dimension)
(mm)
LC(Total Length Change)
(mm)

Loading...

  1. 1

Basic Information

Pin type Straight Type Pins Tolerance range 5μm
Material SUJ2 Alterations Yes
X
whatsapp-qr whatsapp-icon
Close

Comparison list