(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

EJECTOR BLADES-DIN Type/SKD61 equivalent+Nitrided/Standard-

EJECTOR BLADES-DIN Type/SKD61 equivalent+Nitrided/Standard-
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      265₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
D-ERNXB3-100-P2-W0.8-N40
D-ERNXB3-100-P2.5-W0.8-N40
D-ERNXB3-125-P2-W0.8-N40
D-ERNXB3-125-P2.5-W0.8-N40
D-ERNXB3-160-P2-W0.8-N50
D-ERNXB3-160-P2.5-W0.8-N50
D-ERNXB4-100-P3.5-W1-N40
D-ERNXB4-125-P3.5-W1-N40
D-ERNXB4-160-P3.5-W1-N50
D-ERNXB4.5-125-P4-W1-N40
D-ERNXB4.5-160-P4-W1-N50
D-ERNXB5-125-P4-W1.2-N40
D-ERNXB5-160-P4-W1.2-N50
D-ERNXB6-160-P5-W1.2-N50
D-ERNXB6-160-P5-W1.5-N50
D-ERNXB6-160-P5-W2-N50
D-ERNXB6-200-P5-W1.2-N50
D-ERNXB6-200-P5-W1.5-N50
D-ERNXB6-200-P5-W2-N50
D-ERNXB10-160-P8-W2-N50
D-ERNXB10-160-P8-W2.5-N50
D-ERNXB10-200-P8-W2-N50
D-ERNXB10-200-P8-W2.5-N50
D-ERNXB10-250-P8-W2.5-N80
D-ERNXB12-315-P10-W3-N120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipP (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
L (L dimension)
(mm)
N
(mm)

₹ 303.00

1 Piece(s) Same day 20.8310040

₹ 956.00

1 Piece(s) 11 Day(s) 2.50.8310040

₹ 389.00

1 Piece(s) Same day 20.8312540

₹ 265.00

1 Piece(s) Same day 2.50.8312540

₹ 590.00

1 Piece(s) Same day 20.8316050

₹ 327.00

1 Piece(s) Same day 2.50.8316050

₹ 278.00

1 Piece(s) Same day 3.51410040

₹ 334.00

1 Piece(s) Same day 3.51412540

₹ 484.00

1 Piece(s) Same day 3.51416050

₹ 313.00

1 Piece(s) Same day 414.512540

₹ 298.00

1 Piece(s) Same day 414.516050

₹ 350.00

1 Piece(s) Same day 41.2512540

₹ 358.00

1 Piece(s) Same day 41.2516050

₹ 425.00

1 Piece(s) Same day 41.2616050

₹ 425.00

1 Piece(s) Same day 51.5616050

₹ 425.00

1 Piece(s) Same day 52616050

₹ 425.00

1 Piece(s) Same day 51.2620050

₹ 698.00

1 Piece(s) Same day 51.5620050

₹ 837.00

1 Piece(s) Same day 52620050

₹ 700.00

1 Piece(s) Same day 821016050

₹ 700.00

1 Piece(s) Same day 82.51016050

₹ 1,084.00

1 Piece(s) 11 Day(s) 821020050

₹ 1,084.00

1 Piece(s) Same day 82.51020050

₹ 1,223.00

1 Piece(s) Same day 82.51025080

₹ 1,418.00

1 Piece(s) Same day 10312315120
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipP (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
L (L dimension)
(mm)
N
(mm)

Loading...

  1. 1

Basic Information

Brand MISUMI Material SKD61 Equivalent Surface treatment Nitrided
Rectangular treatment No Tip shape No Character engraving type No
R-Chamfered rectangular position No C-Chamfered position No With/without gas release shape No
Shape type Normal
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list