Jector Punch with Dowel Holes for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) -

Caution
Product Description
For complete product overview and details on Jector Punches for Heavy Load with Dowel Holes -RX Coating- see the sections below:
Drawing / Product specification

The jector pin pops out 2 mm for reinforced types, and 4 mm for other types.
The tip edge is slightly rounded.
Accessories MS6-25
| Shank diameter D Tolerance | Material Hardness | Catalog No. | |||
|---|---|---|---|---|---|
| Type | Tip shape | B Tip length | With dowel hole | ||
| Dm5 | Equivalent to SKH51 61~64HRC Surface 3100HV | RX-AHJ Spring & Pin Reinforced Type RX-AHJV |
|
L>S | -C |

Specification table
| Catalog No. | L | 0.01 mm increments | B | H | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
| |||||||||||||||||
| Type | Tip shape | B Tip length | With dowel hole | D | |||||||||||||||
| min. P max. | P・Kmax. | P・Wmin. | R | ||||||||||||||||
| RX-AHJ Spring & Pin reinforced type RX-AHJV |
|
| -C | 10 | (60) | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 5.00~9.99 | 9.97 | 5.00 | 13 | 15 | ||
| 13 | (60) | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 6.00~12.99 | 12.97 | 6.00 | 18 | |||||||
| 16 | (60) | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 10.00~15.99 | 15.97 | 6.00 | 19 | 21 | ||||||
| 20 | (60) | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 13.00~19.99 | 19.97 | 6.00 | 25 | |||||||
| 25 | (60) | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 18.00~24.99 | 24.97 | 6.00 | 30 | |||||||
| 32 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 20.00~31.99 | 31.97 | 7.00 | 37 | ||||||||
| 38 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 28.00~37.99 | 37.97 | 8.00 | 43 | ||||||||
| 45 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 35.00~44.99 | 44.97 | 9.00 | 50 | ||||||||
| 10 | (60) | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 5.00~9.99 | 9.97 | 5.00 | 19 | 15 | |||||
| 13 | (60) | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 6.00~12.99 | 12.97 | 6.00 | 18 | |||||||
| 16 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 10.00~15.99 | 15.97 | 6.00 | 25 | 21 | |||||||
| 20 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 13.00~19.99 | 19.97 | 6.00 | 25 | ||||||||
| 25 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 18.00~24.99 | 24.97 | 6.00 | 30 | ||||||||
| 32 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 20.00~31.99 | 31.97 | 7.00 | 37 | ||||||||
| 38 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 28.00~37.99 | 37.97 | 8.00 | 43 | ||||||||
| 45 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 35.00~44.99 | 44.97 | 9.00 | 50 | ||||||||
| The spring constants of RX-AHJV are twice those of RX-AHJ. | |
:P>D -0.03 ℓ=0 | When the tip shape is P>D -0.03, D -0.01/-0.03 (inlet) is not provided. |
:P・K>D -0.05ℓ=0 | When P·K > D -0.05 is set for the tip shape , D -0.01/-0.03 (inlet) is not provided. |
| L(60)B=8 If full length is (60), tip length is 8 mm in all cases. | |
Order

Alterations

Related information

■ Uses of punches with locating dowel holes
This type of punch is mainly used with dies for parts such as automobile bodies, in combination with a retainer that holds the punch. Rather than indirect positioning using the retainer dowel hole, these punches can be positioned directly using the dowel hole machined on the punch axis, improving die accuracy. These punches are particularly effective when used for die machining with NC machines. This type of punch can be also used with dies for the external panels of electrical appliances, either in combination with a retainer, or attached to the punch plate of an ordinary progressive die.








:P>D -0.03 ℓ=0
:P・K>D -0.05ℓ=0