(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Punch with Dowel Holes for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) -

Punch with Dowel Holes for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) -
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

For complete product overview and details on Punches for Heavy Load with Dowel Holes -RX Coating- see the sections below:

Drawing / Product specification

The tip edge is slightly rounded.

Accessories MS6-25

Shank diameter
Tolerance
 Material
 Hardness
Catalog No.
TypeTip shapeB
Tip length
With dowel hole
Dm5Equivalent to SKH51
61~64HRC
Surface 3100HV
RX-AP

厚板打抜き用ノック穴付パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

厚板打抜き用ノック穴付パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

Tip length(B)
L>S
-C
Powdered high-speed steel
64~67HRC
Surface 3100HV
RX-APH
厚板打抜き用ノック穴付パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

Specification table

Catalog No.L0.01 mm IncrementsBH

厚板打抜き用ノック穴付パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

厚板打抜き用ノック穴付パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

厚板打抜き用ノック穴付パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

TypeTip shapeB
Tip length
With dowel holeD
min. P max.P・Kmax.P・Wmin.R
RX-AP

RX-APH

厚板打抜き用ノック穴付パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

厚板打抜き用ノック穴付パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

-C10(50)607080901001101201301401503.00~9.999.972.50

厚板打抜き用ノック穴付パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

1315
13(50)607080901001101201301401506.00~12.9912.973.0018
16(50)6070809010011012013014015010.00~15.9915.974.001921
20(50)6070809010011012013014015013.00~19.9919.975.0025
25(50)6070809010011012013014015018.00~24.9924.976.0030
32(50)6070809010011012013014015020.00~31.99 31.97 7.00 37
38(50)6070809010011012013014015028.00~37.99 37.97 8.00 43
45(50)6070809010011012013014015035.00~44.99 44.97 9.00 50

厚板打抜き用ノック穴付パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

10 607080901001101201301401503.00~9.999.972.501915
13 607080901001101201301401506.00~12.9912.973.0018
16  70809010011012013014015010.00~15.9915.974.002521
20  70809010011012013014015013.00~19.9919.975.0025
25  70809010011012013014015018.00~24.9924.976.0030
32  70809010011012013014015020.00~31.99 31.97 7.00 37
38  70809010011012013014015028.00~37.99 37.97 8.00 43
45  70809010011012013014015035.00~44.99 44.97 9.00 50
厚板打抜き用ノック穴付パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)- :P>D -0.03 ℓ=0When the tip shape 厚板打抜き用ノック穴付パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)- is P>D -0.03, D -0.01/-0.03 (inlet) is not provided.
厚板打抜き用ノック穴付パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)- :P・K>D -0.05ℓ=0When P·K > D -0.05 is set for the tip shape 厚板打抜き用ノック穴付パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)- , D -0.01/-0.03 (inlet) is not provided.
L(50)B=8 When the total length is (50), the tip length is uniformly 8 mm.

Order

厚板打抜き用ノック穴付パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

Alterations

Related information

厚板打抜き用ノック穴付パンチ-WPC®処理-

■ Uses of punches with locating dowel holes
This type of punch is mainly used with dies for parts such as automobile bodies, in combination with a retainer that holds the punch. Rather than indirect positioning using the retainer dowel hole, these punches can be positioned directly using the dowel hole machined on the punch axis, improving die accuracy. These punches are particularly effective when used for die machining with NC machines. This type of punch can be also used with dies for the external panels of electrical appliances, either in combination with a retainer, or attached to the punch plate of an ordinary progressive die.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RX-APAL-C10-[60-150/10]-P[3-9.99/0.01]
RX-APAL-C10-[60-150/10]-PC[1.5-2.99/0.01]
RX-APAL-C10-LC[37-149.9/0.1]-P[3-9.99/0.01]
RX-APAL-C10-LC[37-149.9/0.1]-PC[1.5-2.99/0.01]
RX-APAL-C13-[60-150/10]-P[6-12.99/0.01]
RX-APAL-C13-[60-150/10]-PC[3-5.99/0.01]
RX-APAL-C13-LC[37-149.9/0.1]-P[6-12.99/0.01]
RX-APAL-C13-LC[37-149.9/0.1]-PC[3-5.99/0.01]
RX-APAL-C16-[70-150/10]-P[10-15.99/0.01]
RX-APAL-C16-[70-150/10]-PC[5-9.99/0.01]
RX-APAL-C16-LC[37-149.9/0.1]-P[10-15.99/0.01]
RX-APAL-C16-LC[37-149.9/0.1]-PC[5-9.99/0.01]
RX-APAL-C20-[70-150/10]-P[13-19.99/0.01]
RX-APAL-C20-[70-150/10]-PC[6.5-12.99/0.01]
RX-APAL-C20-LC[37-149.9/0.1]-P[13-19.99/0.01]
RX-APAL-C20-LC[37-149.9/0.1]-PC[6.5-12.99/0.01]
RX-APAL-C25-[70-150/10]-P[18-24.99/0.01]
RX-APAL-C25-[70-150/10]-PC[9-17.99/0.01]
RX-APAL-C25-LC[37-149.9/0.1]-P[18-24.99/0.01]
RX-APAL-C25-LC[37-149.9/0.1]-PC[9-17.99/0.01]
RX-APAL-C32-[70-150/10]-P[20-31.99/0.01]
RX-APAL-C32-[70-150/10]-PC[10-19.99/0.01]
RX-APAL-C32-LC[37-149.9/0.1]-P[20-31.99/0.01]
RX-APAL-C32-LC[37-149.9/0.1]-PC[10-19.99/0.01]
RX-APAL-C38-[70-150/10]-P[28-37.99/0.01]
RX-APAL-C38-[70-150/10]-PC[14-27.99/0.01]
RX-APAL-C38-LC[37-149.9/0.1]-P[28-37.99/0.01]
RX-APAL-C38-LC[37-149.9/0.1]-PC[14-27.99/0.01]
RX-APAL-C45-[70-150/10]-P[35-44.99/0.01]
RX-APAL-C45-[70-150/10]-PC[17.5-34.99/0.01]
RX-APAL-C45-LC[37-149.9/0.1]-P[35-44.99/0.01]
RX-APAL-C45-LC[37-149.9/0.1]-PC[17.5-34.99/0.01]
RX-APAS-C10-[50-150/10]-P[3-9.99/0.01]
RX-APAS-C10-[50-150/10]-PC[1.5-2.99/0.01]
RX-APAS-C10-LC[37-149.9/0.1]-P[3-9.99/0.01]
RX-APAS-C10-LC[37-149.9/0.1]-PC[1.5-2.99/0.01]
RX-APAS-C13-[50-150/10]-P[6-12.99/0.01]
RX-APAS-C13-[50-150/10]-PC[3-5.99/0.01]
RX-APAS-C13-LC[37-149.9/0.1]-P[6-12.99/0.01]
RX-APAS-C13-LC[37-149.9/0.1]-PC[3-5.99/0.01]
RX-APAS-C16-[50-150/10]-P[10-15.99/0.01]
RX-APAS-C16-[50-150/10]-PC[5-9.99/0.01]
RX-APAS-C16-LC[37-149.9/0.1]-P[10-15.99/0.01]
RX-APAS-C16-LC[37-149.9/0.1]-PC[5-9.99/0.01]
RX-APAS-C20-[50-150/10]-P[13-19.99/0.01]
RX-APAS-C20-[50-150/10]-PC[6.5-12.99/0.01]
RX-APAS-C20-LC[37-149.9/0.1]-P[13-19.99/0.01]
RX-APAS-C20-LC[37-149.9/0.1]-PC[6.5-12.99/0.01]
RX-APAS-C25-[50-150/10]-P[18-24.99/0.01]
RX-APAS-C25-[50-150/10]-PC[9-17.99/0.01]
RX-APAS-C25-LC[37-149.9/0.1]-P[18-24.99/0.01]
RX-APAS-C25-LC[37-149.9/0.1]-PC[9-17.99/0.01]
RX-APAS-C32-[50-150/10]-P[20-31.99/0.01]
RX-APAS-C32-[50-150/10]-PC[10-19.99/0.01]
RX-APAS-C32-LC[37-149.9/0.1]-P[20-31.99/0.01]
RX-APAS-C32-LC[37-149.9/0.1]-PC[10-19.99/0.01]
RX-APAS-C38-[50-150/10]-P[28-37.99/0.01]
RX-APAS-C38-[50-150/10]-PC[14-27.99/0.01]
RX-APAS-C38-LC[37-149.9/0.1]-P[28-37.99/0.01]
RX-APAS-C38-LC[37-149.9/0.1]-PC[14-27.99/0.01]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTip shape Material B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
W (Tip Dimension) R (Tip Corner R)
(mm)
LC (Total Length Change) WC (Tip Dimension Change) PC (Tip Dimension Change)

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51L103 ~ 9.9960 ~ 150-----

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51L10-60 ~ 150----1.5 ~ 2.99

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51L103 ~ 9.99---37 ~ 149.9--

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51L10----37 ~ 149.9-1.5 ~ 2.99

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51L136 ~ 12.9960 ~ 150-----

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51L13-60 ~ 150----3 ~ 5.99

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51L136 ~ 12.99---37 ~ 149.9--

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51L13----37 ~ 149.9-3 ~ 5.99

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51L1610 ~ 15.9970 ~ 150-----

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51L16-70 ~ 150----5 ~ 9.99

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51L1610 ~ 15.99---37 ~ 149.9--

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51L16----37 ~ 149.9-5 ~ 9.99

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51L2013 ~ 19.9970 ~ 150-----

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51L20-70 ~ 150----6.5 ~ 12.99

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51L2013 ~ 19.99---37 ~ 149.9--

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51L20----37 ~ 149.9-6.5 ~ 12.99

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51L2518 ~ 24.9970 ~ 150-----

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51L25-70 ~ 150----9 ~ 17.99

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51L2518 ~ 24.99---37 ~ 149.9--

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51L25----37 ~ 149.9-9 ~ 17.99

-

1 Piece(s) 23 Day(s) or more AEquivalent to SKH51L3220 ~ 31.9970 ~ 150-----

-

1 Piece(s) 23 Day(s) or more AEquivalent to SKH51L32-70 ~ 150----10 ~ 19.99

-

1 Piece(s) 23 Day(s) or more AEquivalent to SKH51L3220 ~ 31.99---37 ~ 149.9--

-

1 Piece(s) 23 Day(s) or more AEquivalent to SKH51L32----37 ~ 149.9-10 ~ 19.99

-

1 Piece(s) 23 Day(s) or more AEquivalent to SKH51L3828 ~ 37.9970 ~ 150-----

-

1 Piece(s) 23 Day(s) or more AEquivalent to SKH51L38-70 ~ 150----14 ~ 27.99

-

1 Piece(s) 23 Day(s) or more AEquivalent to SKH51L3828 ~ 37.99---37 ~ 149.9--

-

1 Piece(s) 23 Day(s) or more AEquivalent to SKH51L38----37 ~ 149.9-14 ~ 27.99

-

1 Piece(s) 23 Day(s) or more AEquivalent to SKH51L4535 ~ 44.9970 ~ 150-----

-

1 Piece(s) 23 Day(s) or more AEquivalent to SKH51L45-70 ~ 150----17.5 ~ 34.99

-

1 Piece(s) 23 Day(s) or more AEquivalent to SKH51L4535 ~ 44.99---37 ~ 149.9--

-

1 Piece(s) 23 Day(s) or more AEquivalent to SKH51L45----37 ~ 149.9-17.5 ~ 34.99

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51S103 ~ 9.9950 ~ 150-----

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51S10-50 ~ 150----1.5 ~ 2.99

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51S103 ~ 9.99---37 ~ 149.9--

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51S10----37 ~ 149.9-1.5 ~ 2.99

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51S136 ~ 12.9950 ~ 150-----

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51S13-50 ~ 150----3 ~ 5.99

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51S136 ~ 12.99---37 ~ 149.9--

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51S13----37 ~ 149.9-3 ~ 5.99

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51S1610 ~ 15.9950 ~ 150-----

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51S16-50 ~ 150----5 ~ 9.99

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51S1610 ~ 15.99---37 ~ 149.9--

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51S16----37 ~ 149.9-5 ~ 9.99

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51S2013 ~ 19.9950 ~ 150-----

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51S20-50 ~ 150----6.5 ~ 12.99

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51S2013 ~ 19.99---37 ~ 149.9--

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51S20----37 ~ 149.9-6.5 ~ 12.99

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51S2518 ~ 24.9950 ~ 150-----

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51S25-50 ~ 150----9 ~ 17.99

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51S2518 ~ 24.99---37 ~ 149.9--

-

1 Piece(s) 22 Day(s) or more AEquivalent to SKH51S25----37 ~ 149.9-9 ~ 17.99

-

1 Piece(s) 23 Day(s) or more AEquivalent to SKH51S3220 ~ 31.9950 ~ 150-----

-

1 Piece(s) 23 Day(s) or more AEquivalent to SKH51S32-50 ~ 150----10 ~ 19.99

-

1 Piece(s) 23 Day(s) or more AEquivalent to SKH51S3220 ~ 31.99---37 ~ 149.9--

-

1 Piece(s) 23 Day(s) or more AEquivalent to SKH51S32----37 ~ 149.9-10 ~ 19.99

-

1 Piece(s) 23 Day(s) or more AEquivalent to SKH51S3828 ~ 37.9950 ~ 150-----

-

1 Piece(s) 23 Day(s) or more AEquivalent to SKH51S38-50 ~ 150----14 ~ 27.99

-

1 Piece(s) 23 Day(s) or more AEquivalent to SKH51S3828 ~ 37.99---37 ~ 149.9--

-

1 Piece(s) 23 Day(s) or more AEquivalent to SKH51S38----37 ~ 149.9-14 ~ 27.99
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTip shape Material B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
W (Tip Dimension) R (Tip Corner R)
(mm)
LC (Total Length Change) WC (Tip Dimension Change) PC (Tip Dimension Change)

Loading...

Basic Information

Heavy-load punches Yes Shank type Single-stepped Jector None
Surface treatment RX Coat Shank (mounting part) shape With locating dowel hole Shank diameter D tolerance m5
T (Head thickness/plate thickness)(mm) 8
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list