(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Tapered Head Jetter Punch - RX Coating (Al-Cr Coating + Nitriding Treatment) -

Tapered Head Jetter Punch - RX Coating (Al-Cr Coating + Nitriding Treatment) -
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For complete product overview and details on Tapered Head Jector Punches -RX Coating- see the sections below:

Drawing / Product specification

テーパヘッドジェクタパンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

(4) ⋅ (6) ⋅ (D) ⋅ (D+3) are reference values.
The tip edges are slightly rounded.

Shank diameter
 Tolerance
Material
Hardness
Catalog No.
TypeTip shapeB
Tip length
Dm5Equivalent to SKH51
61~64HRC
Surface 3100HV
Taper ring NAK80
37~43HRC
RX-TSSJ

テーパヘッドジェクタパンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

テーパヘッドジェクタパンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

Powdered high-speed steel
64~67HRC
Surface 3100HV
Taper ring NAK80
37~43HRC
RX-TSPJ

Specification table

Catalog No.0.1 mm increments
L
0.01 mm increments
min. P  max.
BHd1d2
TypeTip shapeB
Tip length
D
RX-TSSJ

RX-TSPJ

テーパヘッドジェクタパンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

テーパヘッドジェクタパンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

850.0~80.04.00~7.9913131.53.4
1055.0~90.05.00~9.99151.84.4
1365.0~100.06.00~12.99182.8
1610.00~15.991921

テーパヘッドジェクタパンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

860.0~80.04.00~7.9919131.53.4
1060.0~90.05.00~9.99151.84.4
1370.0~100.06.00~12.99182.8
1610.00~15.992521

Jector holes are based on the jector punch blanks for heavy load.
P>D-0.03ℓ=0 P>D-0.03 for a round punch、D-0.01/-0.03 (press-in lead) is not included.

Order

テーパヘッドジェクタパンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

Alterations

テーパヘッドジェクタパンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

Related information

Features
● Tapered head punches relieve stress concentration, providing greater head strength than conventional heavyload punches.
● These products were developed for heavy-load applications, such as punching of high-tensile steel sheets with tensile strength of 980MPa(100kgf/mm2) or higher, spring steel, and hardened steel.
● When used with the accessory taper rings, the tapered head punches eliminate the need for machining of tapered holes in the punch plates and for machining to align the thickness of the plate and punch head.
● Because the head of a tapered head punch is interchangeable with that of a heavy-load punch, the retainer for a heavy-load punch can be used.
使用例

テーパヘッドジェクタパンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

Note
● The head thickness tolerance of a tapered head punch, 8+0.03/+0.01, is achieved by machining a match between the actual individual punch and its taper ring.
Be sure to use a taper ring that has the same ID number as the punch. If the punch is combined with a tapered ring that has a different ID number, the head thickness may deviate from the tolerance listed in the catalog.
● When a punch is replaced, replace both punch and taper ring as a set. (The punch and taper ring are not sold individually.)

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RX-TSPJAL8-[60-80/0.1]-P[4-7.99/0.01]
RX-TSPJAL10-[60-90/0.1]-P[5-9.99/0.01]
RX-TSPJAL13-[70-100/0.1]-P[6-12.99/0.01]
RX-TSPJAL16-[70-100/0.1]-P[10-15.99/0.01]
RX-TSPJAS8-[50-80/0.1]-P[4-7.99/0.01]
RX-TSPJAS10-[55-90/0.1]-P[5-9.99/0.01]
RX-TSPJAS13-[65-100/0.1]-P[6-12.99/0.01]
RX-TSPJAS16-[65-100/0.1]-P[10-15.99/0.01]
RX-TSSJAL8-[60-80/0.1]-P[4-7.99/0.01]
RX-TSSJAL10-[60-90/0.1]-P[5-9.99/0.01]
RX-TSSJAL13-[70-100/0.1]-P[6-12.99/0.01]
RX-TSSJAL16-[70-100/0.1]-P[10-15.99/0.01]
RX-TSSJAS8-[50-80/0.1]-P[4-7.99/0.01]
RX-TSSJAS10-[55-90/0.1]-P[5-9.99/0.01]
RX-TSSJAS13-[65-100/0.1]-P[6-12.99/0.01]
RX-TSSJAS16-[65-100/0.1]-P[10-15.99/0.01]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)

-

1 Piece(s) 17 Day(s) or more Powdered high-speed steelL84 ~ 7.9960 ~ 80

-

1 Piece(s) 17 Day(s) or more Powdered high-speed steelL105 ~ 9.9960 ~ 90

-

1 Piece(s) 17 Day(s) or more Powdered high-speed steelL136 ~ 12.9970 ~ 100

-

1 Piece(s) 17 Day(s) or more Powdered high-speed steelL1610 ~ 15.9970 ~ 100

-

1 Piece(s) 17 Day(s) or more Powdered high-speed steelS84 ~ 7.9950 ~ 80

-

1 Piece(s) 17 Day(s) or more Powdered high-speed steelS105 ~ 9.9955 ~ 90

-

1 Piece(s) 17 Day(s) or more Powdered high-speed steelS136 ~ 12.9965 ~ 100

-

1 Piece(s) 17 Day(s) or more Powdered high-speed steelS1610 ~ 15.9965 ~ 100

-

1 Piece(s) 17 Day(s) or more Equivalent to SKH51L84 ~ 7.9960 ~ 80

-

1 Piece(s) 17 Day(s) or more Equivalent to SKH51L105 ~ 9.9960 ~ 90

-

1 Piece(s) 17 Day(s) or more Equivalent to SKH51L136 ~ 12.9970 ~ 100

-

1 Piece(s) 17 Day(s) or more Equivalent to SKH51L1610 ~ 15.9970 ~ 100

-

1 Piece(s) 17 Day(s) or more Equivalent to SKH51S84 ~ 7.9950 ~ 80

-

1 Piece(s) 17 Day(s) or more Equivalent to SKH51S105 ~ 9.9955 ~ 90

-

1 Piece(s) 17 Day(s) or more Equivalent to SKH51S136 ~ 12.9965 ~ 100

-

1 Piece(s) 17 Day(s) or more Equivalent to SKH51S1610 ~ 15.9965 ~ 100

Loading...

  1. 1

Basic Information

Heavy-load punches Yes Shank type Single-stepped Jector Standard type
Tip shape A Surface treatment RX Coat Shank (mounting part) shape Tapered head
Shank diameter D tolerance m5