(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
For complete product overview and details on Double-stepped Shoulder Punches for Heavy Load -RX Coating- see the sections below:
Select part number to Order Now/ Add to Cart
The tip edge is slightly rounded.
Shank diameter DTolerance | Material Hardness | Catalog No. | |
---|---|---|---|
Type | Tip Shape | ||
Dm5 | Equivalent to SKH51 64~67HRC Surface 3100HV | RX-APTW | |
Powdered high-speed steel 64~67HRC Surface 3100HV | RX-APHTW | ||
D +0.005/0 | Equivalent to SKH51 64~67HRC Surface 3100HV | ARX-APTW | |
Powdered high-speed steel 64~67HRC Surface 3100HV | ARX-APHTW |
The shank diameter tolerance D is m5・Select +0.005/0
Catalog No. | L | 0.01 mm increments | 0.1 mm increments | 0.01 mm increments | 0.1 mm increments | 0.01 mm increments | 0.1 mm increments | H | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | Tip Shape | D | Diagonal | V | F | |||||||
P | B | Kmax | P・W | R | B | |||||||
Dm5 RX-APTW RX-APHTW D +0.005/0 ARX-APTW ARX-APHTW | 5 | 50・60・70・80 | 1.50~1.999 | 2.0~20.0 | 4.96 | 1.00~1.49 | 2.0~8.0 | 10 | ||||
2.00~3.999 | 2.0~35.0 | 1.50~1.99 | 2.0~13.0 | |||||||||
4.00~4.980 | 2.0~40.0 | 2.00~3.49 | 2.0~19.0 | |||||||||
4.00~4.980 | 2.0~40.0 | 3.50~4.96 | 2.0~25.0 | |||||||||
6 | 50・60・70・80 | 1.50~1.999 | 2.0~20.0 | 5.96 | 1.00~1.49 | 2.0~8.0 | 11 | |||||
2.00~3.999 | 2.0~35.0 | 1.50~1.99 | 2.0~13.0 | |||||||||
4.00~5.980 | 2.0~40.0 | 2.00~3.49 | 2.0~19.0 | |||||||||
4.00~5.980 | 2.0~40.0 | 3.50~4.99 | 2.0~25.0 | |||||||||
4.00~5.980 | 2.0~40.0 | 5.00~5.96 | 2.0~30.0 | |||||||||
8 | 50・60・70・80・90・100 | 1.50~1.999 | 2.0~20.0 | 7.96 | 1.00~1.49 | 2.0~8.0 | 13 | |||||
2.00~3.999 | 2.0~35.0 | 1.50~1.99 | 2.0~13.0 | |||||||||
4.00~5.999 | 2.0~45.0 | 2.00~3.49 | 2.0~19.0 | |||||||||
6.00~7.980 | 2.0~60.0 | 3.50~4.99 | 2.0~25.0 | |||||||||
6.00~7.980 | 2.0~60.0 | 5.00~7.96 | 2.0~30.0 | |||||||||
10 | 50・60・70・80・90・100 | 1.50~1.999 | 2.0~20.0 | 9.96 | 1.25~1.49 | 2.0~8.0 | 15 | |||||
2.00~3.999 | 2.0~35.0 | 1.50~1.99 | 2.0~13.0 | |||||||||
4.00~5.999 | 2.0~45.0 | 2.00~3.49 | 2.0~19.0 | |||||||||
6.00~9.980 | 2.0~60.0 | 3.50~4.99 | 2.0~25.0 | |||||||||
6.00~9.980 | 2.0~60.0 | 5.00~9.96 | 2.0~30.0 | |||||||||
13 | 50・60・70・80・90・100 | 3.00~3.999 | 2.0~35.0 | 12.96 | 1.50~1.99 | 2.0~13.0 | 18 | |||||
4.00~5.999 | 2.0~45.0 | 2.00~3.49 | 2.0~19.0 | |||||||||
6.00~12.980 | 2.0~60.0 | 3.50~4.99 | 2.0~25.0 | |||||||||
6.00~12.980 | 2.0~60.0 | 5.00~12.96 | 2.0~30.0 | |||||||||
16 | 50・60・70・80・90・100 | 5.00~5.999 | 2.0~45.0 | 15.96 | 2.00~3.49 | 2.0~19.0 | 21 | |||||
6.00~15.980 | 2.0~60.0 | 3.50~4.99 | 2.0~25.0 | |||||||||
6.00~15.980 | 2.0~60.0 | 5.00~15.96 | 2.0~30.0 | |||||||||
20 | 50・60・70・80・90・100 | 6.50~19.980 | 2.0~60.0 | 19.96 | 2.50~3.49 | 2.0~19.0 | 25 | |||||
6.50~19.980 | 2.0~60.0 | 3.50~4.99 | 2.0~25.0 | |||||||||
6.50~19.980 | 2.0~60.0 | 5.00~19.96 | 2.0~30.0 | |||||||||
25 | 50・60・70・80・90・100 | 9.00~24.980 | 2.0~60.0 | 24.96 | 3.00~3.49 | 2.0~19.0 | 30 | |||||
9.00~24.980 | 2.0~60.0 | 3.50~4.99 | 2.0~25.0 | |||||||||
9.00~24.980 | 2.0~60.0 | 5.00~24.96 | 2.0~30.0 |
V>D -0.03 ℓ=0 When V>D -0.03, D -0.01/-0.03 (inlet) is not provided.
Part Number |
---|
ARX-APHTWA5-[50,60,70,80]-P[1.5-4.98/0.01]-B[2-40/0.1]-V[1.51-4.99/0.01]-F[5-45/0.1] |
ARX-APHTWA5-LC[45-79.9/0.1]-P[1.5-4.98/0.01]-B[2-40/0.1]-V[1.51-4.99/0.01]-F[5-45/0.1] |
ARX-APHTWA6-[50,60,70,80]-P[1.5-5.98/0.01]-B[2-40/0.1]-V[2.01-5.99/0.01]-F[5-45/0.1] |
ARX-APHTWA6-LC[45-79.9/0.1]-P[1.5-5.98/0.01]-B[2-40/0.1]-V[2.01-5.99/0.01]-F[5-45/0.1] |
ARX-APHTWA8-[50-100/10]-P[1.5-7.98/0.01]-B[2-60/0.1]-V[1.51-7.99/0.01]-F[5-60/0.1] |
ARX-APHTWA8-LC[45-99.9/0.1]-P[1.5-7.98/0.01]-B[2-60/0.1]-V[1.51-7.99/0.01]-F[5-60/0.1] |
ARX-APHTWA10-[50-100/10]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1] |
ARX-APHTWA10-LC[45-99.9/0.1]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1] |
ARX-APHTWA13-[50-100/10]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1] |
ARX-APHTWA13-LC[45-99.9/0.1]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1] |
ARX-APHTWA16-[50-100/10]-P[5-15.98/0.01]-B[2-60/0.1]-V[5.01-15.99/0.01]-F[5-60/0.1] |
ARX-APHTWA16-LC[45-99.9/0.1]-P[5-15.98/0.01]-B[2-60/0.1]-V[5.01-15.99/0.01]-F[5-60/0.1] |
ARX-APHTWA20-[50-100/10]-P[6.5-19.98/0.01]-B[2-60/0.1]-V[6.51-19.99/0.01]-F[5-60/0.1] |
ARX-APHTWA20-LC[45-99.9/0.1]-P[6.5-19.98/0.01]-B[2-60/0.1]-V[6.51-19.99/0.01]-F[5-60/0.1] |
ARX-APHTWA25-[50-100/10]-P[9-24.98/0.01]-B[2-60/0.1]-V[9.01-24.99/0.01]-F[5-60/0.1] |
ARX-APHTWA25-LC[45-99.9/0.1]-P[9-24.98/0.01]-B[2-60/0.1]-V[9.01-24.99/0.01]-F[5-60/0.1] |
ARX-APHTWD5-[50,60,70,80]-P[1-4.96/0.01]-W[1-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1] |
ARX-APHTWD5-LC[45-79.9/0.1]-P[1-4.96/0.01]-W[1-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1] |
ARX-APHTWD6-[50,60,70,80]-P[1-5.96/0.01]-W[1-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1] |
ARX-APHTWD6-LC[45-79.9/0.1]-P[1-5.96/0.01]-W[1-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1] |
ARX-APHTWD8-[50-100/10]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1] |
ARX-APHTWD8-LC[45-99.9/0.1]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1] |
ARX-APHTWD10-[50-100/10]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1] |
ARX-APHTWD10-LC[45-99.9/0.1]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1] |
ARX-APHTWD13-[50-100/10]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1] |
ARX-APHTWD13-LC[45-99.9/0.1]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1] |
ARX-APHTWD16-[50-100/10]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1] |
ARX-APHTWD16-LC[45-99.9/0.1]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1] |
ARX-APHTWD20-[50-100/10]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1] |
ARX-APHTWD20-LC[45-99.9/0.1]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1] |
ARX-APHTWD25-[50-100/10]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1] |
ARX-APHTWD25-LC[45-99.9/0.1]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1] |
ARX-APHTWE5-[50,60,70,80]-P[1-4.95/0.01]-W[1.01-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1] |
ARX-APHTWE5-LC[45-79.9/0.1]-P[1-4.95/0.01]-W[1.01-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1] |
ARX-APHTWE6-[50,60,70,80]-P[1-5.95/0.01]-W[1.01-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1] |
ARX-APHTWE6-LC[45-79.9/0.1]-P[1-5.95/0.01]-W[1.01-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1] |
ARX-APHTWE8-[50-100/10]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1] |
ARX-APHTWE8-LC[45-99.9/0.1]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1] |
ARX-APHTWE10-[50-100/10]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1] |
ARX-APHTWE10-LC[45-99.9/0.1]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1] |
ARX-APHTWE13-[50-100/10]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1] |
ARX-APHTWE13-LC[45-99.9/0.1]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1] |
ARX-APHTWE16-[50-100/10]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1] |
ARX-APHTWE16-LC[45-99.9/0.1]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1] |
ARX-APHTWE20-[50-100/10]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1] |
ARX-APHTWE20-LC[45-99.9/0.1]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1] |
ARX-APHTWE25-[50-100/10]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1] |
ARX-APHTWE25-LC[45-99.9/0.1]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1] |
ARX-APHTWG5-[50,60,70,80]-P[1-4.95/0.01]-W[1.01-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1] |
ARX-APHTWG5-LC[45-79.9/0.1]-P[1-4.95/0.01]-W[1.01-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1] |
ARX-APHTWG6-[50,60,70,80]-P[1-5.95/0.01]-W[1.01-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1] |
ARX-APHTWG6-LC[45-79.9/0.1]-P[1-5.95/0.01]-W[1.01-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1] |
ARX-APHTWG8-[50-100/10]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1] |
ARX-APHTWG8-LC[45-99.9/0.1]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1] |
ARX-APHTWG10-[50-100/10]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1] |
ARX-APHTWG10-LC[45-99.9/0.1]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1] |
ARX-APHTWG13-[50-100/10]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1] |
ARX-APHTWG13-LC[45-99.9/0.1]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1] |
ARX-APHTWG16-[50-100/10]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1] |
ARX-APHTWG16-LC[45-99.9/0.1]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Tip shape | Material | Shank diameter D tolerance | D (Shank diameter) (mm) | P (Tip dimension) (mm) | L (L dimension) (mm) | LC (Total Length Change) (mm) | B (Tip Length) (mm) | R (Tip Corner R) (mm) | W (Tip Dimension) | V (2nd Tip Diameter) (mm) | F (Length from the tip of the blade to the 2nd R) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 22 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | 5 | 1.5 ~ 4.98 | 50 ~ 80 | - | 2 ~ 40 | - | - | 1.51 ~ 4.99 | 5 ~ 45 | ||
- | 1 Piece(s) | 22 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | 5 | 1.5 ~ 4.98 | - | 45 ~ 79.9 | 2 ~ 40 | - | - | 1.51 ~ 4.99 | 5 ~ 45 | ||
- | 1 Piece(s) | 22 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | 6 | 1.5 ~ 5.98 | 50 ~ 80 | - | 2 ~ 40 | - | - | 2.01 ~ 5.99 | 5 ~ 45 | ||
- | 1 Piece(s) | 22 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | 6 | 1.5 ~ 5.98 | - | 45 ~ 79.9 | 2 ~ 40 | - | - | 2.01 ~ 5.99 | 5 ~ 45 | ||
- | 1 Piece(s) | 22 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | 8 | 1.5 ~ 7.98 | 50 ~ 100 | - | 2 ~ 60 | - | - | 1.51 ~ 7.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | 8 | 1.5 ~ 7.98 | - | 45 ~ 99.9 | 2 ~ 60 | - | - | 1.51 ~ 7.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | 10 | 1.5 ~ 9.98 | 50 ~ 100 | - | 2 ~ 60 | - | - | 1.51 ~ 9.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | 10 | 1.5 ~ 9.98 | - | 45 ~ 99.9 | 2 ~ 60 | - | - | 1.51 ~ 9.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | 13 | 3 ~ 12.98 | 50 ~ 100 | - | 2 ~ 60 | - | - | 3.01 ~ 12.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | 13 | 3 ~ 12.98 | - | 45 ~ 99.9 | 2 ~ 60 | - | - | 3.01 ~ 12.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | 16 | 5 ~ 15.98 | 50 ~ 100 | - | 2 ~ 60 | - | - | 5.01 ~ 15.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | 16 | 5 ~ 15.98 | - | 45 ~ 99.9 | 2 ~ 60 | - | - | 5.01 ~ 15.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | 20 | 6.5 ~ 19.98 | 50 ~ 100 | - | 2 ~ 60 | - | - | 6.51 ~ 19.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | 20 | 6.5 ~ 19.98 | - | 45 ~ 99.9 | 2 ~ 60 | - | - | 6.51 ~ 19.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | 25 | 9 ~ 24.98 | 50 ~ 100 | - | 2 ~ 60 | - | - | 9.01 ~ 24.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | 25 | 9 ~ 24.98 | - | 45 ~ 99.9 | 2 ~ 60 | - | - | 9.01 ~ 24.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | 5 | 1 ~ 4.96 | 50 ~ 80 | - | 2 ~ 25 | - | 1 ~ 4.96 | 1.03 ~ 4.99 | 5 ~ 45 | ||
- | 1 Piece(s) | 22 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | 5 | 1 ~ 4.96 | - | 45 ~ 79.9 | 2 ~ 25 | - | 1 ~ 4.96 | 1.03 ~ 4.99 | 5 ~ 45 | ||
- | 1 Piece(s) | 22 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | 6 | 1 ~ 5.96 | 50 ~ 80 | - | 2 ~ 30 | - | 1 ~ 5.96 | 1.03 ~ 5.99 | 5 ~ 45 | ||
- | 1 Piece(s) | 22 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | 6 | 1 ~ 5.96 | - | 45 ~ 79.9 | 2 ~ 30 | - | 1 ~ 5.96 | 1.03 ~ 5.99 | 5 ~ 45 | ||
- | 1 Piece(s) | 22 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | 8 | 1 ~ 7.96 | 50 ~ 100 | - | 2 ~ 30 | - | 1 ~ 7.96 | 1.03 ~ 7.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | 8 | 1 ~ 7.96 | - | 45 ~ 99.9 | 2 ~ 30 | - | 1 ~ 7.96 | 1.03 ~ 7.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | 10 | 1.25 ~ 9.96 | 50 ~ 100 | - | 2 ~ 30 | - | 1.25 ~ 9.96 | 1.28 ~ 9.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | 10 | 1.25 ~ 9.96 | - | 45 ~ 99.9 | 2 ~ 30 | - | 1.25 ~ 9.96 | 1.28 ~ 9.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | 13 | 1.5 ~ 12.96 | 50 ~ 100 | - | 2 ~ 30 | - | 1.5 ~ 12.96 | 1.53 ~ 12.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | 13 | 1.5 ~ 12.96 | - | 45 ~ 99.9 | 2 ~ 30 | - | 1.5 ~ 12.96 | 1.53 ~ 12.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | 16 | 2 ~ 15.96 | 50 ~ 100 | - | 2 ~ 30 | - | 2 ~ 15.96 | 2.03 ~ 15.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | 16 | 2 ~ 15.96 | - | 45 ~ 99.9 | 2 ~ 30 | - | 2 ~ 15.96 | 2.03 ~ 15.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | 20 | 2.5 ~ 19.96 | 50 ~ 100 | - | 2 ~ 30 | - | 2.5 ~ 19.96 | 2.53 ~ 19.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | 20 | 2.5 ~ 19.96 | - | 45 ~ 99.9 | 2 ~ 30 | - | 2.5 ~ 19.96 | 2.53 ~ 19.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | 25 | 3 ~ 24.96 | 50 ~ 100 | - | 2 ~ 30 | - | 3 ~ 24.96 | 3.03 ~ 24.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | 25 | 3 ~ 24.96 | - | 45 ~ 99.9 | 2 ~ 30 | - | 3 ~ 24.96 | 3.03 ~ 24.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | 5 | 1 ~ 4.95 | 50 ~ 80 | - | 2 ~ 25 | - | 1.01 ~ 4.96 | 1.03 ~ 4.99 | 5 ~ 45 | ||
- | 1 Piece(s) | 22 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | 5 | 1 ~ 4.95 | - | 45 ~ 79.9 | 2 ~ 25 | - | 1.01 ~ 4.96 | 1.03 ~ 4.99 | 5 ~ 45 | ||
- | 1 Piece(s) | 22 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | 6 | 1 ~ 5.95 | 50 ~ 80 | - | 2 ~ 30 | - | 1.01 ~ 5.96 | 1.03 ~ 5.99 | 5 ~ 45 | ||
- | 1 Piece(s) | 22 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | 6 | 1 ~ 5.95 | - | 45 ~ 79.9 | 2 ~ 30 | - | 1.01 ~ 5.96 | 1.03 ~ 5.99 | 5 ~ 45 | ||
- | 1 Piece(s) | 22 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | 8 | 1 ~ 7.96 | 50 ~ 100 | - | 2 ~ 30 | - | 1 ~ 7.96 | 1.03 ~ 7.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | 8 | 1 ~ 7.96 | - | 45 ~ 99.9 | 2 ~ 30 | - | 1 ~ 7.96 | 1.03 ~ 7.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | 10 | 1.25 ~ 9.96 | 50 ~ 100 | - | 2 ~ 30 | - | 1.25 ~ 9.96 | 1.28 ~ 9.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | 10 | 1.25 ~ 9.96 | - | 45 ~ 99.9 | 2 ~ 30 | - | 1.25 ~ 9.96 | 1.28 ~ 9.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | 13 | 1.5 ~ 12.96 | 50 ~ 100 | - | 2 ~ 30 | - | 1.5 ~ 12.96 | 1.53 ~ 12.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | 13 | 1.5 ~ 12.96 | - | 45 ~ 99.9 | 2 ~ 30 | - | 1.5 ~ 12.96 | 1.53 ~ 12.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | 16 | 2 ~ 15.96 | 50 ~ 100 | - | 2 ~ 30 | - | 2 ~ 15.96 | 2.03 ~ 15.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | 16 | 2 ~ 15.96 | - | 45 ~ 99.9 | 2 ~ 30 | - | 2 ~ 15.96 | 2.03 ~ 15.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | 20 | 2.5 ~ 19.96 | 50 ~ 100 | - | 2 ~ 30 | - | 2.5 ~ 19.96 | 2.53 ~ 19.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | 20 | 2.5 ~ 19.96 | - | 45 ~ 99.9 | 2 ~ 30 | - | 2.5 ~ 19.96 | 2.53 ~ 19.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | 25 | 3 ~ 24.96 | 50 ~ 100 | - | 2 ~ 30 | - | 3 ~ 24.96 | 3.03 ~ 24.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | 25 | 3 ~ 24.96 | - | 45 ~ 99.9 | 2 ~ 30 | - | 3 ~ 24.96 | 3.03 ~ 24.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | G | Powdered high-speed steel | +0.005/0 | 5 | 1 ~ 4.95 | 50 ~ 80 | - | 2 ~ 25 | - | 1.01 ~ 4.96 | 1.03 ~ 4.99 | 5 ~ 45 | ||
- | 1 Piece(s) | 22 Day(s) or more | G | Powdered high-speed steel | +0.005/0 | 5 | 1 ~ 4.95 | - | 45 ~ 79.9 | 2 ~ 25 | - | 1.01 ~ 4.96 | 1.03 ~ 4.99 | 5 ~ 45 | ||
- | 1 Piece(s) | 22 Day(s) or more | G | Powdered high-speed steel | +0.005/0 | 6 | 1 ~ 5.95 | 50 ~ 80 | - | 2 ~ 30 | - | 1.01 ~ 5.96 | 1.03 ~ 5.99 | 5 ~ 45 | ||
- | 1 Piece(s) | 22 Day(s) or more | G | Powdered high-speed steel | +0.005/0 | 6 | 1 ~ 5.95 | - | 45 ~ 79.9 | 2 ~ 30 | - | 1.01 ~ 5.96 | 1.03 ~ 5.99 | 5 ~ 45 | ||
- | 1 Piece(s) | 22 Day(s) or more | G | Powdered high-speed steel | +0.005/0 | 8 | 1 ~ 7.96 | 50 ~ 100 | - | 2 ~ 30 | - | 1 ~ 7.96 | 1.03 ~ 7.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | G | Powdered high-speed steel | +0.005/0 | 8 | 1 ~ 7.96 | - | 45 ~ 99.9 | 2 ~ 30 | - | 1 ~ 7.96 | 1.03 ~ 7.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | G | Powdered high-speed steel | +0.005/0 | 10 | 1.25 ~ 9.96 | 50 ~ 100 | - | 2 ~ 30 | - | 1.25 ~ 9.96 | 1.28 ~ 9.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | G | Powdered high-speed steel | +0.005/0 | 10 | 1.25 ~ 9.96 | - | 45 ~ 99.9 | 2 ~ 30 | - | 1.25 ~ 9.96 | 1.28 ~ 9.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | G | Powdered high-speed steel | +0.005/0 | 13 | 1.5 ~ 12.96 | 50 ~ 100 | - | 2 ~ 30 | - | 1.5 ~ 12.96 | 1.53 ~ 12.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | G | Powdered high-speed steel | +0.005/0 | 13 | 1.5 ~ 12.96 | - | 45 ~ 99.9 | 2 ~ 30 | - | 1.5 ~ 12.96 | 1.53 ~ 12.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | G | Powdered high-speed steel | +0.005/0 | 16 | 2 ~ 15.96 | 50 ~ 100 | - | 2 ~ 30 | - | 2 ~ 15.96 | 2.03 ~ 15.99 | 5 ~ 60 | ||
- | 1 Piece(s) | 22 Day(s) or more | G | Powdered high-speed steel | +0.005/0 | 16 | 2 ~ 15.96 | - | 45 ~ 99.9 | 2 ~ 30 | - | 2 ~ 15.96 | 2.03 ~ 15.99 | 5 ~ 60 |
Part Number |
---|
Loading...
Heavy-load punches | Yes | Shank type | Double-stepped | Jector | None |
---|---|---|---|---|---|
Surface treatment | RX Coat | Shank (mounting part) shape | Standard | T (Head thickness/plate thickness)(mm) | 8 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy