(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
For complete product overview and details on Jector Punches for Heavy Load -RX Coating- see the sections below:
The jector pin pops out 2 mm for reinforced types, and 4 mm for other types.
The tip edge is slightly rounded.
Shank diameter D Tolerance | Material Hardness | Catalog No. | ||
---|---|---|---|---|
Type | Tip shape | B Tip length | ||
Dm5 | Powdered high-speed steel 64~67HRC Surface 3100HV | RX-APJ Spring & Pin Reinforced Type RX-APJV | L>S | |
D +0.005/0 | ARX-APJ Spring & Pin Reinforced Type ARX-APJV |
Catalog No. | L | 0.01 mm Increments | 0.01 mm | B | H | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | Tip shape | B Tip length | D | |||||||||||||||
min. P max. | P・Kmax. | P・Wmin. | R | |||||||||||||||
Dm5 RX-APJ Spring & Pin Reinforced Type RX-APJV D +0.005/0 ARX-APJ Spring & Pin Reinforced Type ARX-APJV | 8 | (50) | 60 | 70 | 80 | 90 | 100 | (110) | (120) | (130) | 4.00~7.99 | 7.97 | 4.00 | 13 | 13 | |||
10 | 5.00~9.99 | 9.97 | 5.00 | 15 | ||||||||||||||
13 | 6.00~12.99 | 12.97 | 6.00 | 18 | ||||||||||||||
16 | 10.00~15.99 | 15.97 | 6.00 | 19 | 21 | |||||||||||||
20 | 13.00~19.99 | 19.97 | 6.00 | 25 | ||||||||||||||
25 | 18.00~24.99 | 24.97 | 6.00 | 30 | ||||||||||||||
8 | 60 | 70 | 80 | 90 | 100 | (110) | (120) | (130) | 4.00~7.99 | 7.97 | 4.00 | 19 | 13 | |||||
10 | 5.00~9.99 | 9.97 | 5.00 | 15 | ||||||||||||||
13 | 6.00~12.99 | 12.97 | 6.00 | 18 | ||||||||||||||
16 | 70 | 80 | 90 | 100 | (110) | (120) | (130) | 10.00~15.99 | 15.97 | 6.00 | 25 | 21 | ||||||
20 | 13.00~19.99 | 19.97 | 6.00 | 25 | ||||||||||||||
25 | 18.00~24.99 | 24.97 | 6.00 | 30 |
The spring constants of RX-APJV and ARX-APJV are twice those of RX-APJ and ARX-APJ respectively. | |
![]() | When the tip shape ![]() |
![]() | When P·K > D -0.05 is set for the tip shape ![]() |
L(50)B=8 When the total length is (50), the tip length is uniformly 8 mm. | |
L(110)(120)(130)L110, 120, 130 are not applicable to the spring & pin reinforced types |
Part Number |
---|
ARX-APJAL8-[60-130/10]-P[4-7.99/0.01] |
ARX-APJAL8-LC[43-129.9/0.1]-P[4-7.99/0.01] |
ARX-APJAL10-[60-130/10]-P[5-9.99/0.01] |
ARX-APJAL10-LC[43-129.9/0.1]-P[5-9.99/0.01] |
ARX-APJAL13-[60-130/10]-P[6-12.99/0.01] |
ARX-APJAL13-LC[43-129.9/0.1]-P[6-12.99/0.01] |
ARX-APJAL16-[70-130/10]-P[10-15.99/0.01] |
ARX-APJAL16-LC[43-129.9/0.1]-P[10-15.99/0.01] |
ARX-APJAL20-[70-130/10]-P[13-19.99/0.01] |
ARX-APJAL20-LC[43-129.9/0.1]-P[13-19.99/0.01] |
ARX-APJAL25-[70-130/10]-P[18-24.99/0.01] |
ARX-APJAL25-LC[43-129.9/0.1]-P[18-24.99/0.01] |
ARX-APJAS8-[50-130/10]-P[4-7.99/0.01] |
ARX-APJAS8-LC[43-129.9/0.1]-P[4-7.99/0.01] |
ARX-APJAS10-[50-130/10]-P[5-9.99/0.01] |
ARX-APJAS10-LC[43-129.9/0.1]-P[5-9.99/0.01] |
ARX-APJAS13-[50-130/10]-P[6-12.99/0.01] |
ARX-APJAS13-LC[43-129.9/0.1]-P[6-12.99/0.01] |
ARX-APJAS16-[50-130/10]-P[10-15.99/0.01] |
ARX-APJAS16-LC[43-129.9/0.1]-P[10-15.99/0.01] |
ARX-APJAS20-[50-130/10]-P[13-19.99/0.01] |
ARX-APJAS20-LC[43-129.9/0.1]-P[13-19.99/0.01] |
ARX-APJAS25-[50-130/10]-P[18-24.99/0.01] |
ARX-APJAS25-LC[43-129.9/0.1]-P[18-24.99/0.01] |
ARX-APJDL8-[60-130/10]-P[4-7.97/0.01]-W[4-7.97/0.01] |
ARX-APJDL8-LC[43-129.9/0.1]-P[4-7.97/0.01]-W[4-7.97/0.01] |
ARX-APJDL10-[60-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01] |
ARX-APJDL10-LC[43-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01] |
ARX-APJDL13-[60-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01] |
ARX-APJDL13-LC[43-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01] |
ARX-APJDL16-[70-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01] |
ARX-APJDL16-LC[43-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01] |
ARX-APJDL20-[70-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01] |
ARX-APJDL20-LC[43-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01] |
ARX-APJDL25-[70-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01] |
ARX-APJDL25-LC[43-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01] |
ARX-APJDS8-[50-130/10]-P[4-7.97/0.01]-W[4-7.97/0.01] |
ARX-APJDS8-LC[43-129.9/0.1]-P[4-7.97/0.01]-W[4-7.97/0.01] |
ARX-APJDS10-[50-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01] |
ARX-APJDS10-LC[43-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01] |
ARX-APJDS13-[50-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01] |
ARX-APJDS13-LC[43-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01] |
ARX-APJDS16-[50-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01] |
ARX-APJDS16-LC[43-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01] |
ARX-APJDS20-[50-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01] |
ARX-APJDS20-LC[43-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01] |
ARX-APJDS25-[50-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01] |
ARX-APJDS25-LC[43-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01] |
ARX-APJEL8-[60-130/10]-P[4-7.97/0.01]-W[4-7.97/0.01] |
ARX-APJEL8-LC[43-129.9/0.1]-P[4-7.97/0.01]-W[4-7.97/0.01] |
ARX-APJEL10-[60-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01] |
ARX-APJEL10-LC[43-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01] |
ARX-APJEL13-[60-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01] |
ARX-APJEL13-LC[43-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01] |
ARX-APJEL16-[70-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01] |
ARX-APJEL16-LC[43-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01] |
ARX-APJEL20-[70-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01] |
ARX-APJEL20-LC[43-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01] |
ARX-APJEL25-[70-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01] |
ARX-APJEL25-LC[43-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Jector | Tip shape | Shank diameter D tolerance | B (Tip length) | D (Shank diameter) (mm) | P (Tip dimension) (mm) | L (L dimension) (mm) | LC (Total Length Change) (mm) | W (Tip Dimension) | R (Tip Corner R) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | L | 8 | 4 ~ 7.99 | 60 ~ 130 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | L | 8 | 4 ~ 7.99 | - | 43 ~ 129.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | L | 10 | 5 ~ 9.99 | 60 ~ 130 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | L | 10 | 5 ~ 9.99 | - | 43 ~ 129.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | L | 13 | 6 ~ 12.99 | 60 ~ 130 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | L | 13 | 6 ~ 12.99 | - | 43 ~ 129.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | L | 16 | 10 ~ 15.99 | 70 ~ 130 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | L | 16 | 10 ~ 15.99 | - | 43 ~ 129.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | L | 20 | 13 ~ 19.99 | 70 ~ 130 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | L | 20 | 13 ~ 19.99 | - | 43 ~ 129.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | L | 25 | 18 ~ 24.99 | 70 ~ 130 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | L | 25 | 18 ~ 24.99 | - | 43 ~ 129.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | S | 8 | 4 ~ 7.99 | 50 ~ 130 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | S | 8 | 4 ~ 7.99 | - | 43 ~ 129.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | S | 10 | 5 ~ 9.99 | 50 ~ 130 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | S | 10 | 5 ~ 9.99 | - | 43 ~ 129.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | S | 13 | 6 ~ 12.99 | 50 ~ 130 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | S | 13 | 6 ~ 12.99 | - | 43 ~ 129.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | S | 16 | 10 ~ 15.99 | 50 ~ 130 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | S | 16 | 10 ~ 15.99 | - | 43 ~ 129.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | S | 20 | 13 ~ 19.99 | 50 ~ 130 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | S | 20 | 13 ~ 19.99 | - | 43 ~ 129.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | S | 25 | 18 ~ 24.99 | 50 ~ 130 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | S | 25 | 18 ~ 24.99 | - | 43 ~ 129.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | L | 8 | 4 ~ 7.97 | 60 ~ 130 | - | 4 ~ 7.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | L | 8 | 4 ~ 7.97 | - | 43 ~ 129.9 | 4 ~ 7.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | L | 10 | 5 ~ 9.97 | 60 ~ 130 | - | 5 ~ 9.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | L | 10 | 5 ~ 9.97 | - | 43 ~ 129.9 | 5 ~ 9.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | L | 13 | 6 ~ 12.97 | 60 ~ 130 | - | 6 ~ 12.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | L | 13 | 6 ~ 12.97 | - | 43 ~ 129.9 | 6 ~ 12.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | L | 16 | 6 ~ 15.97 | 70 ~ 130 | - | 6 ~ 15.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | L | 16 | 6 ~ 15.97 | - | 43 ~ 129.9 | 6 ~ 15.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | L | 20 | 6 ~ 19.97 | 70 ~ 130 | - | 6 ~ 19.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | L | 20 | 6 ~ 19.97 | - | 43 ~ 129.9 | 6 ~ 19.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | L | 25 | 6 ~ 24.97 | 70 ~ 130 | - | 6 ~ 24.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | L | 25 | 6 ~ 24.97 | - | 43 ~ 129.9 | 6 ~ 24.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | S | 8 | 4 ~ 7.97 | 50 ~ 130 | - | 4 ~ 7.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | S | 8 | 4 ~ 7.97 | - | 43 ~ 129.9 | 4 ~ 7.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | S | 10 | 5 ~ 9.97 | 50 ~ 130 | - | 5 ~ 9.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | S | 10 | 5 ~ 9.97 | - | 43 ~ 129.9 | 5 ~ 9.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | S | 13 | 6 ~ 12.97 | 50 ~ 130 | - | 6 ~ 12.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | S | 13 | 6 ~ 12.97 | - | 43 ~ 129.9 | 6 ~ 12.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | S | 16 | 6 ~ 15.97 | 50 ~ 130 | - | 6 ~ 15.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | S | 16 | 6 ~ 15.97 | - | 43 ~ 129.9 | 6 ~ 15.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | S | 20 | 6 ~ 19.97 | 50 ~ 130 | - | 6 ~ 19.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | S | 20 | 6 ~ 19.97 | - | 43 ~ 129.9 | 6 ~ 19.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | S | 25 | 6 ~ 24.97 | 50 ~ 130 | - | 6 ~ 24.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | S | 25 | 6 ~ 24.97 | - | 43 ~ 129.9 | 6 ~ 24.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | L | 8 | 4 ~ 7.97 | 60 ~ 130 | - | 4 ~ 7.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | L | 8 | 4 ~ 7.97 | - | 43 ~ 129.9 | 4 ~ 7.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | L | 10 | 5 ~ 9.97 | 60 ~ 130 | - | 5 ~ 9.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | L | 10 | 5 ~ 9.97 | - | 43 ~ 129.9 | 5 ~ 9.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | L | 13 | 6 ~ 12.97 | 60 ~ 130 | - | 6 ~ 12.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | L | 13 | 6 ~ 12.97 | - | 43 ~ 129.9 | 6 ~ 12.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | L | 16 | 6 ~ 15.97 | 70 ~ 130 | - | 6 ~ 15.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | L | 16 | 6 ~ 15.97 | - | 43 ~ 129.9 | 6 ~ 15.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | L | 20 | 6 ~ 19.97 | 70 ~ 130 | - | 6 ~ 19.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | L | 20 | 6 ~ 19.97 | - | 43 ~ 129.9 | 6 ~ 19.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | L | 25 | 6 ~ 24.97 | 70 ~ 130 | - | 6 ~ 24.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | L | 25 | 6 ~ 24.97 | - | 43 ~ 129.9 | 6 ~ 24.97 | - |
Part Number |
---|
Loading...
Heavy-load punches | Yes | Shank type | Single-stepped | Material | Powdered high-speed steel |
---|---|---|---|---|---|
Surface treatment | RX Coat | Shank (mounting part) shape | Standard | T (Head thickness/plate thickness)(mm) | 8 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy