(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
For complete product overview and details on Punches for Heavy Load -RX Coating- see the sections below:
Fine R is provided to the edge of the tip. | ■ Punching Conditions and Coating Maps This is only a guide. RW is recommended when focusing on quality, and RX is recommended when focusing on production volume. |
Fine R is provided to the edge of the tip.
Shank diameter Tolerance D | Material Hardness | Catalog No. | ||
---|---|---|---|---|
Type | Tip shape | B Tip length | ||
Dm5 | Equivalent to SKH51 61~64HRC Surface 3100HV | RX-AP | Tip length(B) L>S | |
Powdered high-speed steel 64~67HRC Surface 3100HV | RX-APH | |||
D +0.005/0 | Equivalent to SKH51 61~64HRC Surface 3100HV | ARX-AP | ||
Powdered high-speed steel 64~67HRC Surface 3100HV | ARX-APH |
The shank diameter tolerance D is m5・ Select +0.005/0
Catalog No. | L | 0.01 mm Increments | 0.01 mm | B | H | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | Tip shape | B Tip length | D | |||||||||||||||
min. P max. | P・Kmax. | P・Wmin. | R | |||||||||||||||
Dm5 RX-AP RX-APH D +0.005/0 ARX-AP ARX-APH | 5 | 50 | 60 | 70 | 80 | 90 | 100 | 2.00~4.99 | 4.97 | 1.20 | 8 | 10 | ||||||
6 | 50 | 60 | 70 | 80 | 90 | 100 | 2.00~5.99 | 5.97 | 1.50 | 11 | ||||||||
8 | (50) | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 3.00~7.99 | 7.97 | 2.00 | 13 | 13 | ||||
10 | (50) | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 3.00~9.99 | 9.97 | 2.50 | 15 | |||||
13 | (50) | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 6.00~12.99 | 12.97 | 3.00 | 18 | |||||
16 | (50) | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 10.00~15.99 | 15.97 | 4.00 | 19 | 21 | ||||
20 | (50) | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 13.00~19.99 | 19.97 | 5.00 | 25 | |||||
25 | (50) | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 18.00~24.99 | 24.97 | 6.00 | 30 | |||||
5 | 60 | 70 | 80 | 90 | 100 | 2.00~4.99 | 4.97 | 1.20 | 13 | 10 | ||||||||
6 | 60 | 70 | 80 | 90 | 100 | 2.00~5.99 | 5.97 | 1.50 | 11 | |||||||||
8 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 3.00~7.99 | 7.97 | 2.00 | 19 | 13 | |||||
10 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 3.00~9.99 | 9.97 | 2.50 | 15 | ||||||
13 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 6.00~12.99 | 12.97 | 3.00 | 18 | ||||||
16 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 10.00~15.99 | 15.97 | 4.00 | 25 | 21 | ||||||
20 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 13.00~19.99 | 19.97 | 5.00 | 25 | |||||||
25 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 18.00~24.99 | 24.97 | 6.00 | 30 |
:P>D -0.03 ℓ=0 | When the tip shapeis P>D -0.03, D -0.01/-0.03(inlet)is not provided. |
:P・K>D -0.05ℓ=0 | When P·K > D -0.05 is set for the tip shape , D -0.01/-0.03 (inlet) is not provided. |
L(50)B=8 When the total length is (50), the tip length is uniformly 8 mm. |
Part Number |
---|
ARX-APAL5-[60-100/10]-P[2-4.99/0.01] |
ARX-APAL5-[60-100/10]-PC[1.5-1.99/0.01] |
ARX-APAL5-LC[37-99.9/0.1]-P[2-4.99/0.01] |
ARX-APAL5-LC[37-99.9/0.1]-PC[1.5-1.99/0.01] |
ARX-APAL6-[60-100/10]-P[2-5.99/0.01] |
ARX-APAL6-[60-100/10]-PC[1.5-1.99/0.01] |
ARX-APAL6-LC[37-99.9/0.1]-P[2-5.99/0.01] |
ARX-APAL6-LC[37-99.9/0.1]-PC[1.5-1.99/0.01] |
ARX-APAL8-[60-130/10]-P[3-7.99/0.01] |
ARX-APAL8-[60-130/10]-PC[1.5-2.99/0.01] |
ARX-APAL8-LC[37-129.9/0.1]-P[3-7.99/0.01] |
ARX-APAL8-LC[37-129.9/0.1]-PC[1.5-2.99/0.01] |
ARX-APAL10-[60-130/10]-P[3-9.99/0.01] |
ARX-APAL10-[60-130/10]-PC[1.5-2.99/0.01] |
ARX-APAL10-LC[37-129.9/0.1]-P[3-9.99/0.01] |
ARX-APAL10-LC[37-129.9/0.1]-PC[1.5-2.99/0.01] |
ARX-APAL13-[60-130/10]-P[6-12.99/0.01] |
ARX-APAL13-[60-130/10]-PC[3-5.99/0.01] |
ARX-APAL13-LC[37-129.9/0.1]-P[6-12.99/0.01] |
ARX-APAL13-LC[37-129.9/0.1]-PC[3-5.99/0.01] |
ARX-APAL16-[70-130/10]-P[10-15.99/0.01] |
ARX-APAL16-[70-130/10]-PC[5-9.99/0.01] |
ARX-APAL16-LC[37-129.9/0.1]-P[10-15.99/0.01] |
ARX-APAL16-LC[37-129.9/0.1]-PC[5-9.99/0.01] |
ARX-APAL20-[70-130/10]-P[13-19.99/0.01] |
ARX-APAL20-[70-130/10]-PC[6.5-12.99/0.01] |
ARX-APAL20-LC[37-129.9/0.1]-P[13-19.99/0.01] |
ARX-APAL20-LC[37-129.9/0.1]-PC[6.5-12.99/0.01] |
ARX-APAL25-[70-130/10]-P[18-24.99/0.01] |
ARX-APAL25-[70-130/10]-PC[9-17.99/0.01] |
ARX-APAL25-LC[37-129.9/0.1]-P[18-24.99/0.01] |
ARX-APAL25-LC[37-129.9/0.1]-PC[9-17.99/0.01] |
ARX-APAS5-[50-100/10]-P[2-4.99/0.01] |
ARX-APAS5-[50-100/10]-PC[1.5-1.99/0.01] |
ARX-APAS5-LC[37-99.9/0.1]-P[2-4.99/0.01] |
ARX-APAS5-LC[37-99.9/0.1]-PC[1.5-1.99/0.01] |
ARX-APAS6-[50-100/10]-P[2-5.99/0.01] |
ARX-APAS6-[50-100/10]-PC[1.5-1.99/0.01] |
ARX-APAS6-LC[37-99.9/0.1]-P[2-5.99/0.01] |
ARX-APAS6-LC[37-99.9/0.1]-PC[1.5-1.99/0.01] |
ARX-APAS8-[50-130/10]-P[3-7.97/0.01] |
ARX-APAS8-[50-130/10]-PC[1.5-2.99/0.01] |
ARX-APAS8-LC[37-129.9/0.1]-P[3-7.97/0.01] |
ARX-APAS8-LC[37-129.9/0.1]-PC[1.5-2.99/0.01] |
ARX-APAS10-[50-130/10]-P[3-9.99/0.01] |
ARX-APAS10-[50-130/10]-PC[1.5-2.99/0.01] |
ARX-APAS10-LC[37-129.9/0.1]-P[3-9.99/0.01] |
ARX-APAS10-LC[37-129.9/0.1]-PC[1.5-2.99/0.01] |
ARX-APAS13-[50-130/10]-P[6-12.99/0.01] |
ARX-APAS13-[50-130/10]-PC[3-5.99/0.01] |
ARX-APAS13-LC[37-129.9/0.1]-P[6-12.99/0.01] |
ARX-APAS13-LC[37-129.9/0.1]-PC[3-5.99/0.01] |
ARX-APAS16-[50-130/10]-P[10-15.99/0.01] |
ARX-APAS16-[50-130/10]-PC[5-9.99/0.01] |
ARX-APAS16-LC[37-129.9/0.1]-P[10-15.99/0.01] |
ARX-APAS16-LC[37-129.9/0.1]-PC[5-9.99/0.01] |
ARX-APAS20-[50-130/10]-P[13-19.99/0.01] |
ARX-APAS20-[50-130/10]-PC[6.5-12.99/0.01] |
ARX-APAS20-LC[37-129.9/0.1]-P[13-19.99/0.01] |
ARX-APAS20-LC[37-129.9/0.1]-PC[6.5-12.99/0.01] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Tip shape | Material | Shank diameter D tolerance | B (Tip length) | D (Shank diameter) (mm) | P (Tip dimension) (mm) | L (L dimension) (mm) | R (Tip Corner R) (mm) | W (Tip Dimension) | LC (Total Length Change) (mm) | PC (Tip Dimension Change) (mm) | WC (Tip Dimension Change) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 5 | 2 ~ 4.99 | 60 ~ 100 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 5 | - | 60 ~ 100 | - | - | - | 1.5 ~ 1.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 5 | 2 ~ 4.99 | - | - | - | 37 ~ 99.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 5 | - | - | - | - | 37 ~ 99.9 | 1.5 ~ 1.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 6 | 2 ~ 5.99 | 60 ~ 100 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 6 | - | 60 ~ 100 | - | - | - | 1.5 ~ 1.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 6 | 2 ~ 5.99 | - | - | - | 37 ~ 99.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 6 | - | - | - | - | 37 ~ 99.9 | 1.5 ~ 1.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 8 | 3 ~ 7.99 | 60 ~ 130 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 8 | - | 60 ~ 130 | - | - | - | 1.5 ~ 2.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 8 | 3 ~ 7.99 | - | - | - | 37 ~ 129.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 8 | - | - | - | - | 37 ~ 129.9 | 1.5 ~ 2.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 10 | 3 ~ 9.99 | 60 ~ 130 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 10 | - | 60 ~ 130 | - | - | - | 1.5 ~ 2.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 10 | 3 ~ 9.99 | - | - | - | 37 ~ 129.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 10 | - | - | - | - | 37 ~ 129.9 | 1.5 ~ 2.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 13 | 6 ~ 12.99 | 60 ~ 130 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 13 | - | 60 ~ 130 | - | - | - | 3 ~ 5.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 13 | 6 ~ 12.99 | - | - | - | 37 ~ 129.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 13 | - | - | - | - | 37 ~ 129.9 | 3 ~ 5.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 16 | 10 ~ 15.99 | 70 ~ 130 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 16 | - | 70 ~ 130 | - | - | - | 5 ~ 9.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 16 | 10 ~ 15.99 | - | - | - | 37 ~ 129.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 16 | - | - | - | - | 37 ~ 129.9 | 5 ~ 9.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 20 | 13 ~ 19.99 | 70 ~ 130 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 20 | - | 70 ~ 130 | - | - | - | 6.5 ~ 12.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 20 | 13 ~ 19.99 | - | - | - | 37 ~ 129.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 20 | - | - | - | - | 37 ~ 129.9 | 6.5 ~ 12.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 25 | 18 ~ 24.99 | 70 ~ 130 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 25 | - | 70 ~ 130 | - | - | - | 9 ~ 17.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 25 | 18 ~ 24.99 | - | - | - | 37 ~ 129.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | L | 25 | - | - | - | - | 37 ~ 129.9 | 9 ~ 17.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 5 | 2 ~ 4.99 | 50 ~ 100 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 5 | - | 50 ~ 100 | - | - | - | 1.5 ~ 1.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 5 | 2 ~ 4.99 | - | - | - | 37 ~ 99.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 5 | - | - | - | - | 37 ~ 99.9 | 1.5 ~ 1.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 6 | 2 ~ 5.99 | 50 ~ 100 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 6 | - | 50 ~ 100 | - | - | - | 1.5 ~ 1.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 6 | 2 ~ 5.99 | - | - | - | 37 ~ 99.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 6 | - | - | - | - | 37 ~ 99.9 | 1.5 ~ 1.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 8 | 3 ~ 7.97 | 50 ~ 130 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 8 | - | 50 ~ 130 | - | - | - | 1.5 ~ 2.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 8 | 3 ~ 7.97 | - | - | - | 37 ~ 129.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 8 | - | - | - | - | 37 ~ 129.9 | 1.5 ~ 2.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 10 | 3 ~ 9.99 | 50 ~ 130 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 10 | - | 50 ~ 130 | - | - | - | 1.5 ~ 2.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 10 | 3 ~ 9.99 | - | - | - | 37 ~ 129.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 10 | - | - | - | - | 37 ~ 129.9 | 1.5 ~ 2.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 13 | 6 ~ 12.99 | 50 ~ 130 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 13 | - | 50 ~ 130 | - | - | - | 3 ~ 5.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 13 | 6 ~ 12.99 | - | - | - | 37 ~ 129.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 13 | - | - | - | - | 37 ~ 129.9 | 3 ~ 5.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 16 | 10 ~ 15.99 | 50 ~ 130 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 16 | - | 50 ~ 130 | - | - | - | 5 ~ 9.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 16 | 10 ~ 15.99 | - | - | - | 37 ~ 129.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 16 | - | - | - | - | 37 ~ 129.9 | 5 ~ 9.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 20 | 13 ~ 19.99 | 50 ~ 130 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 20 | - | 50 ~ 130 | - | - | - | 6.5 ~ 12.99 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 20 | 13 ~ 19.99 | - | - | - | 37 ~ 129.9 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Equivalent to SKH51 | +0.005/0 | S | 20 | - | - | - | - | 37 ~ 129.9 | 6.5 ~ 12.99 | - |
Loading...
Heavy-load punches | Yes | Shank type | Single-stepped | Jector | None |
---|---|---|---|---|---|
Surface treatment | RX Coat | Shank (mounting part) shape | Standard | T (Head thickness/plate thickness)(mm) | 8 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy