(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
For complete product overview and details on Punches with Locating Dowel Holes -RX Coating- see the sections below:
The tip edges are slightly rounded.
Accessories MS6-25
Shank diameter D Tolerance | Material Hardness | Catalog No. | |||
---|---|---|---|---|---|
Type | Tip shape | B Tip length | With dowel hole | ||
Dm5 | Equivalent to SKD11 60~63HRC Surface 3100HV | RX-SP | Tip length(B) X>L>S | -C |
Catalog No. | L | 0.01 mm Increments | B | H | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | Tip shape | B Tip length | With dowel hole | D | |||||||||||||||||||
min. P max. | P・Kmax. | P・Wmin. | R | ||||||||||||||||||||
RX-SP | -C | 10 | (40) | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 3.00~9.99 | 9.97 | 2.50 | 13 | 13 | ||||
13 | (40) | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 6.00~12.99 | 12.97 | 3.00 | 16 | |||||||
16 | (40) | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 10.00~15.99 | 15.97 | 4.00 | 19 | 19 | ||||||
20 | (40) | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 13.00~19.99 | 19.97 | 5.00 | 23 | |||||||
25 | (40) | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 18.00~24.99 | 24.97 | 6.00 | 28 | |||||||
32 | (40) | (50) | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 20.00~31.99 | 31.97 | 7.00 | 35 | |||||||
38 | (40) | (50) | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 28.00~37.99 | 37.97 | 8.00 | 41 | |||||||
45 | (40) | (50) | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 35.00~44.99 | 44.97 | 9.00 | 48 | |||||||
10 | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 3.00~9.99 | 9.97 | 2.50 | 19 | 13 | |||||||
13 | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 6.00~12.99 | 12.97 | 3.00 | 16 | ||||||||
16 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 10.00~15.99 | 15.97 | 4.00 | 25 | 19 | ||||||||
20 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 13.00~19.99 | 19.97 | 5.00 | 23 | |||||||||
25 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 18.00~24.99 | 24.97 | 6.00 | 28 | |||||||||
32 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 20.00~31.99 | 31.97 | 7.00 | 35 | |||||||||
38 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 28.00~37.99 | 37.97 | 8.00 | 41 | |||||||||
45 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 35.00~44.99 | 44.97 | 9.00 | 48 | |||||||||
10 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 6.00~9.99 | 9.97 | 5.00 | 30 | 13 | |||||||||
13 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 6.00~12.99 | 12.97 | 5.00 | 16 | ||||||||||
16 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 10.00~15.99 | - | - | 40 | 19 | ||||||||||
20 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 13.00~19.99 | 23 | |||||||||||||
25 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 18.00~24.99 | 28 | |||||||||||||
32 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 20.00~31.99 | 35 | |||||||||||||
38 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 28.00~37.99 | 41 | |||||||||||||
45 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 35.00~44.99 | 48 |
:P>D-0.03ℓ=0 | If P > D-0.03 for tip shape, D -0.01/-0.03 (press-in lead) is not included. |
:P・K>D-0.05ℓ=0 | If P ⋅ K > D-0.05 for tip shape, D -0.01/-0.03 (press-in lead) is not included. |
L(40):D10 ~ 25 B=8 If full length is (40) and D dimension is 10~25, tip length is 8 mm in all cases | |
D32 ~ 45 B=6 If full length is (40) and D dimension is 32~45, tip length is 6 mm in all cases | |
L(50)B=13 If full length is (50), tip length is 13 mm in all cases. |
■ Uses of punches with locating dowel holes
This type of punch is mainly used with dies for parts such as automobile bodies, in combination with a retainer that holds the punch. Rather than indirect positioning using the retainer dowel hole, these punches can be positioned directly using the dowel hole machined on the punch axis, improving die accuracy. These punches are particularly effective when used for die machining with NC machines. This type of punch can be also used with dies for the external panels of electrical appliances, either in combination with a retainer, or attached to the punch plate of an ordinary progressive die.
Part Number |
---|
RX-SPAL-C10-[50-150/10]-P[3-9.99/0.01] |
RX-SPAL-C10-[50-150/10]-PC[1.5-2.99/0.01] |
RX-SPAL-C10-LC[25-149.9/0.1]-P[3-9.99/0.01] |
RX-SPAL-C10-LC[25-149.9/0.1]-PC[1.5-2.99/0.01] |
RX-SPAL-C13-[50-150/10]-P[6-12.99/0.01] |
RX-SPAL-C13-[50-150/10]-PC[3-5.99/0.01] |
RX-SPAL-C13-LC[25-149.9/0.1]-P[6-12.99/0.01] |
RX-SPAL-C13-LC[25-149.9/0.1]-PC[3-5.99/0.01] |
RX-SPAL-C16-[60-150/10]-P[10-15.99/0.01] |
RX-SPAL-C16-[60-150/10]-PC[5-9.99/0.01] |
RX-SPAL-C16-LC[25-149.9/0.1]-P[10-15.99/0.01] |
RX-SPAL-C16-LC[25-149.9/0.1]-PC[5-9.99/0.01] |
RX-SPAL-C20-[60-150/10]-P[13-19.99/0.01] |
RX-SPAL-C20-[60-150/10]-PC[6.5-12.99/0.01] |
RX-SPAL-C20-LC[25-149.9/0.1]-P[13-19.99/0.01] |
RX-SPAL-C20-LC[25-149.9/0.1]-PC[6.5-12.99/0.01] |
RX-SPAL-C25-[60-150/10]-P[18-24.99/0.01] |
RX-SPAL-C25-[60-150/10]-PC[9-17.99/0.01] |
RX-SPAL-C25-LC[25-149.9/0.1]-P[18-24.99/0.01] |
RX-SPAL-C25-LC[25-149.9/0.1]-PC[9-17.99/0.01] |
RX-SPAL-C32-[60-150/10]-P[20-31.99/0.01] |
RX-SPAL-C32-[60-150/10]-PC[10-19.99/0.01] |
RX-SPAL-C32-LC[27-149.9/0.1]-P[20-31.99/0.01] |
RX-SPAL-C32-LC[27-149.9/0.1]-PC[10-19.99/0.01] |
RX-SPAL-C38-[60-150/10]-P[28-37.99/0.01] |
RX-SPAL-C38-[60-150/10]-PC[14-27.99/0.01] |
RX-SPAL-C38-LC[27-149.9/0.1]-P[28-37.99/0.01] |
RX-SPAL-C38-LC[27-149.9/0.1]-PC[14-27.99/0.01] |
RX-SPAL-C45-[60-150/10]-P[35-44.99/0.01] |
RX-SPAL-C45-[60-150/10]-PC[17.5-34.99/0.01] |
RX-SPAL-C45-LC[27-149.9/0.1]-P[35-44.99/0.01] |
RX-SPAL-C45-LC[27-149.9/0.1]-PC[17.5-34.99/0.01] |
RX-SPAS-C10-[40-150/10]-P[3-9.99/0.01] |
RX-SPAS-C10-[40-150/10]-PC[1.5-2.99/0.01] |
RX-SPAS-C10-LC[25-149.9/0.1]-P[3-9.99/0.01] |
RX-SPAS-C10-LC[25-149.9/0.1]-PC[1.5-2.99/0.01] |
RX-SPAS-C13-[40-150/10]-P[6-12.99/0.01] |
RX-SPAS-C13-[40-150/10]-PC[3-5.99/0.01] |
RX-SPAS-C13-LC[25-149.9/0.1]-P[6-12.99/0.01] |
RX-SPAS-C13-LC[25-149.9/0.1]-PC[3-5.99/0.01] |
RX-SPAS-C16-[40-150/10]-P[10-15.99/0.01] |
RX-SPAS-C16-[40-150/10]-PC[5-9.99/0.01] |
RX-SPAS-C16-LC[25-149.9/0.1]-P[10-15.99/0.01] |
RX-SPAS-C16-LC[25-149.9/0.1]-PC[5-9.99/0.01] |
RX-SPAS-C20-[40-150/10]-P[13-19.99/0.01] |
RX-SPAS-C20-[40-150/10]-PC[6.5-12.99/0.01] |
RX-SPAS-C20-LC[25-149.9/0.1]-P[13-19.99/0.01] |
RX-SPAS-C20-LC[25-149.9/0.1]-PC[6.5-12.99/0.01] |
RX-SPAS-C25-[40-150/10]-P[18-24.99/0.01] |
RX-SPAS-C25-[40-150/10]-PC[9-17.99/0.01] |
RX-SPAS-C25-LC[25-149.9/0.1]-P[18-24.99/0.01] |
RX-SPAS-C25-LC[25-149.9/0.1]-PC[9-17.99/0.01] |
RX-SPAS-C32-[40-150/10]-P[20-31.99/0.01] |
RX-SPAS-C32-[40-150/10]-PC[10-19.99/0.01] |
RX-SPAS-C32-LC[27-149.9/0.1]-P[20-31.99/0.01] |
RX-SPAS-C32-LC[27-149.9/0.1]-PC[10-19.99/0.01] |
RX-SPAS-C38-[40-150/10]-P[28-37.99/0.01] |
RX-SPAS-C38-[40-150/10]-PC[14-27.99/0.01] |
RX-SPAS-C38-LC[27-149.9/0.1]-P[28-37.99/0.01] |
RX-SPAS-C38-LC[27-149.9/0.1]-PC[14-27.99/0.01] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Tip shape | B (Tip length) | D (Shank diameter) (mm) | P (Tip dimension) (mm) | L (L dimension) (mm) | LC(Full length change) | PC(Tip dimension change) (mm) | R (Tip corner R) (mm) | W(Tip dimension) | WC(Tip dimension change) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 17 Day(s) or more | A | L | 10 | 3 ~ 9.99 | 50 ~ 150 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | L | 10 | - | 50 ~ 150 | - | 1.5 ~ 2.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | L | 10 | 3 ~ 9.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | L | 10 | - | - | 25 ~ 149.9 | 1.5 ~ 2.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | L | 13 | 6 ~ 12.99 | 50 ~ 150 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | L | 13 | - | 50 ~ 150 | - | 3 ~ 5.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | L | 13 | 6 ~ 12.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | L | 13 | - | - | 25 ~ 149.9 | 3 ~ 5.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | L | 16 | 10 ~ 15.99 | 60 ~ 150 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | L | 16 | - | 60 ~ 150 | - | 5 ~ 9.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | L | 16 | 10 ~ 15.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | L | 16 | - | - | 25 ~ 149.9 | 5 ~ 9.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | L | 20 | 13 ~ 19.99 | 60 ~ 150 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | L | 20 | - | 60 ~ 150 | - | 6.5 ~ 12.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | L | 20 | 13 ~ 19.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | L | 20 | - | - | 25 ~ 149.9 | 6.5 ~ 12.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | L | 25 | 18 ~ 24.99 | 60 ~ 150 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | L | 25 | - | 60 ~ 150 | - | 9 ~ 17.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | L | 25 | 18 ~ 24.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | L | 25 | - | - | 25 ~ 149.9 | 9 ~ 17.99 | - | - | - | ||
- | 1 Piece(s) | 18 Day(s) or more | A | L | 32 | 20 ~ 31.99 | 60 ~ 150 | - | - | - | - | - | ||
- | 1 Piece(s) | 18 Day(s) or more | A | L | 32 | - | 60 ~ 150 | - | 10 ~ 19.99 | - | - | - | ||
- | 1 Piece(s) | 18 Day(s) or more | A | L | 32 | 20 ~ 31.99 | - | 27 ~ 149.9 | - | - | - | - | ||
- | 1 Piece(s) | 18 Day(s) or more | A | L | 32 | - | - | 27 ~ 149.9 | 10 ~ 19.99 | - | - | - | ||
- | 1 Piece(s) | 18 Day(s) or more | A | L | 38 | 28 ~ 37.99 | 60 ~ 150 | - | - | - | - | - | ||
- | 1 Piece(s) | 18 Day(s) or more | A | L | 38 | - | 60 ~ 150 | - | 14 ~ 27.99 | - | - | - | ||
- | 1 Piece(s) | 18 Day(s) or more | A | L | 38 | 28 ~ 37.99 | - | 27 ~ 149.9 | - | - | - | - | ||
- | 1 Piece(s) | 18 Day(s) or more | A | L | 38 | - | - | 27 ~ 149.9 | 14 ~ 27.99 | - | - | - | ||
- | 1 Piece(s) | 18 Day(s) or more | A | L | 45 | 35 ~ 44.99 | 60 ~ 150 | - | - | - | - | - | ||
- | 1 Piece(s) | 18 Day(s) or more | A | L | 45 | - | 60 ~ 150 | - | 17.5 ~ 34.99 | - | - | - | ||
- | 1 Piece(s) | 18 Day(s) or more | A | L | 45 | 35 ~ 44.99 | - | 27 ~ 149.9 | - | - | - | - | ||
- | 1 Piece(s) | 18 Day(s) or more | A | L | 45 | - | - | 27 ~ 149.9 | 17.5 ~ 34.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | S | 10 | 3 ~ 9.99 | 40 ~ 150 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | S | 10 | - | 40 ~ 150 | - | 1.5 ~ 2.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | S | 10 | 3 ~ 9.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | S | 10 | - | - | 25 ~ 149.9 | 1.5 ~ 2.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | S | 13 | 6 ~ 12.99 | 40 ~ 150 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | S | 13 | - | 40 ~ 150 | - | 3 ~ 5.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | S | 13 | 6 ~ 12.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | S | 13 | - | - | 25 ~ 149.9 | 3 ~ 5.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | S | 16 | 10 ~ 15.99 | 40 ~ 150 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | S | 16 | - | 40 ~ 150 | - | 5 ~ 9.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | S | 16 | 10 ~ 15.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | S | 16 | - | - | 25 ~ 149.9 | 5 ~ 9.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | S | 20 | 13 ~ 19.99 | 40 ~ 150 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | S | 20 | - | 40 ~ 150 | - | 6.5 ~ 12.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | S | 20 | 13 ~ 19.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | S | 20 | - | - | 25 ~ 149.9 | 6.5 ~ 12.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | S | 25 | 18 ~ 24.99 | 40 ~ 150 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | S | 25 | - | 40 ~ 150 | - | 9 ~ 17.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | S | 25 | 18 ~ 24.99 | - | 25 ~ 149.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | S | 25 | - | - | 25 ~ 149.9 | 9 ~ 17.99 | - | - | - | ||
- | 1 Piece(s) | 18 Day(s) or more | A | S | 32 | 20 ~ 31.99 | 40 ~ 150 | - | - | - | - | - | ||
- | 1 Piece(s) | 18 Day(s) or more | A | S | 32 | - | 40 ~ 150 | - | 10 ~ 19.99 | - | - | - | ||
- | 1 Piece(s) | 18 Day(s) or more | A | S | 32 | 20 ~ 31.99 | - | 27 ~ 149.9 | - | - | - | - | ||
- | 1 Piece(s) | 18 Day(s) or more | A | S | 32 | - | - | 27 ~ 149.9 | 10 ~ 19.99 | - | - | - | ||
- | 1 Piece(s) | 18 Day(s) or more | A | S | 38 | 28 ~ 37.99 | 40 ~ 150 | - | - | - | - | - | ||
- | 1 Piece(s) | 18 Day(s) or more | A | S | 38 | - | 40 ~ 150 | - | 14 ~ 27.99 | - | - | - | ||
- | 1 Piece(s) | 18 Day(s) or more | A | S | 38 | 28 ~ 37.99 | - | 27 ~ 149.9 | - | - | - | - | ||
- | 1 Piece(s) | 18 Day(s) or more | A | S | 38 | - | - | 27 ~ 149.9 | 14 ~ 27.99 | - | - | - |
Loading...
Heavy-load punches | No | Shank type | Single-stepped | Jector | None |
---|---|---|---|---|---|
Material | SKD11 Equivalent | Surface treatment | RX Coat | Shank (mounting part) shape | With locating dowel hole |
Shank diameter D tolerance | m5 | T (Head thickness/plate thickness)(mm) | 5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy