(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shoulder 2-Stage Punch - RX Coating (Al-Cr Coating + Nitriding Treatment) -

Shoulder 2-Stage Punch - RX Coating (Al-Cr Coating + Nitriding Treatment) -
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For complete product overview and details on Double-stepped Shoulder Punches -RX Coating- see the sections below:

Drawing / Product specification

ショルダー2段パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

The tip edge is slightly rounded.
The tip edge surface is polished before coating.

Shank diameter
D Tolerance
 Material
 Hardness
Catalog No.
TypeTip shape
Dm5Equivalent to SKH51
61~64HRC
Surface 3100HV
RX-SHTW

ショルダー2段パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

Powdered high-speed steel
64~67HRC
Surface 3100HV
RX-PHTW
D
+0.005/0
Equivalent to SKH51
61~64HRC
Surface 3100HV
ARX-SHTW
Powdered high-speed steel
64~67HRC
Surface 3100HV
ARX-PHTW

For shank diameter tolerance D, select either m5 or +0.005/0.

ショルダー2段パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

Specification table

Catalog No.L (Selection)0.01 mm increments0.1 mm increments 0.01 mm increments0.01 mm increments0.01 mm increments0.1 mm incrementsH
TypeTip shapeD

ショルダー2段パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

Diagonal

ショルダー2段パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

ショルダー2段パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

ショルダー2段パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

VF
PBKmaxP・WRB
(Dm5
RX-SHTW
RX-PHTW

ショルダー2段パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

340・50・60・70・80--2.961.00~1.49

ショルダー2段パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

2.0~8.0

ショルダー2段パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

ショルダー2段パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-


For dimension f, check finding
the length of R (Y) (reference value) in the
below Related information part
5
1.00~  1.9992.0~20.01.50~1.992.0~13.0
2.00~  2.982.0~35.02.00~2.962.0~19.0
440・50・60・70・80--3.961.00~1.492.0~8.07
1.00~  1.9992.0~20.01.50~1.992.0~13.0
2.00~  3.982.0~35.02.00~3.492.0~19.0
2.00~  3.982.0~35.03.50~3.962.0~25.0
540・50・60・70・801.00~  1.9992.0~20.04.961.00~1.492.0~8.08
2.00~  3.9992.0~35.01.50~1.992.0~13.0
4.00~  4.982.0~45.02.00~3.492.0~19.0
4.00~  4.982.0~45.03.50~4.962.0~25.0
640・50・60・70・801.00~  1.9992.0~20.05.961.00~1.492.0~8.09
2.00~  3.9992.0~35.01.50~1.992.0~13.0
4.00~  5.982.0~45.02.00~3.492.0~19.0
4.00~  5.982.0~45.03.50~4.992.0~25.0
4.00~  5.982.0~45.05.00~5.962.0~30.0
840・50・60・70・80
90・100
1.00~  1.9992.0~20.07.961.00~1.492.0~8.011
2.00~  3.9992.0~35.01.50~1.992.0~13.0
4.00~  5.9992.0~45.02.00~3.492.0~19.0
6.00~  7.982.0~60.03.50~4.992.0~25.0
6.00~  7.982.0~60.05.00~7.962.0~30.0
(D +0.005/0)
ARX-SHTW
ARX-PHTW
1040・50・60・70・80
90・100
1.50~  1.9992.0~20.09.961.20~1.492.0~8.013
2.00~  3.9992.0~35.01.50~1.992.0~13.0
4.00~  5.9992.0~45.02.00~3.492.0~19.0
6.00~  9.982.0~60.03.50~4.992.0~25.0
6.00~  9.982.0~60.05.00~9.962.0~30.0
1340・50・60・70・80
90・100
3.00~  3.9992.0~35.012.961.50~1.992.0~13.016
4.00~  5.9992.0~45.02.00~3.492.0~19.0
6.00~12.982.0~60.03.50~4.992.0~25.0
6.00~12.982.0~60.05.00~12.962.0~30.0
1640・50・60・70・80
90・100
5.00~  5.9992.0~45.015.962.00~3.492.0~19.019
6.00~15.982.0~60.03.50~4.992.0~25.0
6.00~15.982.0~60.05.00~15.962.0~30.0
2040・50・60・70・80
90・100
6.50~19.982.0~60.019.962.50~3.492.0~19.023
6.50~19.982.0~60.03.50~4.992.0~25.0
6.50~19.982.0~60.05.00~19.962.0~30.0
2540・50・60・70・80
90・100
9.00~24.982.0~60.024.963.00~3.492.0~19.028
9.00~24.982.0~60.03.50~4.992.0~25.0
9.00~24.982.0~60.05.00~ 24.962.0~30.0

V>D-0.03 ℓ=0 If V > D-0.03, D -0.01/-0.03 (press-in lead) is not included.

Order

ショルダー2段パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

 

Alterations

ショルダー2段パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

Related information

■ Finding the length of R (Y) (reference value)
ショルダー2段パンチ-RXコーティング(Al-Cr系コーティング+窒化処理)-

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ARX-PHTWA3-[40-80/10]-P[0.5-2.98/0.01]-B[2-35/0.1]-V[0.51-2.99/0.01]-F[5-35/0.1]
ARX-PHTWA3-LC[30-79.9/0.1]-P[0.5-2.98/0.01]-B[2-35/0.1]-V[0.51-2.99/0.01]-F[5-35/0.1]
ARX-PHTWA3-LC[40-70/10]-P[0.5-2.98/0.01]-B[2-35/0.1]-V[0.51-2.99/0.01]-F[5-35/0.1]
ARX-PHTWA3-LCT[30-79.9/0.1]-P[0.5-2.98/0.01]-B[2-35/0.1]-V[0.51-2.99/0.01]-F[5-35/0.1]
ARX-PHTWA3-LCT[40-70/10]-P[0.5-2.98/0.01]-B[2-35/0.1]-V[0.51-2.99/0.01]-F[5-35/0.1]
ARX-PHTWA3-LMT[30-79.9/0.1]-P[0.5-2.98/0.01]-B[2-35/0.1]-V[0.51-2.99/0.01]-F[5-35/0.1]
ARX-PHTWA3-LMT[40-70/10]-P[0.5-2.98/0.01]-B[2-35/0.1]-V[0.51-2.99/0.01]-F[5-35/0.1]
ARX-PHTWA4-[40-80/10]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1]
ARX-PHTWA4-LC[30-39.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1]
ARX-PHTWA4-LC[40-70/10]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1]
ARX-PHTWA4-LC[40.1-49.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1]
ARX-PHTWA4-LC[50.1-59.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1]
ARX-PHTWA4-LC[60.1-69.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1]
ARX-PHTWA4-LC[70.1-79.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1]
ARX-PHTWA4-LCT[30-39.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1]
ARX-PHTWA4-LCT[40-70/10]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1]
ARX-PHTWA4-LCT[40.1-49.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1]
ARX-PHTWA4-LCT[50.1-59.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1]
ARX-PHTWA4-LCT[60.1-69.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1]
ARX-PHTWA4-LCT[70.1-79.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1]
ARX-PHTWA4-LMT[30-39.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1]
ARX-PHTWA4-LMT[40-70/10]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1]
ARX-PHTWA4-LMT[40.1-49.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1]
ARX-PHTWA4-LMT[50.1-59.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1]
ARX-PHTWA4-LMT[60.1-69.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1]
ARX-PHTWA4-LMT[70.1-79.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[5-35/0.1]
ARX-PHTWA5-[40-80/10]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1]
ARX-PHTWA5-LC[30-79.9/0.1]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1]
ARX-PHTWA5-LC[40-70/10]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1]
ARX-PHTWA5-LCT[30-79.9/0.1]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1]
ARX-PHTWA5-LCT[40-70/10]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1]
ARX-PHTWA5-LMT[30-79.9/0.1]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1]
ARX-PHTWA5-LMT[40-70/10]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1]
ARX-PHTWA6-[40-80/10]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[5-45/0.1]
ARX-PHTWA6-LC[30-79.9/0.1]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[5-45/0.1]
ARX-PHTWA6-LC[40-70/10]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[5-45/0.1]
ARX-PHTWA6-LCT[30-79.9/0.1]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[5-45/0.1]
ARX-PHTWA6-LCT[40-70/10]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[5-45/0.1]
ARX-PHTWA6-LMT[30-79.9/0.1]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[5-45/0.1]
ARX-PHTWA6-LMT[40-70/10]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[5-45/0.1]
ARX-PHTWA8-[40-100/10]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1]
ARX-PHTWA8-LC[30-99.9/0.1]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1]
ARX-PHTWA8-LC[40-90/10]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1]
ARX-PHTWA8-LCT[30-99.9/0.1]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1]
ARX-PHTWA8-LCT[40-90/10]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1]
ARX-PHTWA8-LMT[30-99.9/0.1]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1]
ARX-PHTWA8-LMT[40-90/10]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1]
ARX-PHTWA10-[40-100/10]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
ARX-PHTWA10-LC[30-99.9/0.1]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
ARX-PHTWA10-LC[40-90/10]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
ARX-PHTWA10-LCT[30-99.9/0.1]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
ARX-PHTWA10-LCT[40-90/10]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
ARX-PHTWA10-LMT[30-99.9/0.1]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
ARX-PHTWA10-LMT[40-90/10]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
ARX-PHTWA13-[40-100/10]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1]
ARX-PHTWA13-LC[30-99.9/0.1]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1]
ARX-PHTWA13-LC[40-90/10]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1]
ARX-PHTWA13-LCT[30-99.9/0.1]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1]
ARX-PHTWA13-LCT[40-90/10]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1]
ARX-PHTWA13-LMT[30-99.9/0.1]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTip shape Material Shank diameter D tolerance D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LCT (Head Thickness Tolerance Change + Total Length Change)
(mm)
R W (Tip Dimension)
(mm)
LC (Total Length Change)
(mm)
V (2nd Tip Diameter)
(mm)
LMT (Head Thickness Tolerance Change + Total Length Change)
(mm)
F(Length from the tip of the blade to the 2nd R)
(mm)
F (Length from the tip of the blade to the 2nd R)
(mm)
B (Tip Length)
(mm)

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/030.5 ~ 2.9840 ~ 80----0.51 ~ 2.99-5 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/030.5 ~ 2.98----30 ~ 79.90.51 ~ 2.99-5 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/030.5 ~ 2.98----40 ~ 700.51 ~ 2.99-5 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/030.5 ~ 2.98-30 ~ 79.9---0.51 ~ 2.99-5 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/030.5 ~ 2.98-40 ~ 70---0.51 ~ 2.99-5 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/030.5 ~ 2.98-----0.51 ~ 2.9930 ~ 79.95 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/030.5 ~ 2.98-----0.51 ~ 2.9940 ~ 705 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/040.5 ~ 3.9840 ~ 80----0.51 ~ 3.99-5 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/040.5 ~ 3.98----30 ~ 39.90.51 ~ 3.99-5 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/040.5 ~ 3.98----40 ~ 700.51 ~ 3.99-5 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/040.5 ~ 3.98----40.1 ~ 49.90.51 ~ 3.99-5 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/040.5 ~ 3.98----50.1 ~ 59.90.51 ~ 3.99-5 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/040.5 ~ 3.98----60.1 ~ 69.90.51 ~ 3.99-5 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/040.5 ~ 3.98----70.1 ~ 79.90.51 ~ 3.99-5 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/040.5 ~ 3.98-30 ~ 39.9---0.51 ~ 3.99-5 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/040.5 ~ 3.98-40 ~ 70---0.51 ~ 3.99-5 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/040.5 ~ 3.98-40.1 ~ 49.9---0.51 ~ 3.99-5 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/040.5 ~ 3.98-50.1 ~ 59.9---0.51 ~ 3.99-5 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/040.5 ~ 3.98-60.1 ~ 69.9---0.51 ~ 3.99-5 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/040.5 ~ 3.98-70.1 ~ 79.9---0.51 ~ 3.99-5 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/040.5 ~ 3.98-----0.51 ~ 3.9930 ~ 39.95 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/040.5 ~ 3.98-----0.51 ~ 3.9940 ~ 705 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/040.5 ~ 3.98-----0.51 ~ 3.9940.1 ~ 49.95 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/040.5 ~ 3.98-----0.51 ~ 3.9950.1 ~ 59.95 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/040.5 ~ 3.98-----0.51 ~ 3.9960.1 ~ 69.95 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/040.5 ~ 3.98-----0.51 ~ 3.9970.1 ~ 79.95 ~ 35-2 ~ 35

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/051 ~ 4.9840 ~ 80----1.01 ~ 4.99-5 ~ 45-2 ~ 45

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/051 ~ 4.98----30 ~ 79.91.01 ~ 4.99-5 ~ 45-2 ~ 45

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/051 ~ 4.98----40 ~ 701.01 ~ 4.99-5 ~ 45-2 ~ 45

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/051 ~ 4.98-30 ~ 79.9---1.01 ~ 4.99-5 ~ 45-2 ~ 45

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/051 ~ 4.98-40 ~ 70---1.01 ~ 4.99-5 ~ 45-2 ~ 45

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/051 ~ 4.98-----1.01 ~ 4.9930 ~ 79.95 ~ 45-2 ~ 45

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/051 ~ 4.98-----1.01 ~ 4.9940 ~ 705 ~ 45-2 ~ 45

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/061 ~ 5.9840 ~ 80----1.01 ~ 5.99-5 ~ 45-2 ~ 45

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/061 ~ 5.98----30 ~ 79.91.01 ~ 5.99-5 ~ 45-2 ~ 45

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/061 ~ 5.98----40 ~ 701.01 ~ 5.99-5 ~ 45-2 ~ 45

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/061 ~ 5.98-30 ~ 79.9---1.01 ~ 5.99-5 ~ 45-2 ~ 45

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/061 ~ 5.98-40 ~ 70---1.01 ~ 5.99-5 ~ 45-2 ~ 45

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/061 ~ 5.98-----1.01 ~ 5.9930 ~ 79.95 ~ 45-2 ~ 45

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/061 ~ 5.98-----1.01 ~ 5.9940 ~ 705 ~ 45-2 ~ 45

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/081 ~ 7.9840 ~ 100----1.01 ~ 7.99-5 ~ 60-2 ~ 60

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/081 ~ 7.98----30 ~ 99.91.01 ~ 7.99-5 ~ 60-2 ~ 60

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/081 ~ 7.98----40 ~ 901.01 ~ 7.99-5 ~ 60-2 ~ 60

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/081 ~ 7.98-30 ~ 99.9---1.01 ~ 7.99-5 ~ 60-2 ~ 60

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/081 ~ 7.98-40 ~ 90---1.01 ~ 7.99-5 ~ 60-2 ~ 60

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/081 ~ 7.98-----1.01 ~ 7.9930 ~ 99.95 ~ 60-2 ~ 60

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/081 ~ 7.98-----1.01 ~ 7.9940 ~ 905 ~ 60-2 ~ 60

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/0101.5 ~ 9.9840 ~ 100----1.51 ~ 9.99-5 ~ 60-2 ~ 60

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/0101.5 ~ 9.98----30 ~ 99.91.51 ~ 9.99-5 ~ 60-2 ~ 60

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/0101.5 ~ 9.98----40 ~ 901.51 ~ 9.99-5 ~ 60-2 ~ 60

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/0101.5 ~ 9.98-30 ~ 99.9---1.51 ~ 9.99-5 ~ 60-2 ~ 60

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/0101.5 ~ 9.98-40 ~ 90---1.51 ~ 9.99-5 ~ 60-2 ~ 60

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/0101.5 ~ 9.98-----1.51 ~ 9.9930 ~ 99.95 ~ 60-2 ~ 60

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/0101.5 ~ 9.98-----1.51 ~ 9.9940 ~ 905 ~ 60-2 ~ 60

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/0133 ~ 12.9840 ~ 100----3.01 ~ 12.99-5 ~ 60-2 ~ 60

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/0133 ~ 12.98----30 ~ 99.93.01 ~ 12.99-5 ~ 60-2 ~ 60

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/0133 ~ 12.98----40 ~ 903.01 ~ 12.99-5 ~ 60-2 ~ 60

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/0133 ~ 12.98-30 ~ 99.9---3.01 ~ 12.99-5 ~ 60-2 ~ 60

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/0133 ~ 12.98-40 ~ 90---3.01 ~ 12.99-5 ~ 60-2 ~ 60

-

1 Piece(s) 17 Day(s) or more APowdered high-speed steel+0.005/0133 ~ 12.98-----3.01 ~ 12.9930 ~ 99.95 ~ 60-2 ~ 60

Loading...

Basic Information

Heavy-load punches No Shank type Double-stepped Jector None
Surface treatment RX Coat Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 5
X
whatsapp-qr whatsapp-icon