(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
[0.9-0.99/0.01mm Unit(s)][1.8-2/0.01mm Unit(s)][2.5-3/0.01mm Unit(s)][5-6/0.01mm Unit(s)][8-18/0.01mm Unit(s)]
Select part number to Order Now/ Add to Cart
For complete product overview and details on Jector Punches -RX Coating- see the sections below:
Select m5 · for the shank diameter tolerance D | ■Punching Conditions and Coating Maps This is only a guide. RW is recommended when focusing on quality, and RX is recommended when focusing on production volume. |
Shank diameter D Tolerance | Material Hardness | Catalog No. | ||
Type | Tip shape | B Tip length | ||
D | D4~6 Equivalent to SKH51 61~64HRC Surface 3100HV | RX-SJ RX-SJV | Tip length (B) X > L > S | |
D8~25 Equivalent to SKD11 60~63HRC Surface 3100HV | ||||
Powdered high-speed steel 60~63HRC Surface 3100HV | RX-PJ RX-PJV | |||
D | Powdered high-speed steel 60~63HRC Surface 3100HV | ARX-PJ ARX-PJV |
Catalog No. | L | 0.01 mm Increments | B | H | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | Tip shape | B Tip length | D | |||||||||||||
min. P max. | P・Kmax | P・Wmin | R | |||||||||||||
RX-SJ RX-PJ Spring reinforced type (D8~25) RX-SJV RX-PJV ARX-PJ Spring reinforced type (D8~25) ARX-PJV | (4) | 40 | 50 | 60 | 70 | 80 | 1.00 ~ 3.99 | 3.97 | 1.00 | 8 | 7 | |||||
(5) | 40 | 50 | 60 | 70 | 80 | 2.00 ~ 4.99 | 4.97 | 2.00 | 8 | |||||||
(6) | 40 | 50 | 60 | 70 | 80 | 2.00 ~ 5.99 | 5.97 | 2.00 | 9 | |||||||
8 | (40) | 50 | 60 | 70 | 80 | 90 | 100 | 3.00 ~ 7.99 | 7.97 | 3.00 | 13 | 11 | ||||
10 | (40) | 50 | 60 | 70 | 80 | 90 | 100 | 3.00 ~ 9.99 | 9.97 | 3.00 | 13 | |||||
13 | (40) | 50 | 60 | 70 | 80 | 90 | 100 | 6.00 ~ 12.99 | 12.97 | 6.00 | 16 | |||||
16 | (40) | (50) | 60 | 70 | 80 | 90 | 100 | 10.00 ~ 15.99 | 15.97 | 6.00 | 19 | 19 | ||||
20 | (40) | (50) | 60 | 70 | 80 | 90 | 100 | 13.00 ~ 19.99 | 19.97 | 6.00 | 23 | |||||
25 | (40) | (50) | 60 | 70 | 80 | 90 | 100 | 18.00 ~ 24.99 | 24.97 | 6.00 | 28 | |||||
(4) | 50 | 60 | 70 | 80 | 1.00 ~ 3.99 | 3.97 | 2.00 | 13 | 7 | |||||||
(5) | 50 | 60 | 70 | 80 | 2.00 ~ 4.99 | 4.97 | 2.00 | 8 | ||||||||
(6) | 50 | 60 | 70 | 80 | 2.00 ~ 5.99 | 5.97 | 2.00 | 9 | ||||||||
8 | 50 | 60 | 70 | 80 | 90 | 100 | 3.00 ~ 7.99 | 7.97 | 3.00 | 19 | 11 | |||||
10 | 50 | 60 | 70 | 80 | 90 | 100 | 3.00 ~ 9.99 | 9.97 | 3.00 | 13 | ||||||
13 | 50 | 60 | 70 | 80 | 90 | 100 | 6.00 ~ 12.99 | 12.97 | 6.00 | 16 | ||||||
16 | 60 | 70 | 80 | 90 | 100 | 10.00 ~ 15.99 | 15.97 | 6.00 | 25 | 19 | ||||||
20 | 60 | 70 | 80 | 90 | 100 | 13.00 ~ 19.99 | 19.97 | 6.00 | 23 | |||||||
25 | 60 | 70 | 80 | 90 | 100 | 18.00 ~ 24.99 | 24.97 | 6.00 | 28 | |||||||
RX-SJ Spring reinforced type (D8~25) RX-SJV | (5) | 60 | 70 | 80 | 2.00 ~ 4.99 | 4.97 | 3.50 | 25 | 8 | |||||||
(6) | 60 | 70 | 80 | 2.00 ~ 5.99 | 5.97 | 3.50 | 9 | |||||||||
8 | 70 | 80 | 90 | 100 | 3.00 ~ 7.99 | 7.97 | 5.00 | 30 | 11 | |||||||
10 | 70 | 80 | 90 | 100 | 3.00 ~ 9.99 | 9.97 | 6.00 | 13 | ||||||||
13 | 70 | 80 | 90 | 100 | 6.00 ~ 12.99 | 12.97 | 6.00 | 16 | ||||||||
16 | 80 | 90 | 100 | 10.00 ~ 15.99 | ― | ― | 40 | 19 | ||||||||
20 | 80 | 90 | 100 | 13.00 ~ 19.99 | 23 | |||||||||||
25 | 80 | 90 | 100 | 18.00 ~ 24.99 | 28 |
The spring constants of RX-SJV, RX-PJV and ARX-PJV are twice those of RX-SJ, RX-PJ and ARX-PJ respectively.
: P>D-0.03l= 0 If P > D-0.03 for tip shape, (press-in lead) is not included.
: P・K>D-0.05l= 0 If P>D-0.05 for tip shape, (press-in lead) is not included.
D(4), (5) and (6) are specifications available for RX-SJ, RW-PJ and ARW-PJ only. Spring reinforced types are available for D8~25 only.
L(40)B= 6 If full length is (40), tip length is 6 mm in all cases.
L(50)B=13 If full length is (50), tip length is 13 mm in all cases.
Catalog No. | - | L | - | P | - | W | - | R( only) | ||
RX-SJEX 10 | - | 70 | - | P8.50 | - | W6.25 | ||||
RX-SJVAL 13 | - | 80 | - | P10.50 | ||||||
Part Number |
---|
ARX-PJAL4-[50-80/10]-P[1-3.99/0.01] |
ARX-PJAL4-[50-80/10]-PC[0.9-0.99/0.01] |
ARX-PJAL4-LC[39-79.9/0.1]-P[1-3.99/0.01] |
ARX-PJAL4-LC[39-79.9/0.1]-PC[0.9-0.99/0.01] |
ARX-PJAL4-LCT[39-79.9/0.1]-P[1-3.99/0.01] |
ARX-PJAL4-LCT[39-79.9/0.1]-PC[0.9-0.99/0.01] |
ARX-PJAL4-LMT[39-79.9/0.1]-P[1-3.99/0.01] |
ARX-PJAL4-LMT[39-79.9/0.1]-PC[0.9-0.99/0.01] |
ARX-PJAL5-[50-80/10]-P[2-4.99/0.01] |
ARX-PJAL5-[50-80/10]-PC[1.8-1.99/0.01] |
ARX-PJAL5-LC[39-79.9/0.1]-P[2-4.99/0.01] |
ARX-PJAL5-LC[39-79.9/0.1]-PC[1.8-1.99/0.01] |
ARX-PJAL5-LCT[39-79.9/0.1]-P[2-4.99/0.01] |
ARX-PJAL5-LCT[39-79.9/0.1]-PC[1.8-1.99/0.01] |
ARX-PJAL5-LMT[39-79.9/0.1]-P[2-4.99/0.01] |
ARX-PJAL5-LMT[39-79.9/0.1]-PC[1.8-1.99/0.01] |
ARX-PJAL6-[50-80/10]-P[2-5.99/0.01] |
ARX-PJAL6-[50-80/10]-PC[1.8-1.99/0.01] |
ARX-PJAL6-LC[39-79.9/0.1]-P[2-5.99/0.01] |
ARX-PJAL6-LC[39-79.9/0.1]-PC[1.8-1.99/0.01] |
ARX-PJAL6-LCT[39-79.9/0.1]-P[2-5.99/0.01] |
ARX-PJAL6-LCT[39-79.9/0.1]-PC[1.8-1.99/0.01] |
ARX-PJAL6-LMT[39-79.9/0.1]-P[2-5.99/0.01] |
ARX-PJAL6-LMT[39-79.9/0.1]-PC[1.8-1.99/0.01] |
ARX-PJAL8-[50-100/10]-P[3-7.99/0.01] |
ARX-PJAL8-[50-100/10]-PC[2.5-2.99/0.01] |
ARX-PJAL8-LC[33-99.9/0.1]-P[3-7.99/0.01] |
ARX-PJAL8-LC[33-99.9/0.1]-PC[2.5-2.99/0.01] |
ARX-PJAL8-LCT[33-99.9/0.1]-P[3-7.99/0.01] |
ARX-PJAL8-LCT[33-99.9/0.1]-PC[2.5-2.99/0.01] |
ARX-PJAL8-LMT[33-99.9/0.1]-P[3-7.99/0.01] |
ARX-PJAL8-LMT[33-99.9/0.1]-PC[2.5-2.99/0.01] |
ARX-PJAL10-[50-100/10]-P[3-9.99/0.01] |
ARX-PJAL10-[50-100/10]-PC[2.8-2.99/0.01] |
ARX-PJAL10-LC[33-99.9/0.1]-P[3-9.99/0.01] |
ARX-PJAL10-LC[33-99.9/0.1]-PC[2.8-2.99/0.01] |
ARX-PJAL10-LCT[33-99.9/0.1]-P[3-9.99/0.01] |
ARX-PJAL10-LCT[33-99.9/0.1]-PC[2.8-2.99/0.01] |
ARX-PJAL10-LMT[33-99.9/0.1]-P[3-9.99/0.01] |
ARX-PJAL10-LMT[33-99.9/0.1]-PC[2.8-2.99/0.01] |
ARX-PJAL13-[50-100/10]-P[6-12.99/0.01] |
ARX-PJAL13-[50-100/10]-PC[5-5.99/0.01] |
ARX-PJAL13-LC[33-99.9/0.1]-P[6-12.99/0.01] |
ARX-PJAL13-LC[33-99.9/0.1]-PC[5-5.99/0.01] |
ARX-PJAL13-LCT[33-99.9/0.1]-P[6-12.99/0.01] |
ARX-PJAL13-LCT[33-99.9/0.1]-PC[5-5.99/0.01] |
ARX-PJAL13-LMT[33-99.9/0.1]-P[6-12.99/0.01] |
ARX-PJAL13-LMT[33-99.9/0.1]-PC[5-5.99/0.01] |
ARX-PJAL16-[60-100/10]-P[10-15.99/0.01] |
ARX-PJAL16-[60-100/10]-PC[8-9.99/0.01] |
ARX-PJAL16-LC[33-99.9/0.1]-P[10-15.99/0.01] |
ARX-PJAL16-LC[33-99.9/0.1]-PC[8-9.99/0.01] |
ARX-PJAL16-LCT[33-99.9/0.1]-P[10-15.99/0.01] |
ARX-PJAL16-LCT[33-99.9/0.1]-PC[8-9.99/0.01] |
ARX-PJAL16-LMT[33-99.9/0.1]-P[10-15.99/0.01] |
ARX-PJAL16-LMT[33-99.9/0.1]-PC[8-9.99/0.01] |
ARX-PJAL20-[60-100/10]-P[13-19.99/0.01] |
ARX-PJAL20-[60-100/10]-PC[9-12.99/0.01] |
ARX-PJAL20-LC[33-99.9/0.1]-P[13-19.99/0.01] |
ARX-PJAL20-LC[33-99.9/0.1]-PC[9-12.99/0.01] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Jector | Tip shape | Material | Shank diameter D tolerance | B (Tip length) | D (Shank diameter) (mm) | P (Tip dimension) (mm) | L (L dimension) (mm) | LC (Total Length Change) (mm) | LMT (Head Thickness Tolerance Change + Total Length Change) (mm) | LCT (Head Thickness Tolerance Change + Total Length Change) (mm) | W (Tip Dimension) (mm) | R (Tip Corner R) | PC (Tip Dimension Change) (mm) | WC (Tip Dimension Change) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 4 | 1 ~ 3.99 | 50 ~ 80 | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 4 | - | 50 ~ 80 | - | - | - | - | - | 0.9 ~ 0.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 4 | 1 ~ 3.99 | - | 39 ~ 79.9 | - | - | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 4 | - | - | 39 ~ 79.9 | - | - | - | - | 0.9 ~ 0.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 4 | 1 ~ 3.99 | - | - | - | 39 ~ 79.9 | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 4 | - | - | - | - | 39 ~ 79.9 | - | - | 0.9 ~ 0.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 4 | 1 ~ 3.99 | - | - | 39 ~ 79.9 | - | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 4 | - | - | - | 39 ~ 79.9 | - | - | - | 0.9 ~ 0.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 5 | 2 ~ 4.99 | 50 ~ 80 | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 5 | - | 50 ~ 80 | - | - | - | - | - | 1.8 ~ 1.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 5 | 2 ~ 4.99 | - | 39 ~ 79.9 | - | - | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 5 | - | - | 39 ~ 79.9 | - | - | - | - | 1.8 ~ 1.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 5 | 2 ~ 4.99 | - | - | - | 39 ~ 79.9 | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 5 | - | - | - | - | 39 ~ 79.9 | - | - | 1.8 ~ 1.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 5 | 2 ~ 4.99 | - | - | 39 ~ 79.9 | - | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 5 | - | - | - | 39 ~ 79.9 | - | - | - | 1.8 ~ 1.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 6 | 2 ~ 5.99 | 50 ~ 80 | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 6 | - | 50 ~ 80 | - | - | - | - | - | 1.8 ~ 1.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 6 | 2 ~ 5.99 | - | 39 ~ 79.9 | - | - | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 6 | - | - | 39 ~ 79.9 | - | - | - | - | 1.8 ~ 1.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 6 | 2 ~ 5.99 | - | - | - | 39 ~ 79.9 | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 6 | - | - | - | - | 39 ~ 79.9 | - | - | 1.8 ~ 1.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 6 | 2 ~ 5.99 | - | - | 39 ~ 79.9 | - | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 6 | - | - | - | 39 ~ 79.9 | - | - | - | 1.8 ~ 1.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 8 | 3 ~ 7.99 | 50 ~ 100 | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 8 | - | 50 ~ 100 | - | - | - | - | - | 2.5 ~ 2.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 8 | 3 ~ 7.99 | - | 33 ~ 99.9 | - | - | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 8 | - | - | 33 ~ 99.9 | - | - | - | - | 2.5 ~ 2.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 8 | 3 ~ 7.99 | - | - | - | 33 ~ 99.9 | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 8 | - | - | - | - | 33 ~ 99.9 | - | - | 2.5 ~ 2.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 8 | 3 ~ 7.99 | - | - | 33 ~ 99.9 | - | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 8 | - | - | - | 33 ~ 99.9 | - | - | - | 2.5 ~ 2.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 10 | 3 ~ 9.99 | 50 ~ 100 | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 10 | - | 50 ~ 100 | - | - | - | - | - | 2.8 ~ 2.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 10 | 3 ~ 9.99 | - | 33 ~ 99.9 | - | - | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 10 | - | - | 33 ~ 99.9 | - | - | - | - | 2.8 ~ 2.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 10 | 3 ~ 9.99 | - | - | - | 33 ~ 99.9 | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 10 | - | - | - | - | 33 ~ 99.9 | - | - | 2.8 ~ 2.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 10 | 3 ~ 9.99 | - | - | 33 ~ 99.9 | - | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 10 | - | - | - | 33 ~ 99.9 | - | - | - | 2.8 ~ 2.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 13 | 6 ~ 12.99 | 50 ~ 100 | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 13 | - | 50 ~ 100 | - | - | - | - | - | 5 ~ 5.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 13 | 6 ~ 12.99 | - | 33 ~ 99.9 | - | - | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 13 | - | - | 33 ~ 99.9 | - | - | - | - | 5 ~ 5.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 13 | 6 ~ 12.99 | - | - | - | 33 ~ 99.9 | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 13 | - | - | - | - | 33 ~ 99.9 | - | - | 5 ~ 5.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 13 | 6 ~ 12.99 | - | - | 33 ~ 99.9 | - | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 13 | - | - | - | 33 ~ 99.9 | - | - | - | 5 ~ 5.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 16 | 10 ~ 15.99 | 60 ~ 100 | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 16 | - | 60 ~ 100 | - | - | - | - | - | 8 ~ 9.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 16 | 10 ~ 15.99 | - | 33 ~ 99.9 | - | - | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 16 | - | - | 33 ~ 99.9 | - | - | - | - | 8 ~ 9.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 16 | 10 ~ 15.99 | - | - | - | 33 ~ 99.9 | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 16 | - | - | - | - | 33 ~ 99.9 | - | - | 8 ~ 9.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 16 | 10 ~ 15.99 | - | - | 33 ~ 99.9 | - | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 16 | - | - | - | 33 ~ 99.9 | - | - | - | 8 ~ 9.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 20 | 13 ~ 19.99 | 60 ~ 100 | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 20 | - | 60 ~ 100 | - | - | - | - | - | 9 ~ 12.99 | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 20 | 13 ~ 19.99 | - | 33 ~ 99.9 | - | - | - | - | - | - | ||
- | 1 Piece(s) | 19 Day(s) or more | Standard type | A | Powdered high-speed steel | +0.005/0 | L | 20 | - | - | 33 ~ 99.9 | - | - | - | - | 9 ~ 12.99 | - |
Loading...
Heavy-load punches | No | Shank type | Single-stepped | Surface treatment | RX Coat |
---|---|---|---|---|---|
Shank (mounting part) shape | Standard | T (Head thickness/plate thickness)(mm) | 5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy