(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A machined hole is provided at the center of the 1mm wide groove.
R2 may not be maintained depending on the dimension P.
Material | Equivalent to SKD11 |
Hardness | 60HRC~ |
Surface: 3000HV |
Dg6 | M×P | L | (S) | Catalog No. | P 0.01 mm increments | B 0.1 mm increments | ||
---|---|---|---|---|---|---|---|---|
Type | D | |||||||
8 | −0.005 −0.014 | M5×0.8 | 15 | 5 | (TiCN Coating) H−SDSTHM | 8 | 6.00~7.00 | 3.0~20.0 |
10 | M6×1.0 | 7 | 10 | 7.00~9.00 | 3.0~30.0 | |||
13 | −0.006 −0.017 | M8×1.25 | 20 | 11 | 13 | 9.00~12.00 | 3.0~50.0 | |
16 | M10×1.5 | 24 | 16 | 16 | 12.00~15.00 | |||
20 | −0.007 −0.020 | 20 | 20 | 15.00~18.00 |
Alteration | Code | Spec. |
PC | Dimension P change Pmin-1.0 ≦ PC <Pmin 0.01 mm increments Applicable for D16 or higher of SDKLHM and H-SDKLHM, and all sizes of SDSTHM and H-SDSTHM |
Part Number |
---|
H-SDSTHM8-P[6-7/0.01]-B[3-20/0.1] |
H-SDSTHM10-P[7-9/0.01]-B[3-30/0.1] |
H-SDSTHM13-P[9-12/0.01]-B[3-50/0.1] |
H-SDSTHM16-P[12-15/0.01]-B[3-50/0.1] |
H-SDSTHM20-P[15-18/0.01]-B[3-50/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | D (Shaft diameter) (mm) | Guide Diameter (mm) | Guide Length (mm) |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 14 Day(s) or more | 8 | 6 ~ 7 | 3 ~ 20 | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | 7 ~ 9 | 3 ~ 30 | ||
- | 1 Piece(s) | 14 Day(s) or more | 13 | 9 ~ 12 | 3 ~ 50 | ||
- | 1 Piece(s) | 14 Day(s) or more | 16 | 12 ~ 15 | 3 ~ 50 | ||
- | 1 Piece(s) | 14 Day(s) or more | 20 | 15 ~ 18 | 3 ~ 50 |
Loading...
Dimension designation methods | P Size, B Size Specification |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy