(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Locating pilot pin for ultra high tensile steel with small head and female thread. Material is equivalent to SKD11.
There is a machined hole in the center of a 1 mm wide groove.
Depending on the P dimension, R2 may not be maintained.
Material | Equivalent to SKD11 |
Hardness | 60HRC or more |
Surface: 3,000 HV |
Dg6 | M × P | L | (S) | Part Number | P 0.01 mm Increments | B 0.1 mm Increments | ||
---|---|---|---|---|---|---|---|---|
Type | D | |||||||
8 | −0.005 −0.014 | M5 × 0.8 | 15 | 5 | SDSTHM | 8 | 6.00 to 7.00 | 3.0 to 20.0 |
10 | M6 × 1.0 | 7 | 10 | 7.00 to 9.00 | 3.0 to 30.0 | |||
13 | −0.006 −0.017 | M8 × 1.25 | 20 | 11 | 13 | 9.00 to 12.00 | 3.0 to 50.0 | |
16 | M10 × 1.5 | 24 | 16 | 16 | 12.00 to 15.00 | |||
20 | −0.007 −0.020 | 20 | 20 | 15.00 to 18.00 |
Part Number | — | P | — | B | ||
SDSTHM 16 | — | P13.00 | — | B20.0 |
Alterations | Code | Details |
PC | P Dimension Change Pmin-1.0 ≦ PC <Pmin 0.01 mm Increments Applicable to SDKLHM/H-SDKLHM of D16 and above, and SDSTHM/H-SDSTHM of all sizes. |
Part Number |
---|
SDSTHM8-P[6-7/0.01]-B[3-20/0.1] |
SDSTHM10-P[7-9/0.01]-B[3-30/0.1] |
SDSTHM13-P[9-12/0.01]-B[3-50/0.1] |
SDSTHM16-P[12-15/0.01]-B[3-50/0.1] |
SDSTHM20-P[15-18/0.01]-B[3-50/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | D (Shaft diameter) (mm) | Guide Diameter (mm) | Guide Length (mm) |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 8 | 6 ~ 7 | 3 ~ 20 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 7 ~ 9 | 3 ~ 30 | ||
- | 1 Piece(s) | 8 Day(s) or more | 13 | 9 ~ 12 | 3 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 12 ~ 15 | 3 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | 20 | 15 ~ 18 | 3 ~ 50 |
Loading...
Dimension designation methods | P Size, B Size Specification |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy